LMK04806BEVAL
クロック・ジッタ・クリーナ、デュアル・カスケード PLL および 2.5GHz VCO 内蔵
LMK04806BEVAL
概要
The LMK04800 family is the industry's highest performance clock conditioner with superior clock jitter cleaning, generation, and distribution with advanced features to meet next generation system requirements. The dual loop PLLatinum? architecture enables 111 fs rms jitter (12 kHz to 20 MHz) using a low noise VCXO module or sub-200 fs rms jitter (12 kHz to 20 MHz) using a low cost external crystal and varactor diode.
The dual loop architecture consists of two high-performance phase-locked loops (PLL), a low-noise crystal oscillator circuit, and a high-performance voltage controlled oscillator (VCO). The first PLL (PLL1) provides a low-noise jitter cleaner function while the second PLL (PLL2) performs the clock generation. PLL1 can be configured to either work with an external VCXO module or the integrated crystal oscillator with an external tunable crystal and varactor diode. When used with a very narrow loop bandwidth, PLL1 uses the superior close in phase noise (offsets below 50 kHz) of the VCXO module or the tunable crystal to clean the input clock. The output of PLL1 is used as the clean input reference to PLL2 where it locks the integrated VCO. The loop bandwidth of PLL2 can be optimized to clean the far-out phase noise (offsets above 50 kHz) where the integrated VCO outperforms the VCXO module or tunable crystal used in PLL1.
特長
- Multi-mode: Dual PLL, single PLL, and clock distribution
- Dual Loop PLLatinum PLL Architecture
- PLL1
> Holdover mode when input clocks are lost
+ Automatic or manual triggering/recovery
- PLL2
> Integrated Low-Noise VCO - 2 redundant input clocks with LOS
- Automatic and manual switch-over modes - 50% duty cycle output divides, 1 to 1045 (even and odd)
- LVPECL, LVDS, or LVCMOS programmable outputs
- Precision digital delay, fixed or dynamically adjustable
- 25 ps step analog delay control.
- 14 differential outputs. Up to 26 single ended.
- Up to 6 VCXO/Crystal buffered outputs - 0-delay mode
Contents:
- Evaluation board
- LPT programming cable (USB interface available separately)
- Quick start sheet
クロック ジッタ クリーナ
購入と開発の開始
LMK04806BEVAL/NOPB — Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO
LMK04806BEVAL/NOPB — Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO
TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices
サポート対象の製品とハードウェア
製品
RF PLL とシンセサイザ
クロック ジェネレータ
クロック ジッタ クリーナ
クロック ネットワーク シンクロナイザ
クロック バッファ
発振器
ハードウェア開発
評価ボード
TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices
TICS Pro 1.7.10.1 installer binary for Windows operating system
製品
RF PLL とシンセサイザ
クロック ジェネレータ
クロック ジッタ クリーナ
クロック ネットワーク シンクロナイザ
クロック バッファ
発振器
ハードウェア開発
評価ボード
資料
TICS Pro 1.7.10.1 Software Manifest
TICS Pro 1.7.10.1 Release Notes
リリース情報
v1.7.10.1 contains a bugfix for ReadAllRegisters API introduced in v1.7.10.0, and replaces v1.7.10.0.
Devices
- Added LMK5D33414
Improvements
- See release notes for complete list of updates
- APIs for GetAllRegisters, GetTableData, ImportRegisters, ExportRegisters, and CloseTICSPro added
- ReadAllRegisters API returns values
Bugfixes
- Reading all registers in Simulation/DemoMode no longer overwrites registers with zeros
- ti_ticspro library TICSProOptions.FromFile method fixed
Known Issues
- LMK5B and LMK5C family - In some cases, "Assign Selected VCO Settings to Device" and "Apply Output Clock Settings to Device" may need to be pressed twice for certain cascaded configurations to display correctly
- LMK05318 - In some cases, it is necessary to press "Calculate Frequency Plan" twice for correct VCO2 frequency. This issue is resolved in LMK05318B GUI.
- Burst mode page looping requires long delays to halt, and halting may crash the GUI. If possible, do not loop in burst mode.
- User Controls page can sometimes become desynchronized from Raw Registers and other pages. Refer to Raw Registers or other pages for correct values. Saving/Loading and Import/Export of register data is unaffected, and register data will still be written to and read from connected devices correctly.
最新情報
- Added new APIs: GetAllRegisters, GetTableData, ImportRegisters, ExportRegisters, and CloseTICSPro
- ReadAllRegisters API returns values
- Reading all registers in Simulation/DemoMode no longer overwrites registers with zeros
- ti_ticspro library TICSProOptions.FromFile method fixed
- Added LMK5D33414
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | LMK0480x Evaluation Board Instructions (Rev. B) | 2014/08/04 | |||
| * | EVM ユーザー ガイド (英語) | LMK048xx Evaluation Board User's Guide | 2013/11/26 | |||
| 証明書 | LMK04806BEVAL/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 |