F28377D-SEP

ACTIVE

Product details

CPU 2 C28, 2 CLA Frequency (MHz) 200 Flash memory (kByte) 1024 RAM (kByte) 204 ADC type 2 16-bit SAR, 4 16-bit Total processing (MIPS) 800 Features External memory interface, FPU32, InstaSPIN-FOC technology UART 4 CAN (#) 2 Sigma-delta filter 8 PWM (Ch) 24 Security Secure storage TI functional safety category Functional Safety-Capable Number of ADC channels 7, 9, 12, 14, 20, 24 Direct memory access (Ch) 12 SPI 8 QEP 24 USB Yes Operating temperature range (°C) -55 to 125 Rating Space Communication interface CAN, I2C, McBSP, SCI, SPI Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Hardware accelerators Control law accelerator, Floating point unit, Trigonometric math accelerator Edge AI enabled Yes Nonvolatile memory (kByte) 1024
CPU 2 C28, 2 CLA Frequency (MHz) 200 Flash memory (kByte) 1024 RAM (kByte) 204 ADC type 2 16-bit SAR, 4 16-bit Total processing (MIPS) 800 Features External memory interface, FPU32, InstaSPIN-FOC technology UART 4 CAN (#) 2 Sigma-delta filter 8 PWM (Ch) 24 Security Secure storage TI functional safety category Functional Safety-Capable Number of ADC channels 7, 9, 12, 14, 20, 24 Direct memory access (Ch) 12 SPI 8 QEP 24 USB Yes Operating temperature range (°C) -55 to 125 Rating Space Communication interface CAN, I2C, McBSP, SCI, SPI Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Hardware accelerators Control law accelerator, Floating point unit, Trigonometric math accelerator Edge AI enabled Yes Nonvolatile memory (kByte) 1024
HLQFP (PTP) 176 676 mm² (26 mm × 26 mm)
  • VID - V62/25638
  • Radiation hardened
    • Single Event Latch-up (SEL) immune to 45MeV-cm2/mg at 125°C
    • Total Ionizing Dose (TID) RLAT for every wafer lot up to 30krad (Si)
  • Space enhanced plastic
    • Controlled baseline
    • Gold (Au) wire
    • One assembly/test site
    • One fabrication site
    • Available in extended temperature range(–55°C to 125°C)
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Dual-core architecture
    • Two TMS320C28x 32-bit CPUs
    • 200MHz
    • IEEE 754 single-precision Floating-Point Unit (FPU)
    • Trigonometric Math Unit (TMU)
    • Viterbi/Complex Math Unit (VCU-II)
  • Two programmable Control Law Accelerators (CLAs)
    • 200MHz
    • IEEE 754 single-precision floating-point instructions
    • Executes code independently of main CPU
  • On-chip memory
    • 512KB (256KW) or 1MB (512KW) of flash (ECC-protected)
    • 172KB (86KW) or 204KB (102KW) of RAM (ECC-protected or parity-protected)
    • Dual-zone security supporting third-party development
    • Unique identification number
  • Clock and system control
    • Two internal zero-pin 10MHz oscillators
    • On-chip crystal oscillator
    • Windowed watchdog timer module
    • Missing clock detection circuitry
  • 1.2V core, 3.3V I/O design
  • System peripherals
    • Two External Memory Interfaces (EMIFs) with ASRAM and SDRAM support
    • Dual 6-channel Direct Memory Access (DMA) controllers
    • Up to 169 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
    • Expanded Peripheral Interrupt controller (ePIE)
    • Multiple Low-Power Mode (LPM) support with external wakeup
  • Communications peripherals
    • USB 2.0 (MAC + PHY)
    • Support for 12-pin 3.3V-compatible Universal Parallel Port (uPP) interface
    • Two Controller Area Network (CAN) modules (pin-bootable)
    • Three high-speed (up to 50MHz) SPI ports (pin-bootable)
    • Two Multichannel Buffered Serial Ports (McBSPs)
    • Four Serial Communications Interfaces (SCI/UART) (pin-bootable)
    • Two I2C interfaces (pin-bootable)
  • Analog subsystem
    • Up to four Analog-to-Digital Converters (ADCs)
      • 16-bit mode
        • 1.1MSPS each (up to 4.4MSPS system throughput)
        • Differential inputs
        • Up to 12 external channels
      • 12-bit mode
        • 3.5MSPS each (up to 14MSPS system throughput)
        • Single-ended inputs
        • Up to 24 external channels
      • Single Sample-and-Hold (S/H) on each ADC
      • Hardware-integrated post-processing of ADC conversions
        • Saturating offset calibration
        • Error from setpoint calculation
        • High, low, and zero-crossing compare, with interrupt capability
        • Trigger-to-sample delay capture
    • Eight windowed comparators with 12-bit Digital-to-Analog Converter (DAC) references
    • Three 12-bit buffered DAC outputs
  • Enhanced control peripherals
    • 24 Pulse Width Modulator (PWM) channels with enhanced features
    • 16 High-Resolution Pulse Width Modulator (HRPWM) channels
      • High resolution on both A and B channels of 8 PWM modules
      • Dead-band support (on both standard and high resolution)
    • Six Enhanced Capture (eCAP) modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Eight Sigma-Delta Filter Module (SDFM) input channels, 2 parallel filters per channel
      • Standard SDFM data filtering
      • Comparator filter for fast action for out of range
  • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product lifecycle
    • Product traceability
    • Outgassing test performed per ASTM E595
  • Package:
    • 176-pin PowerPAD™ Thermally Enhanced Low-Profile Quad Flatpack (HLQFP) [PTP suffix]
  • Hardware Built-in Self Test (HWBIST)
  • Temperature:
    • –55°C to 150°C junction
  • VID - V62/25638
  • Radiation hardened
    • Single Event Latch-up (SEL) immune to 45MeV-cm2/mg at 125°C
    • Total Ionizing Dose (TID) RLAT for every wafer lot up to 30krad (Si)
  • Space enhanced plastic
    • Controlled baseline
    • Gold (Au) wire
    • One assembly/test site
    • One fabrication site
    • Available in extended temperature range(–55°C to 125°C)
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Dual-core architecture
    • Two TMS320C28x 32-bit CPUs
    • 200MHz
    • IEEE 754 single-precision Floating-Point Unit (FPU)
    • Trigonometric Math Unit (TMU)
    • Viterbi/Complex Math Unit (VCU-II)
  • Two programmable Control Law Accelerators (CLAs)
    • 200MHz
    • IEEE 754 single-precision floating-point instructions
    • Executes code independently of main CPU
  • On-chip memory
    • 512KB (256KW) or 1MB (512KW) of flash (ECC-protected)
    • 172KB (86KW) or 204KB (102KW) of RAM (ECC-protected or parity-protected)
    • Dual-zone security supporting third-party development
    • Unique identification number
  • Clock and system control
    • Two internal zero-pin 10MHz oscillators
    • On-chip crystal oscillator
    • Windowed watchdog timer module
    • Missing clock detection circuitry
  • 1.2V core, 3.3V I/O design
  • System peripherals
    • Two External Memory Interfaces (EMIFs) with ASRAM and SDRAM support
    • Dual 6-channel Direct Memory Access (DMA) controllers
    • Up to 169 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins with input filtering
    • Expanded Peripheral Interrupt controller (ePIE)
    • Multiple Low-Power Mode (LPM) support with external wakeup
  • Communications peripherals
    • USB 2.0 (MAC + PHY)
    • Support for 12-pin 3.3V-compatible Universal Parallel Port (uPP) interface
    • Two Controller Area Network (CAN) modules (pin-bootable)
    • Three high-speed (up to 50MHz) SPI ports (pin-bootable)
    • Two Multichannel Buffered Serial Ports (McBSPs)
    • Four Serial Communications Interfaces (SCI/UART) (pin-bootable)
    • Two I2C interfaces (pin-bootable)
  • Analog subsystem
    • Up to four Analog-to-Digital Converters (ADCs)
      • 16-bit mode
        • 1.1MSPS each (up to 4.4MSPS system throughput)
        • Differential inputs
        • Up to 12 external channels
      • 12-bit mode
        • 3.5MSPS each (up to 14MSPS system throughput)
        • Single-ended inputs
        • Up to 24 external channels
      • Single Sample-and-Hold (S/H) on each ADC
      • Hardware-integrated post-processing of ADC conversions
        • Saturating offset calibration
        • Error from setpoint calculation
        • High, low, and zero-crossing compare, with interrupt capability
        • Trigger-to-sample delay capture
    • Eight windowed comparators with 12-bit Digital-to-Analog Converter (DAC) references
    • Three 12-bit buffered DAC outputs
  • Enhanced control peripherals
    • 24 Pulse Width Modulator (PWM) channels with enhanced features
    • 16 High-Resolution Pulse Width Modulator (HRPWM) channels
      • High resolution on both A and B channels of 8 PWM modules
      • Dead-band support (on both standard and high resolution)
    • Six Enhanced Capture (eCAP) modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Eight Sigma-Delta Filter Module (SDFM) input channels, 2 parallel filters per channel
      • Standard SDFM data filtering
      • Comparator filter for fast action for out of range
  • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product lifecycle
    • Product traceability
    • Outgassing test performed per ASTM E595
  • Package:
    • 176-pin PowerPAD™ Thermally Enhanced Low-Profile Quad Flatpack (HLQFP) [PTP suffix]
  • Hardware Built-in Self Test (HWBIST)
  • Temperature:
    • –55°C to 150°C junction

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The TMS320F2837xD is a powerful 32-bit floating-point microcontroller unit (MCU) designed for advanced closed-loop control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; and sensing and signal processing. To accelerate application development, the DigitalPower software development kit (SDK) for C2000 MCUs and the MotorControl software development kit (SDK) for C2000™ MCUs are available. The F2837xD supports a new dual-core C28x architecture that significantly boosts system performance. The integrated analog and control peripherals also let designers consolidate control architectures and eliminate multiprocessor use in high-end systems.

The dual real-time control subsystems are based on TI’s 32-bit C28x floating-point CPUs, which provide 200MHz of signal processing performance in each core. The C28x CPUs are further boosted by the new TMU accelerator, which enables fast execution of algorithms with trigonometric operations common in transforms and torque loop calculations; and the VCU accelerator, which reduces the time for complex math operations common in encoded applications.

The F2837xD microcontroller family features two CLA real-time control coprocessors. The CLA is an independent 32-bit floating-point processor that runs at the same speed as the main CPU. The CLA responds to peripheral triggers and executes code concurrently with the main C28x CPU. This parallel processing capability can effectively double the computational performance of a real-time control system. By using the CLA to service time-critical functions, the main C28x CPU is free to perform other tasks, such as communications and diagnostics. The dual C28x+CLA architecture enables intelligent partitioning between various system tasks. For example, one C28x+CLA core can be used to track speed and position, while the other C28x+CLA core can be used to control torque and current loops.

The TMS320F2837xD supports up to 1MB (512KW) of onboard flash memory with error correction code (ECC) and up to 204KB (102KW) of SRAM. Two 128-bit secure zones are also available on each CPU for code protection.

Performance analog and control peripherals are also integrated on the F2837xD MCU to further enable system consolidation. Four independent 16-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. The new sigma-delta filter module (SDFM) works in conjunction with the sigma-delta modulator to enable isolated current shunt measurements. The Comparator Subsystem (CMPSS) with windowed comparators allows for protection of power stages when current limit conditions are exceeded or not met. Other analog and control peripherals include DACs, PWMs, eCAPs, eQEPs, and other peripherals.

Peripherals such as EMIFs, CAN modules (ISO 11898-1/CAN 2.0B-compliant), and a new uPP interface extend the connectivity of the F2837xD. The uPP interface is a new feature of the C2000™ MCUs and supports high-speed parallel connection to FPGAs or other processors with similar uPP interfaces. Lastly, a USB 2.0 port with MAC and PHY lets users easily add universal serial bus (USB) connectivity to their application.

Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28379D or LAUNCHXL-F28379D evaluation board sand download C2000Ware.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The TMS320F2837xD is a powerful 32-bit floating-point microcontroller unit (MCU) designed for advanced closed-loop control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; and sensing and signal processing. To accelerate application development, the DigitalPower software development kit (SDK) for C2000 MCUs and the MotorControl software development kit (SDK) for C2000™ MCUs are available. The F2837xD supports a new dual-core C28x architecture that significantly boosts system performance. The integrated analog and control peripherals also let designers consolidate control architectures and eliminate multiprocessor use in high-end systems.

The dual real-time control subsystems are based on TI’s 32-bit C28x floating-point CPUs, which provide 200MHz of signal processing performance in each core. The C28x CPUs are further boosted by the new TMU accelerator, which enables fast execution of algorithms with trigonometric operations common in transforms and torque loop calculations; and the VCU accelerator, which reduces the time for complex math operations common in encoded applications.

The F2837xD microcontroller family features two CLA real-time control coprocessors. The CLA is an independent 32-bit floating-point processor that runs at the same speed as the main CPU. The CLA responds to peripheral triggers and executes code concurrently with the main C28x CPU. This parallel processing capability can effectively double the computational performance of a real-time control system. By using the CLA to service time-critical functions, the main C28x CPU is free to perform other tasks, such as communications and diagnostics. The dual C28x+CLA architecture enables intelligent partitioning between various system tasks. For example, one C28x+CLA core can be used to track speed and position, while the other C28x+CLA core can be used to control torque and current loops.

The TMS320F2837xD supports up to 1MB (512KW) of onboard flash memory with error correction code (ECC) and up to 204KB (102KW) of SRAM. Two 128-bit secure zones are also available on each CPU for code protection.

Performance analog and control peripherals are also integrated on the F2837xD MCU to further enable system consolidation. Four independent 16-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. The new sigma-delta filter module (SDFM) works in conjunction with the sigma-delta modulator to enable isolated current shunt measurements. The Comparator Subsystem (CMPSS) with windowed comparators allows for protection of power stages when current limit conditions are exceeded or not met. Other analog and control peripherals include DACs, PWMs, eCAPs, eQEPs, and other peripherals.

Peripherals such as EMIFs, CAN modules (ISO 11898-1/CAN 2.0B-compliant), and a new uPP interface extend the connectivity of the F2837xD. The uPP interface is a new feature of the C2000™ MCUs and supports high-speed parallel connection to FPGAs or other processors with similar uPP interfaces. Lastly, a USB 2.0 port with MAC and PHY lets users easily add universal serial bus (USB) connectivity to their application.

Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28379D or LAUNCHXL-F28379D evaluation board sand download C2000Ware.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 82
Top documentation Type Title Format options Date
* Data sheet F28377D-SEP Dual-Core Real-Time Microcontroller datasheet (Rev. A) PDF | HTML Jan 27, 2026
* User guide TMS320F2837xD Dual-Core Microcontrollers Technical Reference Manual (Rev. K) PDF | HTML May 28, 2024
* User guide TMS320C28x Extended Instruction Sets Technical Reference Manual (Rev. C) Oct 29, 2019
* Errata TMS320F2837xD Dual-Core Real-Time MCUs Silicon Errata (Rev. N) PDF | HTML May 15, 2024
* Radiation & reliability report Single-Event Effects (SEE) Radiation Report of the F28377D-SEP Dual-Core Real-Time Microcontroller PDF | HTML Oct 16, 2025
* Radiation & reliability report F28377D-SEP Total Ionizing Dose (TID) Report Oct 13, 2025
Application note How to Run Matlab© Simulink© Motor Control Example on C2000 LaunchPad™ Development Kit PDF | HTML Sep 15, 2026
White paper IC Sourcing for Space: Pros and Cons of Up-screening COTS Versus Space Enhanced Products (SEP) PDF | HTML Jul 28, 2026
Application note Highly Scalable Space Motor Control Platform based on TI’s Space Enhanced Products (-SEP) and Space Products PDF | HTML Jun 8, 2026
Product overview Implementing IEC 60730 / UL 1998 Compliance for C2000 Real-Time Microcontrollers (Rev. B) PDF | HTML Jun 4, 2026
Application note C2000™ MCU JTAG Connectivity Debug (Rev. D) PDF | HTML Apr 29, 2026
Application note Serial Flash Programming of C2000 Microcontrollers (Rev. I) PDF | HTML Aug 14, 2025
Application note EEPROM Emulation for Generation 3 C2000 Real-Time Controllers (Rev. B) PDF | HTML Aug 13, 2025
Application note MCU Control Center Tool Developer's Guide PDF | HTML Aug 4, 2025
Application note MCU Signal Sight Tool Developer's Guide PDF | HTML Aug 1, 2025
Functional safety information Certification for Functional Safety Hardware Process (Rev. C) Jun 6, 2025
Application note C2000-IDE Assist Tool Migration Feature Guide PDF | HTML Apr 23, 2025
User guide Getting Started with Bootloading on C2000™ Microcontrollers PDF | HTML Apr 8, 2025
Application note Digital Control Implementation for Hybrid Hysteretic Control LLC Converter (Rev. A) PDF | HTML Aug 21, 2024
Application brief Understanding Security Features for C2000 Real-Time Control MCUs (Rev. E) PDF | HTML Aug 5, 2024
Application note Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML Jun 26, 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
Application note VREFHI Input Driver Design for C2000 MCUs PDF | HTML Jan 18, 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML Jan 12, 2024
User guide Migration Between TMS320F2837x and TMS320F28P65x PDF | HTML Aug 2, 2023
Application note CRC Engines in C2000 Devices (Rev. A) PDF | HTML May 1, 2023
Application note Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML Apr 19, 2023
Application note Charge-Sharing Driving Circuits for C2000 ADCs (using PSPICE-FOR-TI) (Rev. A) PDF | HTML Mar 24, 2023
Application note Methods for Mitigating ADC Memory Cross-Talk (Rev. A) PDF | HTML Mar 24, 2023
Application note ADC Input Circuit Evaluation for C2000 Real-Time MCUs (using PSPICE-FOR-TI) PDF | HTML Mar 24, 2023
Application note C2000 ePWM Developer’s Guide (Rev. A) PDF | HTML Feb 24, 2023
Application note C2000 SysConfig Linker Command Tool PDF | HTML Jan 26, 2023
Application note Software Examples to Showcase Unique Capabilities of TI’s C2000™ CLA (Rev. A) PDF | HTML Nov 17, 2022
User guide C2000Ware motor control SDK getting started guide (Rev. A) PDF | HTML Oct 27, 2022
Application note C2000™ Hardware Built-In Self-Test (Rev. A) PDF | HTML Sep 28, 2022
Application note Intelligent LLC SR Control Using C2000 and UCD7138 (Rev. A) PDF | HTML Jun 27, 2022
Application note Interfacing EEPROM Using PMBus in I2C Mode PDF | HTML May 6, 2022
Functional safety information Functional Safety Manual for TMS320F2837xD, TMS320F2837xS and TMS320F2807x (Rev. D) PDF | HTML Jan 31, 2022
Application note Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A) PDF | HTML Dec 15, 2021
Application note Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C) PDF | HTML Dec 14, 2021
E-book Real-Time Control Reference Guide PDF | HTML Oct 29, 2021
Application note C2000 SysConfig PDF | HTML Oct 20, 2021
Application note Programming Examples for the DCAN Module (Rev. A) PDF | HTML May 20, 2021
Application note Leverage New Type ePWM Features for Multiple Phase Control PDF | HTML May 11, 2021
Application note C2000™ DCSM Security Tool (Rev. A) PDF | HTML May 10, 2021
White paper Achieve Power-Dense and Efficient Digital Power Systems by Combining TI GaN FETs Jan 5, 2021
More literature Maximize density, power, and reliability with TI GaN and C2000™ real-time MCUs Dec 15, 2020
Application note Quick Response Control of PMSM Using Fast Current Loop (Rev. B) Dec 7, 2020
Application note Flexible PWMs Enable Multi-Axis Drives, Multi-Level Inverters (Rev. B) PDF | HTML Oct 29, 2020
Application note Error Detection in SRAM (Rev. A) PDF | HTML Oct 28, 2020
Application note C2000™ Unique Device Number (Rev. B) PDF | HTML Sep 17, 2020
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial Jun 9, 2020
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) Jun 1, 2020
User guide C2000Ware DigitalPower SDK Getting Started Guide (Rev. B) Mar 20, 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML Dec 19, 2019
White paper Simplify the integration of position sensors for industrial drive control system (Rev. A) Nov 21, 2019
Application note Dual-Axis Motor Control Using FCL and SFRA On a Single C2000™ MCU PDF | HTML Aug 7, 2019
User guide C2000™ Software Frequency Response Analyzer (SFRA) Library User’s Guide (Rev. A) PDF | HTML Jun 26, 2019
User guide Fast Current Loop Driverlib Library User’s Guide May 30, 2019
Functional safety information Report on certificate of the Safety MCU by TUV SUD May 7, 2019
Technical article Motor control software development kit jump-starts new designs PDF | HTML Apr 17, 2019
Application note Updating Firmware on Security Enabled TMS320F2837xx or TMS320F2807x Devices Dec 4, 2018
Functional safety information Functional Safety: A tunable FMEDA for C2000™ MCUs Jul 27, 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
Application note Design and Usage Guidelines for the C2000 External Memory Interface (EMIF) (Rev. A) Mar 23, 2018
Application note Dual Motor Ctl Using FCL and Perf Analysis Using SFRA on TMS320F28379D LaunchPad (Rev. A) Mar 20, 2018
User guide Fast Current Loop (C28x) Library Mar 6, 2018
Application note Performance Analysis of Fast Current Loop (FCL) in Servo Mar 6, 2018
Application note Programming TMS320x28xx and 28xxx Peripherals in C/C++ (Rev. E) PDF | HTML Dec 19, 2017
Application note C2000 CPU Memory Built-In Self-Test Nov 27, 2017
Application note High Bandwidth Current Control of 3-Phase PMSM Using F2837x FCL Library May 8, 2017
Application note Fast Current Loop Library PDF | HTML May 8, 2017
Application note Built-In System Protection for Industrial Drives May 11, 2016
Application note High-Performance, High-Precision, Smart Sensing for Industrial Drives May 11, 2016
Application note Calculator for CAN Bit Timing Parameters PDF | HTML Mar 22, 2016
Application note The TMS320F2837xD Architecture: Achieving a New Level of High Performance Feb 11, 2016
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) Apr 10, 2015
Application note Accessing External SDRAM on the TMS320F2837x/2807x Microcontrollers Using C/C++ Mar 30, 2015
Application note Calculating FIT for a Mission Profile Mar 24, 2015
White paper Resolver-to-digital conversion implementation (Rev. A) Mar 26, 2014
Application note Running an Application from Internal Flash Memory on the TMS320F28xxx DSP (Rev. L) Feb 28, 2013
Application note TMS320C28x FPU Primer (Rev. A) Jul 20, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIEVM-VIENNARECT — Vienna rectifier-based three-phase power factor correction evaluation module using C2000™ MCUs

The Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off-board electric vehicle (EV) chargers and telecom rectifiers. This design illustrates how to control the power stage using C2000™ MCUs. This design uses an HSEC180 controlCARD (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

XDS110ISO-EVM — XDS110 isolated plug-in evaluation module for C2000 and Sitara™ controlSOMs

The XDS110 isolated plug-in board is a real-time debug and flash programming evaluation module for C2000 and Sitara controlSOMs. It can connect to C2000 and Sitara controlSOMs through a non-isolated 120-pin connector or through an electrically isolated 16-pin connector. Both connectors feature (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xD,  TMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in Modules (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

TIEVM-HV-1PH-DCAC — Single phase inverter development kit with voltage source and grid connected modes

This reference design implements single phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. Design supports two modes of operation for the inverter. First is voltage source mode using an output LC filter, this control mode is typically used in Uninterrupted (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

TMDSDOCK28379D — F28379D Delfino Experimenter Kit

TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

TMDXIDDK379D — C2000 DesignDRIVE Development Kit for Industrial Motor Control

The DesignDRIVE Development Kit (IDDK) hardware offers an integrated servo drive design with full power stage to drive a high voltage three-phase motor and eases the evaluation of a range of position feedback, current sensing and control topologies.

The sensing peripherals on the C2000™ MCU, (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

BOOSTXL-3PHGANINV — 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module

The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
 

MathWorks MATLAB & Simulink example models include the following:

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

BOOSTXL-POSMGR — C2000 DesignDRIVE position manager BoosterPack™ plug-in module

The PositionManager BoosterPack is a flexible low voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers.  When combined with the DesignDRIVE Position Manager software solutions this low-cost evaluation module becomes (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD,  F2837xS, and F2807x series in the TI MCU. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

TMDSHSECDOCK — HSEC180 controlCARD baseboard docking station

TMDSHSECDOCK is a baseboard that provides header-pin access to key signals on compatible HSEC180-based controlCARDs. A breadboard area is available for rapid prototyping. Board power can be provided by USB cable or a 5-V barrel supply.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-EXTENSION — Edge AI Toolkit Extension for CCStudio™ IDE and VS Code®

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Reference design

TIDA-010984 — Space-grade, SWaP-optimized, 10A, 150V, BLDC and stepper motor control platform reference design

The TIDA-010984 presents a complete space-grade motor control platform. The design supports single 2- and 3-phase stepper or dual three-phase motor configurations with trapezoidal or field-oriented control (FOC), and scales across radiation hardness levels by pin-compatible components. (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HLQFP (PTP) 176 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos