MSPM0L2227-Q1

ACTIVE

Automotive 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT

MSPM0L2227-Q1

ACTIVE

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 128 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption with KeyStore, Comparator, DMA, Dual-bank flash, LCD Controller, PSA L1, RTC, VBAT UART 5 CAN (#) 0 Security Cryptographic acceleration, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection, Tamper detection & resistance TI functional safety category Functional Safety-Compliant Number of ADC channels 21, 26 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 128 Number of GPIOs 43, 59, 73 Number of I2Cs 3
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 128 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption with KeyStore, Comparator, DMA, Dual-bank flash, LCD Controller, PSA L1, RTC, VBAT UART 5 CAN (#) 0 Security Cryptographic acceleration, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection, Tamper detection & resistance TI functional safety category Functional Safety-Compliant Number of ADC channels 21, 26 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 128 Number of GPIOs 43, 59, 73 Number of I2Cs 3
LQFP (PT) 48 81 mm² (9 mm × 9 mm) LQFP (PN) 80 196 mm² (14 mm × 14 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm)
  • AEC-Q100 Grade 1 qualified for automotive applications
  • Support for FuSa
    • ISO26262 ASIL B
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • PSA-L1 Certified
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 256KB of flash memory with ECC
      • Dual-bank with address swap with OTA updates
    • 32KB of SRAM with ECC or parity
    • 32B backup memory(1)
  • High-performance analog peripherals
    • 12-bit 1.68Msps analog-to-digital converter (ADC), up to 26 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • User interface
    • Ultra-low power segmented LCD controller supporting up to 8×51 and 4×55 LCD displays(2)
  • Optimized low-power modes
    • RUN:106µA/MHz (CoreMark)
    • STOP: 54µA at 32kHz
    • STANDBY1 1.2µA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and SRAM and registers fully retained
    • SHUTDOWN: 80nA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and I/O wake-up capability
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • 15-channel event fabric signaling system
    • Six timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband
      • One 32-bit general-purpose timer
      • Four 16-bit general-purpose timers
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT) residing in the VBAT island
  • Communication interfaces
    • Five UART modules, with two supporting LIN, IrDA, DALI, smart card, Manchester
    • Three I2C modules supporting SMBus/PMBus and wakeup from STOP mode, with two supporting up to FM+ (1Mbps)
    • Two SPI modules supporting up to 16Mbps

  • Clock system
    • Internal 4MHz to 32MHz oscillator with up to ±1.2% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy 1
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)1
    • External LF1 and HF digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure Key Storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • VBAT island (auxiliary supply)1
    • Independent supply with dedicated VBAT pin
    • Internal super-capacitor charger
    • Real-time clock (RTC)
    • Tamper detection with timestamp
    • Independent watchdog timer (IWDT)
    • Scratch Pad Memory (SPM)
  • Flexible I/O features
    • Up to 73 total GPIOs
    • Up to 5 GPIOs supplied by VBAT pin1
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 80-pin LQFP
    • 64-pin LQFP
    • 48-pin LQFP, VQFN(3)
    • 32-pin VQFN3
    • 24-pin VQFN3
  • Family members (also see Device Comparison)
    • MSPM0L2228: 256KB flash, LCD
    • MSPM0L2227: 128KB flash, LCD
    • MSPM0L1228: 256KB flash
    • MSPM0L1227: 128KB flash
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L2228 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)Part of the LFSS (Low Frequency Subsystem) supplied by the VBAT pin residing in the VBAT island

(2)MSPM0L222x devices only

(3)VQFN packages have wettable flanks.

  • AEC-Q100 Grade 1 qualified for automotive applications
  • Support for FuSa
    • ISO26262 ASIL B
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • PSA-L1 Certified
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 256KB of flash memory with ECC
      • Dual-bank with address swap with OTA updates
    • 32KB of SRAM with ECC or parity
    • 32B backup memory(1)
  • High-performance analog peripherals
    • 12-bit 1.68Msps analog-to-digital converter (ADC), up to 26 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • User interface
    • Ultra-low power segmented LCD controller supporting up to 8×51 and 4×55 LCD displays(2)
  • Optimized low-power modes
    • RUN:106µA/MHz (CoreMark)
    • STOP: 54µA at 32kHz
    • STANDBY1 1.2µA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and SRAM and registers fully retained
    • SHUTDOWN: 80nA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and I/O wake-up capability
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • 15-channel event fabric signaling system
    • Six timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband
      • One 32-bit general-purpose timer
      • Four 16-bit general-purpose timers
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT) residing in the VBAT island
  • Communication interfaces
    • Five UART modules, with two supporting LIN, IrDA, DALI, smart card, Manchester
    • Three I2C modules supporting SMBus/PMBus and wakeup from STOP mode, with two supporting up to FM+ (1Mbps)
    • Two SPI modules supporting up to 16Mbps

  • Clock system
    • Internal 4MHz to 32MHz oscillator with up to ±1.2% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy 1
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)1
    • External LF1 and HF digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure Key Storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • VBAT island (auxiliary supply)1
    • Independent supply with dedicated VBAT pin
    • Internal super-capacitor charger
    • Real-time clock (RTC)
    • Tamper detection with timestamp
    • Independent watchdog timer (IWDT)
    • Scratch Pad Memory (SPM)
  • Flexible I/O features
    • Up to 73 total GPIOs
    • Up to 5 GPIOs supplied by VBAT pin1
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 80-pin LQFP
    • 64-pin LQFP
    • 48-pin LQFP, VQFN(3)
    • 32-pin VQFN3
    • 24-pin VQFN3
  • Family members (also see Device Comparison)
    • MSPM0L2228: 256KB flash, LCD
    • MSPM0L2227: 128KB flash, LCD
    • MSPM0L1228: 256KB flash
    • MSPM0L1227: 128KB flash
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L2228 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)Part of the LFSS (Low Frequency Subsystem) supplied by the VBAT pin residing in the VBAT island

(2)MSPM0L222x devices only

(3)VQFN packages have wettable flanks.

MSPM0Lx22x microcontrollers (MCUs) are part of the highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in small packages (down to 4mm x 4mm) or high pin count packages (up to 80 pins). These devices include a VBAT backup island, an optional segmented LCD controller (on MSPM0L222x), cybersecurity enablers, and high-performance integrated analog, and provide excellent low-power performance across the operating temperature range.

Up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks. An additional 32-byte backup memory is provided in the VBAT island, supplied by the VBAT pin and retained even when the main supply (VDD) is lost.

The VBAT island provides a fully independent auxiliary power domain (separate from the main supply) which supplies low frequency modules from an alternate supply such as a battery, supercapacitor, or alternate voltage level (1.62V to 3.6V). The VBAT island includes the low-frequency clock system (LFOSC, LFXT), the real-time clock, the tamper detection, and timestamp logic, an independent watchdog timer, and a 32-byte backup memory. Up to five digital IOs are powered from the VBAT supply. A charging mode is provided to optionally trickle charge a supercapacitor on the VBAT pin from the primary (VDD) supply when VDD is greater than VBAT.

An ultra-low power segmented LCD controller (on MSPM0L2228 and MSPM0L2227 devices) supports driving LCD glass with up to 59 pins in a variety of mux and bias configurations, enabling low cost displays.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is Arm® PSA Level 1 certified.

A set of high-performance analog modules is provided, including a 12-bit 1.68Msps SAR ADC supporting up to 26 external channels. An analog comparator is provided to support low power or low latency monitoring of analog signals. An on-chip voltage reference (1.4V or 2.5V) can be used to provide a stable reference voltage to the ADC and comparator. Environmental monitoring of the die temperature using the internal temperature sensor, VDD voltage, and VBAT voltage is supported.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0Lx22x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

MSPM0Lx22x microcontrollers (MCUs) are part of the highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in small packages (down to 4mm x 4mm) or high pin count packages (up to 80 pins). These devices include a VBAT backup island, an optional segmented LCD controller (on MSPM0L222x), cybersecurity enablers, and high-performance integrated analog, and provide excellent low-power performance across the operating temperature range.

Up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks. An additional 32-byte backup memory is provided in the VBAT island, supplied by the VBAT pin and retained even when the main supply (VDD) is lost.

The VBAT island provides a fully independent auxiliary power domain (separate from the main supply) which supplies low frequency modules from an alternate supply such as a battery, supercapacitor, or alternate voltage level (1.62V to 3.6V). The VBAT island includes the low-frequency clock system (LFOSC, LFXT), the real-time clock, the tamper detection, and timestamp logic, an independent watchdog timer, and a 32-byte backup memory. Up to five digital IOs are powered from the VBAT supply. A charging mode is provided to optionally trickle charge a supercapacitor on the VBAT pin from the primary (VDD) supply when VDD is greater than VBAT.

An ultra-low power segmented LCD controller (on MSPM0L2228 and MSPM0L2227 devices) supports driving LCD glass with up to 59 pins in a variety of mux and bias configurations, enabling low cost displays.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is Arm® PSA Level 1 certified.

A set of high-performance analog modules is provided, including a 12-bit 1.68Msps SAR ADC supporting up to 26 external channels. An analog comparator is provided to support low power or low latency monitoring of analog signals. An on-chip voltage reference (1.4V or 2.5V) can be used to provide a stable reference voltage to the ADC and comparator. Environmental monitoring of the die temperature using the internal temperature sensor, VDD voltage, and VBAT voltage is supported.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0Lx22x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available under NDA. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 25
Top documentation Type Title Format options Date
* Data sheet MSPM0L222x-Q1, MSPM0L122x-Q1 Automotive Mixed-Signal Microcontrollers datasheet (Rev. A) PDF | HTML Nov 20, 2024
* User guide MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. F) PDF | HTML Mar 20, 2026
* Errata MSPM0L222x, MSPM0L122x Mixed-Signal Microcontrollers Errata (Rev. D) PDF | HTML Jul 27, 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. B) PDF | HTML Aug 27, 2026
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML Jan 8, 2026
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML Sep 4, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Application note Migration Guide From STM32 to Arm-Based MSPM0 (Rev. B) PDF | HTML Aug 11, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML Aug 6, 2025
Application note MSPM0 MCUs Quick Reference Guide (Rev. B) PDF | HTML Aug 4, 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML Jun 29, 2025
Functional safety information MSPM0L1227-Q1, MSPM0L1228-Q1, MSPM0L2227-Q1, MSPM0L2228-Q1 TÜV SÜD Functional Safety Certificate Jun 9, 2025
User guide Migration Guide From Microchip to MSPM0 (Rev. A) PDF | HTML Jun 4, 2025
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML Jun 2, 2025
User guide Migration Guide From Renesas RL78 to Arm-Based MSPM0 (Rev. A) PDF | HTML May 29, 2025
Functional safety information Functional Safety Manual for MSPM0Lx22x-Q1 PDF | HTML May 28, 2025
Product overview MSPM0Lx22x Microcontrollers Enabling Low-Power Display and Security Designs (Rev. A) PDF | HTML Oct 11, 2024
Application note Low-Frequency Subsystem and VBAT Feature in MSPM0L222X PDF | HTML Sep 25, 2024
Application note Designing With MSPM0™ MCUs and Segment LCDs PDF | HTML Sep 6, 2024
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML Oct 3, 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML Feb 22, 2023
Application note MSPM0 L-Series MCUs Power Optimization Guide PDF | HTML Feb 22, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Development kit

LP-MSPM0L2228 — MSPM0L2228 LaunchPad™ development kit evaluation module

The MSPM0L2228 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) for the MSPM0L2228 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0Lx22x microcontroller platform, including an onboard debug probe for programming, debugging, and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

MSPM0-ACADEMY — MSPM0™ academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Driver or library

MSP-SAFETY-LIB — API Library for select Safety Mechanisms for MSP Families

MSP Safety Library provides APIs for select safety mechanisms based on the corresponding device safety manual along with usage examples and documentation
Supported products & hardware
Driver or library

MSPM0LX22X-Q1-FS — MSPM0L122X and MSPM0L222X functional safety information

To provide functional safety information of MSPM0L1227-Q1, MSPM0L1228-Q1, MSPM0L2227-Q1 and MSPM0L2228-Q1.
Supported products & hardware
Software programming tool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian
LQFP (PN) 80 Ultra Librarian
LQFP (PM) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos