CCSTUDIO

CCStudio™ integrated development environment (IDE)

CCSTUDIO

Downloads

Overview

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. CCStudio IDE is available across Windows®, Linux® and macOS® platforms.

CCStudio IDE enables users to unleash the power of AI to aid in embedded software development. Whether a beginner or a seasoned professional, using AI can amplify a user’s productivity and help them achieve tasks that were previously beyond reach. CCStudio IDE enables industry standard agents and models to accelerate code development, system configuration and debug. Comprehensive and structured documentation provides AI with the information and context it needs to be effective. Interfaces enable AI to control development tools to automate activities including the ability to debug issues. Integration with SysConfig enables AI agents to validate changes in real-time and quickly resolve any conflicts or errors.

For traditional development the intuitive user interface guides users though each step of application development. It includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler and many other features. Familiar tools and interfaces make getting started with development simple and easy.

CCStudio IDE combines the advantages of the Eclipse® Theia framework with advanced capabilities from TI resulting in a compelling feature-rich environment. It is available as both a desktop and cloud-based application.  The cloud application enables development without the need to download and install large amounts of software. Get started in the cloud by visiting the TI Developer Zone.

For VS Code® users, the CCStudio IDE interface will be very familiar. The Eclipse® Theia framework leverages some of the same components that power VS Code. However, if there is a desire to use VS Code natively, there is a TI VS Code extension package available from the marketplace that enables support for selected devices.

Features

AI driven development:

Leverage the power of of industry standard AI agents and models to enhance productivity. The CCStudio IDE ensures that agents have the information and context needed to effectively drive development. Tool interfaces enable not only code generation but full control over the development workflow including software configuration and even debug.

Get started quickly:

Code Composer Studio has an intuitive user interface making development easy. Connected development boards are automatically detected and a tailored set of actions for getting started are presented.

Compiler:
Code Composer Studio includes C/C++ compilers tailored to get maximum performance and optimal code size for TI devices. The TI Arm Clang compiler combines LLVM and Clang with TI added features such as link time optimization to provide exceptional code size for TI Arm®-based microcontrollers. Compilers are included for proprietary architectures such as MSP430TM, C2000TM and DSPs that enable the optimum performance entitlement for these devices. 

Resource Explorer:
Resource Explorer provides access to the resources needed for embedded development. Quickly access examples, training, software development kits and documentation tailored to the device being used. Resource Explorer is included with Code Composer Studio and is also available in the cloud on the TI Developer Zone.

Hardware and software configuration with SysConfig:
SysConfig is an intuitive and comprehensive tool for configuring pins, peripherals, drivers, radios and other components. SysConfig simplifies configuration challenges and accelerates software development.  

EnergyTrace™:
EnergyTrace is an analysis tool that measures and displays the energy profile of microcontroller and wireless connectivity applications and helps optimize for ultra-low-power consumption.

Advanced debug:
Code Composer Studio provides many advanced debug capabilities. The runtime object view provides insight into the status of RTOS objects such as tasks, stacks, timers and semaphores. Trace can be leveraged to track program execution and track down hard to debug issues. Access memory and registers non-intrusively while the device is running without impacting program execution. Graph arrays of data to visualize memory in a graphical format.

Scripting & automation:
Code Composer Studio has a complete scripting environment allowing for the automation of tasks such as testing and performance benchmarking.

Download View video with transcript Video

Downloads

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Hardware development
Development kit
LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC3235S CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-CC3235SF CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-F2800137 TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280025C F280025C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F28027 C2000 Piccolo MCU F28027 LaunchPad™ development kit LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU LAUNCHXL-RM42 Hercules RM42x LaunchPad Development Kit LAUNCHXL-TMS57004 Hercules TMS570LS04x/03x LaunchPad Development Kit LAUNCHXL2-570LC43 Hercules TMS570LC43x LaunchPad Development Kit LAUNCHXL2-RM46 Hercules RM46x LaunchPad Development Kit LAUNCHXL2-RM57L Hercules RM57Lx LaunchPad Development Kit LAUNCHXL2-TMS57012 Hercules TMS570LS12x LaunchPad Development Kit LP-MSPM0L2228 MSPM0L2228 LaunchPad™ development kit evaluation module
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2188EVM AWR2188 evaluation module AWR2243-2X-CAS-EVM Two-device mmWave cascade evaluation module for automotive 4D imaging radar AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR2944PEVM AWR2944PEVM evaluation module for the AWR2944P radar sensor AWR2E44PEVM AWR2E44P evaluation module AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor AWRL6844EVM AWRL6844 evaluation module IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL1432BOOST-BSD IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor IWRL6432AOPEVM IWRL6432AOP evaluation module IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor IWRL6432FSPEVM Low power IWRL6432 power optimized EVM IWRL6844EVM IWRL6844 evaluation module LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LAUNCHXL-F2800157 C2000™ real-time MCU F2800157 LaunchPad™ development kit LAUNCHXL-F280049C F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU LAUNCHXL-F28E12X C2000™ real-time MCU F28E12x LaunchPad™ development kit LAUNCHXL-F28P55X C2000™ real-time MCU F28P55X LaunchPad™ development kit LAUNCHXL-F28P65X C2000™ real-time MCU F28P65x LaunchPad™ development kit LAUNCHXL-F29H85X C2000™ real-time MCU F29H85x LaunchPad™ development kit LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU LP-AM261 AM261x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263P AM263Px Arm®-based MCU general-purpose LaunchPad™ development kit LP-MSPM0C1104 MSPM0C1104 LaunchPad™ development kit for 24-MHz Arm® Cortex®-M0+ MCU LP-MSPM0C1106 MSPM0C1106 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3218 MSPM0G3218 LaunchPad™ development kit evaluation module LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3519 MSPM0G3519 LaunchPad™ development kit evaluation module LP-MSPM0G5187 MSPM0G5187 LaunchPad™ development kit evaluation module LP-MSPM0H3216 MSPM0H3216 LaunchPad™ development kit for 32MHz Arm® Cortex®-M0+ microcontroller LP-MSPM0L1117 MSPM0L1117 Launchpad™ development kit for 32MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0L2117 MSPM0L2117 LaunchPad™ development kit evaluation module SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC SK-AM62P-LP AM62P starter kit evaluation module SK-AM64B AM64B starter kit for AM64x Sitara™ processors
Launch Download options

CCSTUDIO CCStudio™ IDE

close
Latest version
Version: 20.5.0
Release date: Mar 9, 2026
This design resource supports most products in these categories.

Check the product details page to verify support.

Hardware development
Development kit
LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC3235S CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-CC3235SF CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-F2800137 TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280025C F280025C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F28027 C2000 Piccolo MCU F28027 LaunchPad™ development kit LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU LAUNCHXL-RM42 Hercules RM42x LaunchPad Development Kit LAUNCHXL-TMS57004 Hercules TMS570LS04x/03x LaunchPad Development Kit LAUNCHXL2-570LC43 Hercules TMS570LC43x LaunchPad Development Kit LAUNCHXL2-RM46 Hercules RM46x LaunchPad Development Kit LAUNCHXL2-RM57L Hercules RM57Lx LaunchPad Development Kit LAUNCHXL2-TMS57012 Hercules TMS570LS12x LaunchPad Development Kit LP-MSPM0L2228 MSPM0L2228 LaunchPad™ development kit evaluation module
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2188EVM AWR2188 evaluation module AWR2243-2X-CAS-EVM Two-device mmWave cascade evaluation module for automotive 4D imaging radar AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR2944PEVM AWR2944PEVM evaluation module for the AWR2944P radar sensor AWR2E44PEVM AWR2E44P evaluation module AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor AWRL6844EVM AWRL6844 evaluation module IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL1432BOOST-BSD IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor IWRL6432AOPEVM IWRL6432AOP evaluation module IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor IWRL6432FSPEVM Low power IWRL6432 power optimized EVM IWRL6844EVM IWRL6844 evaluation module LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LAUNCHXL-F2800157 C2000™ real-time MCU F2800157 LaunchPad™ development kit LAUNCHXL-F280049C F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU LAUNCHXL-F28E12X C2000™ real-time MCU F28E12x LaunchPad™ development kit LAUNCHXL-F28P55X C2000™ real-time MCU F28P55X LaunchPad™ development kit LAUNCHXL-F28P65X C2000™ real-time MCU F28P65x LaunchPad™ development kit LAUNCHXL-F29H85X C2000™ real-time MCU F29H85x LaunchPad™ development kit LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU LP-AM261 AM261x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263P AM263Px Arm®-based MCU general-purpose LaunchPad™ development kit LP-MSPM0C1104 MSPM0C1104 LaunchPad™ development kit for 24-MHz Arm® Cortex®-M0+ MCU LP-MSPM0C1106 MSPM0C1106 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3218 MSPM0G3218 LaunchPad™ development kit evaluation module LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3519 MSPM0G3519 LaunchPad™ development kit evaluation module LP-MSPM0G5187 MSPM0G5187 LaunchPad™ development kit evaluation module LP-MSPM0H3216 MSPM0H3216 LaunchPad™ development kit for 32MHz Arm® Cortex®-M0+ microcontroller LP-MSPM0L1117 MSPM0L1117 Launchpad™ development kit for 32MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0L2117 MSPM0L2117 LaunchPad™ development kit evaluation module SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC SK-AM62P-LP AM62P starter kit evaluation module SK-AM64B AM64B starter kit for AM64x Sitara™ processors

Release Information

The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.


CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.

What's new

  • CCStudio™ IDE Out-of-Box AI integration enables agentic development
  • Intuitive getting started AI Assistant makes configuration a breeze for Claude Code
  • MCP servers for SysConfig, projec, and debug operations
  • Graph improvements for FFT, complex and logarithmic types, interleaved/non-interleaved data types
  • Improved build times for large projects
  • Scripting console support for mjs fies, command history, CCS variables, disassembly/function/source APIs
  • Register view features for sorting, export, and float displays
  • Many other smaller improvements to scripting, 

Additional resources you might need

Firmware

UCD3138FW-BIDI Bi-Directional Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Reference design
TIDA-00653 Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications
Download options

UCD3138FW-BIDI Bi-Directional Firmware

close
Latest version
Version: 01.00.00.0B
Release date: Apr 3, 2017
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Reference design
TIDA-00653 Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcc64 or www.ti.com/lit/xx/tidcc64b/tidcc64b.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCC64. Please update any bookmarks accordingly.
Online training

CCSTUDIO-ACADEMY Code Composer Studio™ Academy

Supported products & hardware

CCSTUDIO-ACADEMY Code Composer Studio™ Academy

close
Latest version
Version: 1.00.00.00
Release date: Nov 12, 2024

Release Information

Code Composer Studio™ Academy is the primary resource for users to learn about the features of Code Composer Studio™ IDE and related components.

Technical documentation

No results found. Please clear your search and try again.
View all 26
Top documentation Type Title Format options Date
* User guide Code Composer Studio User’s Guide May 13, 2020
* More literature Code Composer Studio on Resource Explorer Jan 6, 2020
User guide TMS320C28x Assembly Language Tools v25.11.0.LTS User's Guide (Rev. AA) PDF | HTML Mar 25, 2026
User guide TMS320C28x Optimizing C/C++ Compiler v25.11.0.LTS User's Guide (Rev. AA) PDF | HTML Mar 25, 2026
Application note C28x Embedded Application Binary Interface (Rev. C) PDF | HTML Mar 25, 2026
User guide TMS320C6000 Optimizing C/C++ Compiler v8.5.x User's Guide (Rev. G) PDF | HTML Aug 10, 2025
User guide TMS320C6000 Assembly Language Tools v8.5.x User's Guide (Rev. F) PDF | HTML Aug 8, 2025
Application note C6000 Embedded Application Binary Interface (Rev. B) PDF | HTML Aug 8, 2025
User guide C7000 Host Emulation v5.0.0.LTS Users Guide (Rev. L) PDF | HTML Mar 18, 2025
User guide C7000 C/C++ Optimizing Compiler v5.0.0.LTS Users Guide (Rev. K) PDF | HTML Mar 18, 2025
User guide C7000 C/C++ Optimization Guide (Rev. D) PDF | HTML May 22, 2024
User guide ARM Assembly Language Tools v20.2.0.LTS User's Guide (Rev. Z) PDF | HTML Mar 30, 2023
User guide ARM Optimizing C/C++ Compiler v20.2.0.LTS User's Guide (Rev. W) PDF | HTML Mar 30, 2023
User guide C6000-to-C7000 Migration User's Guide (Rev. E) PDF | HTML Mar 29, 2023
User guide MSP430 Assembly Language Tools v21.6.0.LTS User's Guide (Rev. Y) PDF | HTML May 25, 2021
User guide MSP430 Optimizing C/C++ Compiler v21.6.0.LTS User's Guide (Rev. Y) PDF | HTML May 25, 2021
Application note MSP430 Embedded Application Binary Interface (Rev. A) PDF | HTML Jun 2, 2020
More literature Code Composer Studio Documentation Overview May 13, 2020
User guide VCOP Kernel-C to C7000 Migration Tool User's Guide (Rev. C) PDF | HTML Aug 11, 2019
User guide PRU Assembly Language Tools v2.3 User's Guide (Rev. C) May 21, 2018
User guide PRU Optimizing C/C++ Compiler v2.3 User's Guide (Rev. C) May 21, 2018
Technical article Five fab facts about the C6678 DSP PDF | HTML Apr 27, 2015
User guide TMS320C55x Optimizing C/C++ Compiler User's Guide (Rev. G) Nov 9, 2011
User guide TMS320C55x Assembly Language Tools User's Guide (Rev. I) Nov 9, 2011
Application note Using the Scripting Utility in the Code Composer Studio IDE (Rev. A) Jul 2, 2002
Application note Configuring Code Composer Studio for Heterogeneous Debugging Jun 30, 2001

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
ENERGYTRACE EnergyTrace Technology SYSCONFIG System configuration tool TI-CGT TI code generation tools - C/C++ compilers and assembly language tools

Hardware development

DEBUG PROBE
TMDSEMU110-U XDS110 JTAG Debug Probe TMDSEMU200-U XDS200 USB Debug Probe TMDSEMU560V2STM-U XDS560™ software v2 system trace USB debug probe
DEVELOPMENT KIT
MSP-TS430PN80A MSP-TS430PN80A - 80-pin Target Development Board for MSP430F5x MCUs MSP-TS430RGZ48B MSP430F534x 48-Pin Target board only
EVALUATION BOARD
LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU TMDSCNCD28P65X TMS320F28P65X controlCARD evaluation module TMDSOSKL137 OMAP-L137/TMS320C6747 Floating Point Starter Kit TMDXEVM3358 AM335x evaluation module
HARDWARE PROGRAMMING TOOL
MSP-FET MSP MCU Programmer and Debugger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos