TMDSEMU560V2STM-U

TMDSEMU560V2STM-U

Order now

Overview

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).  For Trace over pins the XDS560v2 PRO TRACE is required.

The XDS560v2 connects to the target board via a MIPI HSPT 60-pin connector (with multiple adapters for TI 14-pin, TI 20-pin and ARM 20 pin) and to the host PC via USB2.0 High speed (480Mbps). 

The XDS560v2 comes in a package consisting of:

  • XDS560v2 debug pod
  • MIPI HSPT 60-pin to TI 14-pin converter adapter
  • MIPI HSPT 60-pin to TI 20-pin converter adapter
  • MIPI HSPT 60-pin to ARM 20-pin converter adapter
  • USB2.0 cable
  • CDROM with device drivers
  • Quick Start guide
  • Warranty and product registration information

Devices supported:

  • SimpleLink MCUs (CC13xx, CC26xx, CC3x, MSP432)
  • C2000, TM4C12x and Hercules microcontrollers
  • Sitara (OMAPL13x, AM335x, AM43xx, AM57xx, AM65xx, AMIC1xx, AM64xx, AM24xx)
  • Automotive SoCs (TDAx ADAS, DRAx infotainment)
  • mmWave sensors (IWR/AWR14xx, IWR/AWR16xx, IWR68xx)
  • C671x, C672x, C674x and C66x (Keystone I) Floating point DSPs
  • C642x and C645x
  • 66AK2 and TCI66x Multicore DSP + ARM® SoCs (Keystone II)
  • C55x Low-power DSPs
  • UCD3x Digital Power devices
  • PGA970 SoC
  • Other TI SoCs with PRU, C674x, C66xx, Cortex M, Cortex R and Cortex A cores

Devices NOT supported:

  • MSP430 Microcontrollers
  • AWR12xx mmWave sensors
  • C54x
  • C62x, C670x, C640x and C641x
  • Devices that only support serial wire debug (SWD)

You will need:

  • An installation of Code Composer Studio v4 or newer
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features one of the compatible JTAG headers

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 280mm x 210mm x 51mm (11in x 8.0in x 2.0in)
  • Packaged product weight: 450g (1.0lb)

Features

XDS560v2 is the latest variant of the XDS560 family of high-performance debug probes (emulators) for TI processors. With the fastest speeds and most features of the entire XDS family, XDS560v2 is the most comprehensive solution to debug TI microcontrollers, processors and wireless connectivity microcontrollers.

The XDS560v2 supports the traditional IEEE1149.1 (JTAG) emulation as well as IEEE1149.7 (cJTAG) and operates with JTAG interface levels from +1.2V to +4.1V.

Compact JTAG (cJTAG) is a major improvement over the traditional JTAG, as it supports all its features while using only two pins, and is available in selected TI wireless connectivity microcontrollers.

All XDS560v2 models support either USB2.0 High speed (480Mbps) or Ethernet 10/100Mbps, with some models supporting both. Also, some models support PoE (Power over Ethernet) for added flexibility.

The XDS560v2 is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Development Environment, Compiler, and full hardware debugging and Trace capability (on selected devices) of TI microcontrollers, processors and wireless connectivity microcontrollers.

Other XDS products:

AC/DC controllers
UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power

 

Audio & radar DSP SoCs
66AK2E05 — High performance multicore DSP+Arm - 4x Arm A15 cores, 1x C66x DSP core, NetCP, 10GbE 66AK2H06 — High performance multicore DSP+Arm - 2x Arm A15 cores, 4x C66x DSP cores 66AK2H12 — High performance multicore DSP+Arm - 4x Arm A15 cores, 8x C66x DSP cores 66AK2H14 — High performance multicore DSP+Arm - 4x Arm A15 cores, 8x C66x DSP cores, 10GbE AM2732-Q1 — Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security SM320C6201-EP — Enhanced product C6201 fixed point DSP SM320C6415-EP — Enhanced product C6415 fixed point DSP SM320C6424-EP — Enhanced product C6424 fixed point DSP SM320C6472-HIREL — High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL — High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 — Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP — Enhanced product C6701 floating-point DSP SM320C6711D-EP — Enhanced product C6711D floating-point DSP SM320C6712D-EP — Enhanced product C6712D DSP SM320C6727B — Military grade C6727B floating-point DSP SM320VC5416-EP — Enhanced product low power C5416 fixed point DSP SM320VC5421-EP — Enhanced product low power C5421 fixed point DSP SM320VC5507-EP — Enhanced product low power C5507 fixed point DSP SMJ320C6201B — Fixed Point Digital Signal Processor, Military SMJ320C6203 — Military grade C62x fixed point DSP - ceramic package SMJ320C6415 — Military grade C64x fixed point DSP - ceramic package SMJ320C6701 — Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP — Radiation-hardened, QML-V, C6701 floating-point DSP SMJ320VC5416 — Military grade C54x fixed point DSP - ceramic package SMV320C6727B-SP — Radiation-hardened, C6727B floating-point DSP TMS320C5504 — Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 — Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5514 — Low power C55x fixed point DSP- up to 120MHz, USB TMS320C5515 — Low power C55x fixed point DSP- up to 120MHz, USB, LDC interface, FFT HWA, SAR ADC TMS320C5517 — Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 — Low power C55x fixed point DSP- up to 100MHz TMS320C5533 — Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B — C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B — C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 — Fixed-Point Digital Signal Processor TMS320C6205 — Fixed-Point Digital Signal Processor TMS320C6410 — C64x fixed point DSP- up to 400MHz, McBSP, McASP, I2C TMS320C6412 — C64x fixed point DSP- up to 720MHz, McBSP, McASP, I2cC, Ethernet TMS320C6413 — C64x fixed point DSP - 500MHz, McBSP, McASP, I2cC TMS320C6414 — C64x fixed point DSP- up to 720MHz, McBSP TMS320C6414T — C64x fixed point DSP- up to 1GHz, McBSP TMS320C6415 — C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6415T — C64x fixed point DSP- up to 850MHz, McBSP, PCI TMS320C6416 — C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6418 — C64x fixed point DSP - 600MHz, McBSP, 2 x PCI TMS320C6421 — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA , 16-Bit DDR2, SDRAM TMS320C6421Q — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424 — C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2, SDRAM TMS320C6424Q — C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 — C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 — C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 — C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 — Communications infrastructure digital signal processor TMS320C6654 — High performance single-core C66x fixed and floating-point DSP- up to 850MHz TMS320C6655 — High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6657 — High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART TMS320C6671 — High performance single-core C66x fixed and floating-point DSP - 1GHz TMS320C6672 — High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6674 — High performance quad-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6678 — High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6701 — C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D — C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D — C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6713B — C67x floating-point DSP- up to 300MHz, McBSP, 16-Bit EMIFA TMS320C6720 — C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B — C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B — C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 — C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B — C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6742 — Low power C674x floating-point DSP- 200MHz TMS320C6743 — Low power C674x floating-point DSP- 375MHz TMS320C6745 — Low power C674x floating-point DSP- 456MHz, QFP TMS320C6746 — Low power C674x floating-point DSP- 456MHz TMS320C6747 — Low power C674x floating-point DSP- 456MHz, PBGA TMS320C6748 — Low power C674x floating-point DSP- 456MHz, SATA TMS320DM8127 — DaVinci Digital Media Processor TMS320DM8147 — DaVinci Digital Media Processor TMS320DM8148 — DaVinci Digital Media Processor TMS320VC5401 — Fixed-Point Digital Signal Processor TMS320VC5402 — Digital Signal Processor TMS320VC5402A — Fixed-Point Digital Signal Processor TMS320VC5404 — Digital Signal Processor TMS320VC5407 — Digital Signal Processor TMS320VC5501 — Low power C55x fixed point DSP- up to 300MHz TMS320VC5502 — Fixed-Point Digital Signal Processor TMS320VC5503 — Low power C55x fixed point DSP- up to 200MHz TMS320VC5506 — Low power C55x fixed point DSP - 108MHz TMS320VC5507 — Fixed-Point Digital Signal Processor TMS320VC5509A — Fixed-Point Digital Signal Processor TMS320VC5510A — Fixed-Point Digital Signal Processors

 

Automotive body & lighting MCUs
AM2611-Q1 — Up to 400MHz single-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2612-Q1 — Up to 400MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2631-Q1 — Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security F28M35H52C-Q1 — Automotive C2000™ dual-core 32-bit MCU with 250 MIPS, 1024 KB flash TMS320C28343-Q1 — Automotive C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28346-Q1 — Automotive C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F280021-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash TMS320F280034-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280040-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F2801-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, 32 KB flash, 6 PWM TMS320F28016-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM, CAN TMS320F2802-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 6 PWM TMS320F28022-Q1 — Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023-Q1 — Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28030-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28052-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F2806-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 12 PWM TMS320F28062-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28066-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075-Q1 — Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F2808-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, 128 KB flash, 12 PWM TMS320F2809-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, 256 KB flash, 12 PWM TMS320F2810-Q1 — Automotive C2000™ 32-bit MCU with 150 MHz, 128 KB flash TMS320F2811-Q1 — Automotive C2000™ 32-bit MCU with 150 MHz, 256 KB flash TMS320F2812-Q1 — Automotive C2000™ 32-bit MCU with 150 MHz, 256 KB flash, EMIF TMS320F28232-Q1 — Automotive C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234-Q1 — Automotive C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28235-Q1 — Automotive C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28335-Q1 — Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC

 

Automotive driver assist SoCs
AM62A3-Q1 — Automotive 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, dashcams AM62A7-Q1 — 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras TDA4AH-Q1 — SoC with Octal Arm® Cortex®-A72, C7xDSP, and 32 TOPS of AI for vision perception and analytics TDA4AL-Q1 — SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, and C7xDSP for vision perception and analytics TDA4AP-Q1 — SoC with Octal Arm® Cortex®-A72, 24 TOPS of AI, and C7xDSP for vision perception and analytics TDA4VE-Q1 — SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VH-Q1 — SoC with Octal Arm® Cortex®-A72, 32 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VL-Q1 — SoC with Dual Arm® Cortex®-A72, 4 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VM-Q1 — SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TDA4VP-Q1 — SoC with Octal Arm® Cortex®-A72, 24 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TMS320DM642Q — Video/imaging fixed-point digital signal processor TMS320DM6431Q — Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP

 

Automotive mmWave radar sensors
AWR1443 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843 — Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator

 

Automotive networking SoCs
DRA821U-Q1 — SoC with Dual Arm® Cortex®-A72, 4 port Ethernet, and 4 lane PCIe for networking and compute DRA829J-Q1 — SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute DRA829V-Q1 — SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute

 

Automotive powertrain, zonal & chassis control MCUs
AM2632-Q1 — Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634-Q1 — Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and security AM263P2-Q1 — Automotive dual-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memo AM263P4-Q1 — Automotive 400MHz quad-core Arm® Cortex®-R5F MCU with real-time control and flash-in-package TMS320F280025-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash TMS320F280025C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB TMS320F280036-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280036C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280037-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash,FPU, TMU with CLA, AES and CAN-FD TMS320F280037C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280038-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280038C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280048-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28026-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28034-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28375S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 — Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 — Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28384D-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, Ethernet TMS320F28384S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet TMS320F28386D-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth TMS320F28386S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe TMS470MF03107 — 16/32-bit RISC Flash microcontroller TMS470MF04207 — 16/32-bit RISC Flash microcontroller TMS470MF06607 — 16/32-bit RISC Flash microcontroller TMS570LC4357 — 16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100 TMS570LS0232 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0332 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0432 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0714 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS0714-S — High Performance 32-bit ARM Cortex-R5 based Microcontroller TMS570LS0914 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS1114 — 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1115 — 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1224 — 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100 TMS570LS1225 — 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray TMS570LS1227 — 16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC TMS570LS2124 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS2125 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS2134 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS2135 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS3134 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F TMS570LS3135 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay TMS570LS3137 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay

 

General-purpose MCUs
TM4C1230C3PM — High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1230D5PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP TM4C1230E6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1230H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1231C3PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 100-pin LQFP TM4C1231E6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231E6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP TM4C1231H6PGE — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 144-pin LQFP TM4C1231H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231H6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP TM4C1232C3PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232D5PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232E6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1233C3PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233E6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233E6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233H6PGE — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQFP TM4C1233H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233H6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1236D5PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP TM4C1236E6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB, 64-pin LQFP TM4C1236H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP TM4C1237D5PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237D5PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C1237E6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237E6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C1237H6PGE — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 144-pin LQFP TM4C1237H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237H6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C123AE6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP TM4C123AH6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP TM4C123BE6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BE6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6PGE — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 144-pin LQFP TM4C123BH6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BH6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6ZRB — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 157-pin BGA TM4C123FE6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123FH6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123GE6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQFP TM4C123GE6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP TM4C123GH6PGE — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP TM4C123GH6PM — 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin TM4C123GH6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP TM4C123GH6ZRB — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA TM4C123GH6ZXR — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA TM4C1290NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB TM4C1290NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB TM4C1292NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1292NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1294KCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY TM4C1294NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1297NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD TM4C1299KCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C1299NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C129CNCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES TM4C129CNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES TM4C129DNCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129DNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129EKCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129LNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XKCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

 

Industrial mmWave radar sensors
IWR1443 — Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 — Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU IWR1843 — Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR6443 — Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator IWR6843 — Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP — Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)

 

Multimedia & industrial networking SoCs
66AK2L06 — Multicore DSP+ARM KeyStone II System-on-Chip (SoC) AM1705 — Sitara processor: Arm9, SDRAM, Ethernet AM1707 — Sitara processor: Arm9, SDRAM, Ethernet, display AM1802 — Sitara processor: Arm9, LPDDR, DDR2, Ethernet AM1806 — Sitara processor: Arm9, LPDDR, DDR2, display AM1808 — Sitara processor: Arm9, LPDDR, DDR2, display, Ethernet AM1810 — Sitara processor: Arm9, LPDDR, DDR2, display, Ethernet, PROFIBUS AM2431 — Arm® Cortex®-R5F-based MCU with security and PRU-ICSSG for industrial networking AM2432 — Dual-core Arm® Cortex®-R5F-based MCU with security and PRU-ICSSG for industrial networking AM2434 — Quad-core Arm® Cortex®-R5F-based MCU with security and PRU-ICSSG for industrial networking AM3351 — Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display AM3352 — Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN AM3354 — Sitara processor: Arm Cortex-A8, 3D graphics, CAN AM3356 — Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 — Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 — Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN AM3358-EP — Sitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM3505 — Sitara processor: Arm Cortex-A8, video front end AM3517 — Sitara processor: Arm Cortex-A8, 3D graphics, video front end AM3703 — Sitara processor: Arm Cortex-A8, camera AM3715 — Sitara processor: Arm Cortex-A8, 3D graphics, camera AM3871 — Sitara processor: Arm Cortex-A8, Ethernet AM3874 — Sitara processor: Arm Cortex-A8, HDMI, 3D graphics AM3892 — Sitara processor: Arm Cortex-A8, HDMI AM3894 — Sitara processor: Arm Cortex-A8, 3D graphics, HDMI AM4376 — Sitara processor: Arm Cortex-A9, PRU-ICSS AM4377 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 — Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics AM4379 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics AM5K2E02 — Sitara processor: dual-Arm Cortex-A15 AM5K2E04 — Sitara processor: quad-Arm Cortex-A15 AM623 — IoT and gateway SoC with Arm® Cortex®-A53-based edge AI and PRU cores for real-time response AM625 — Arm® Cortex®-A53-based Edge AI, full-HD dual display and PRU cores for real-time response AM62A3 — 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A7 — 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM62P — Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM6411 — Single-core Arm® Cortex®-A53, single-core Cortex-R5F, security, PRU-ICSSG for industrial networki AM6412 — Dual-core Arm® Cortex®-A53, single-core Cortex-R5F, security, PRU-ICSSG for industrial networking AM6421 — Single-core Arm® Cortex®-A53, dual-core Cortex-R5F, security, PRU-ICSSG for industrial networking AM6422 — Dual-core Arm® Cortex®-A53, dual-core Cortex-R5F, security, PRU-ICSSG for industrial networking AM6441 — Single-core Arm® Cortex®-A53, quad-core Cortex-R5F, security, PRU-ICSSG for industrial networking AM6442 — Dual-core Arm® Cortex®-A53, quad-core Cortex-R5F, security, PRU-ICSSG for industrial networking AM68A — 8 TOPS vision SoC for 1-8 cameras, machine vision, smart traffic, retail automation AM69 — General purpose octal core 64-bit Arm Cortex-A72 with graphics, PCIe Gen 3, Ethernet, USB 3.0 AMIC110 — Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols DM3725 — Digital Media Processor DM383 — DaVinci Digital Media Processor DM385 — DaVinci Digital Media Processor DM388 — DaVinci Digital Media Processor DMVA3 — DaVinci Digital Media Processor DRA821U — SoC with Dual Arm® Cortex®-A72, 4 port Ethernet, and 4 lane PCIe for networking and compute DRA829J — SoC with Dual Arm® Cortex®-A72, 8 port Ethernet,4 port PCIe, and C7xDSP for networking and compute DRA829V — SoC with Dual Arm® Cortex®-A72, 8 port Ethernet, 4 port PCIe, and C7xDSP for networking and compute OMAP-L132 — Low power C674x floating-point DSP + Arm9 processor - 200MHz OMAP-L137 — Low power C674x floating-point DSP + Arm9 processor - up to 456 MHz OMAP-L138 — Low power C674x floating-point DSP + Arm9 processor - up to 456MHz OMAP3503 — Sitara processor: Arm Cortex-A8, LPDDR OMAP3515 — Sitara Processor: Arm Cortex-A8, 3D Graphics, LPDDR OMAP3525 — Applications Processor OMAPL137-HT — High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP — Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz SM320DM355-EP — Enhanced Product Digital Media DM355 Processor SM320DM6446-HIREL — High reliability product digital media DM6446 processor SMOMAPL138B-HIREL — High reliability product low power C674x floating-point DSP + Arm9 processor - 375 MHz TDA4VM — SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics TMS320C6472 — Fixed-Point Digital Signal Processor TMS320C6474 — Multicore Digital Signal Processor TMS320C6670 — 4 core fixed and floating point DSP for Communications and Telecom TMS320DM355 — Digital Media System-on-Chip (DMSoC) TMS320DM365 — DaVinci Digital Media Processor TMS320DM368 — DaVinci Digital Media Processor TMS320DM640 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM641 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM642 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM643 — Video/Imaging Fixed-Point Digital Signal Processor TMS320DM6431 — Digital Media Processor TMS320DM6433 — Digital Media Processor TMS320DM6435 — Digital Media Processor TMS320DM6437 — Digital Media Processor TMS320DM6441 — DaVinci Digital Media System-on-Chip TMS320DM6443 — DaVinci Digital Media System-on-Chip TMS320DM6446 — DaVinci Digital Media System-on-Chip TMS320DM6467 — Digital Media System-on-Chip TMS320DM6467T — Digital Media System-on-Chip TMS320DM647 — Digital Media Processor TMS320DM648 — Digital Media Processor TMS320DM8165 — DaVinci Digital Media Processor TMS320DM8167 — DaVinci Digital Media Processor TMS320DM8168 — DaVinci Digital Media Processor

 

Real-time digital power MCUs
AM263P4 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory F28M35E20B — C2000™ Dual Core 32-bit MCU with 120 MIPS, 512 KB Flash F28M35H22C — C2000™ Dual Core 32-bit MCU with 250 MIPS, 512 KB Flash F28M35H52C — C2000™ dual core 32-bit MCU with 250 MIPS, 1024-kb Flash F28M35M22C — C2000™ Dual Core 32-bit MCU with 150 MIPS, 512 KB Flash F28M35M52C — C2000™ Dual Core 32-bit MCU with 150 MIPS, 1024 KB Flash F28M36H33B2 — C2000™ dual core 32-bit MCU with 275 MIPS, 1024-kb Flash F28M36H53B2 — C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash, 64 KB RAM F28M36P53C2 — C2000™ Dual Core 32-bit MCU with 275 MIPS, 1024 KB Flash, ENET, USB F28M36P63C2 — C2000™ Dual Core 32-bit MCU with 275 MIPS, 1536 KB Flash, ENET, USB SM320F2801-EP — C2000™ enhanced product 32-bit MCU with 100-MHz, 32-kb flash, 6 PWM, extended temperature SM320F2808-EP — C2000™ enhanced product 32-bit MCU with 100-MHz, 128-kb flash, 12 PWM SM320F2812 — C2000™ enhanced product 32-bit MCU with 150-MHz, 256-kb Flash, EMIF SM320F2812-EP — C2000™ Enhanced Product 32-bit MCU with 150 MHz, 256 KB Flash, EMIF SM320F28335-EP — C2000™ Enhanced Product 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC SM320F28335-HT — C2000™ High Temperature 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC SMJ320F2812 — C2000™ military 32-bit MCU with 150-MHz, 256-kb Flash, EMIF TMS320C28341 — C2000™ 32-bit MCU with 200 MIPS, FPU, 196 KB RAM, EMIF TMS320C28342 — C2000™ 32-bit MCU with 300 MIPS, FPU, 196 KB RAM, EMIF TMS320C28343 — C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF TMS320C28344 — C2000™ 32-bit MCU with 300 MIPS, FPU, 260 KB RAM, EMIF TMS320C28345 — C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF TMS320C28346 — C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F280021 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280033 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU, AES and CAN-FD TMS320F280034 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037 — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037C — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039 — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F2801 — C2000™ 32-bit MCU with 100-MHz, 32-kb flash, 6 PWM TMS320F28015 — C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM TMS320F28016 — C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM, CAN TMS320F2802 — C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 6 PWM TMS320F28020 — C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F280200 — C2000™ 32-bit MCU with 40 MHz, 16 KB flash TMS320F28021 — C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 — C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F280220 — Piccolo Microcontroller TMS320F28023 — C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F280230 — C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 6 PWM TMS320F28026 — C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F280270 — C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 6 PWM TMS320F28030 — C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28035 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28044 — C2000™ 32-bit MCU with 100 MHz, 128 KB flash, 16 HRPWM TMS320F28050 — C2000™ 32-bit MCU with 60-MHz, 32-kb flash, PGAs, 2 MSPS ADC TMS320F28051 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 2 MSPS ADC TMS320F28052 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28053 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, CLA, PGAs, 3.75 MSPS ADC TMS320F28054 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28055 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA, PGAs TMS320F2806 — C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 12 PWM TMS320F28062 — C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28063 — C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 68 KB RAM TMS320F28064 — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB flash, 100 KB RAM TMS320F28065 — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 — C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 — C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069 — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28075 — C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28076 — C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM TMS320F2808 — C2000™ 32-bit MCU with 100-MHz, 128-kb flash, 12 PWM TMS320F2809 — C2000™ 32-bit MCU with 100 MHz, 256 KB flash, 12 PWM TMS320F2810 — C2000™ 32-bit MCU with 150 MHz, 128 KB flash TMS320F2811 — C2000™ 32-bit MCU with 150 MHz, 256 KB flash TMS320F2812 — C2000™ 32-bit MCU with 150 MHz, 256 KB flash, EMIF TMS320F28232 — C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234 — C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28235 — C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28332 — C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28334 — C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB flash, EMIF, 12b ADC TMS320F28335 — C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28374D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP — C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D — C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S — C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16- TMS320F28386S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet TMS320F28388D — C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT TMS320R2811 — C2000™ 32-bit MCU with 150 MHz, 40 KB RAM

 

Real-time motor control & automation MCUs
AM2612 — 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2631 — Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 — Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security F28377D-SEP — Radiation-tolerant, 32-bit MCU with 800MIPs and dual C28 and CLA cores with 1MB flash RM41L232 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM42L432 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM44L520 — 16/32 Bit RISC Flash MCU, Arm Cortex-R4F RM46L430 — 16/32 Bit RISC Flash MCU, Cortex R4F, USB RM46L440 — 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC RM46L450 — 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM46L830 — 16/32 Bit RISC Flash MCU, Cortex R4F, USB RM46L840 — 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC RM46L850 — 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM46L852 — 16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB RM48L530 — 16/32-Bit RISC Flash Microcontroller RM48L540 — 16/32-Bit RISC Flash Microcontroller RM48L730 — 16/32-Bit RISC Flash Microcontroller RM48L740 — 16/32-Bit RISC Flash Microcontroller RM48L940 — 16/32-Bit RISC Flash Microcontroller RM48L950 — 16/32-Bit RISC Flash Microcontroller RM48L952 — 16/32-Bit RISC Flash Microcontroller RM57L843 — 16/32 Bit Arm Cortex-R5F Flash MCU, RISC, EMAC SM320F2812-HT — C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF TMS320F280023C — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F28026F — C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027F — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28031 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28052F — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054F — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28062F — C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28068F — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-FOC TMS320F28068M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION TMS320F28069F — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28384D — C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, Ethernet TMS320F28384S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet TMS320F28386D — C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, Ethernet TMS320F28388S — C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, ENET, EtherCAT TMS570LC4357-EP — Enhanced product, 16/32 bit RISC flash MCU, Arm Cortex-R5F, EMAC, FlexRay TMS570LC4357-SEP — Radiation-tolerant, Hercules™ microcontroller based on Arm® Cortex®-R core TMS570LS3137-EP — Enhanced Product 16/32 Bit RISC Flash Arm Cortex-R4F, EMAC, FlexRay

 

Wi-Fi products
CC3200 — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM
Download View video with transcript Video

Order & start development

Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

Supported products & hardware

Supported products & hardware

Hardware development
Debug probe
MSP432-DEBUGGERS — Debuggers for MSP432
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

close
Version: null
Release date:
Hardware development
Debug probe
MSP432-DEBUGGERS — Debuggers for MSP432
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TMDSEMU560V2STM-U EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

DAUGHTER CARD
UCD3138064EVM-166 — UCD3138064 Control Card Evaluation Module
DEBUG PROBE
TMDSEMU200-U — XDS200 USB Debug Probe TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe TMDSEMUPROTRACE — XDS560v2 PRO TRACE Receiver & Debug Probe
DEVELOPMENT KIT
TMDS570LS31HDK — Hercules TMS570LS31x/21x Development Kit TMDSDOCK28335 — TMS320F28335 Experimenter Kit TMDSLCDK6748 — TMS320C6748 DSP development kit (LCDK) TMDSRM48HDK — Hercules RM48x Development Kit TMDX570LC43HDK — Hercules TMS570LC43x Development Kit TMDXRM46HDK — Hercules RM46x Development Kit
EVALUATION BOARD
TMDSDOCK28027 — TMS320F28027 Experimenter Kit TMDSDOCK28035 — F28035 Piccolo Experimenter's Kit TMDSDOCK28069 — F28069 Piccolo Experimenter Kit TMDSDOCK28343 — Delfino C28343 Experimenter's Kit TMDSDOCK28M36 — H63C2 Concerto Experimenter Kit TMDSDOCKH52C1 — H52C1 Concerto Experimenter Kit TMDSHVBLPFCKIT — HV Bridgeless PFC Developer's Kit TMDSHVMTRINSPIN — High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU TMDXEVM3358 — AM335x evaluation module UCD3138ALLCEVM150 — UCD3138A LLC Evaluation Module UCD3138HSFBEVM-029 — UCD3138 Hard Switching Full Bridge Converter Evaluation Module UCD3138OL40EVM-032 — UCD3138 evaluation module for 40-pin open-loop digital power controller UCD3138OL64EVM-031 — UCD3138 evaluation module for 64-pin open-loop digital power controller UCD3138PFCEVM-026 — UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos