UCD3138PSFBEVM-027

UCD3138PSFBEVM-027

Order now

Overview

This EVM, UCD3138PSFBEVM-027 is to help evaluate the UCD3138 64-pin digital control IC in an off-line power converter application and then to aid in its design. The EVM is a standalone phase-shifted full-bridge DC-DC power converter. The EVM is used together with its control card, UCD3138CC64EVM-030, also an EVM on which is placed UCD3138RGC. The UCD3138PSFBEVM-027 together with UCD3138CC64EVM-030 can be used as they are delivered without additional work, from either hardware or firmware, to evaluate a phase-shifted full-bridge DC-DC converter. This EVM combination allows for some of its design parameters to be retuned using a GUI based tool, called Texas Instruments Fusion Digital Power Designer. It is also possible to load custom firmware with user’s own definition and development. Three EVMs are included UCD3138PSFBEVM-027, UCD3138CC64EVM-030, and USB-TO-GPIO. This user’s guide provides basic evaluation instruction from a viewpoint of system operation in a standalone phase-shifted full-bridge DC-DC power converter.

Features
  • Digitally controlled phase-shifted full-bridge DC-DC power conversion
  • DC line input from 350 to 400Vdc
  • Regulated output 12Vdc with output from no-load to full-load
  • Full-load power 360W, or full-load current 30A
  • High efficiency
  • Constant soft start time
  • Protection: over voltage, over current, and brownout
  • Test points to facilitate device and topology evaluation
AC/DC controllers
UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power

 

MOSFETs
CSD18532KCS — 60-V, N channel NexFET™ power MOSFET, single TO-220, 4.2 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module

close
Version: null
Release date:
Firmware

UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module

UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware

close
Version: 01.00.00.00
Release date: Jun 15, 2016
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc614 or www.ti.com/lit/xx/sluc614/sluc614.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC614. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the UCD3138PSFBEVM-027 Aug 8, 2013
Certificate UCD3138PSFBEVM-027 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Software development

FIRMWARE
UCD3138FW-PSFB — UCD3138 Phase Shift Full Bridge Firmware

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos