UCD3138PFCEVM-026

UCD3138PFCEVM-026

Order now

Overview

The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. Output full load power is 360W, with extremely high power factor over 0.999 and low THD below 5% for most operating conditions. The protection features of the EVM include brown-out, output over-voltage, and power-on surge current limit. The EVM can be reconfigured into a dual-phase interleaved PFC or bridge-less PFC topologies with hardware and firmware updates. The EVM can be also reprogrammed with custom firmware, allowing users to add functions suited to their needs.

The EVM is supplied with a UCD3138CC64EVM-030 Control Card. This card is pre-programmed with single-phase PFC firmware developed by Texas Instruments. The EVM also includes a USB-TO-GPIO Interface Adapter to download firmware and program the UCD3138 controller in the EVM.

Features
  • Universal AC Line Input from 90 VAC to 264 VAC with AC Line Frequency 47 Hz to 63 Hz
  • Regulated Output 390 VDC with Output from No-Load to Full-Load
  • Full-Load Power 360 W, or full-Load Current 0.92 A
  • High Power Factor and extremely Low THD even at light load (below 5% in most operation conditions)
  • Innovative ZVS/Valley Switching Algorithm to boost light load efficiency and reduce THD
  • Multiple Protections: Over Voltage, Over Current, Brownout, Power-On Inrush Current
  • Easily Re-Configurable to Dual-Phase Interleaved PFC or Bridgeless PFC
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power

 

Low-side drivers
UCC27517 20V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure UCC27524 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability
Download View video with transcript Video

Order & start development

Evaluation board

UCD3138PFCEVM-026 — UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCD3138PFCEVM-026 UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module

close
Version: null
Release date:
Firmware

UCD3138FW-PFC — PFC Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PFCEVM-026 UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module

UCD3138FW-PFC PFC Firmware

close
Version: 01.00.00.00
Release date: Apr 25, 2016
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138PFCEVM-026 UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc609 or www.ti.com/lit/xx/sluc609/sluc609.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC609. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
User guide Using the UCD3138PFCEVM-026 (Rev. C) PDF | HTML Jun 12, 2024
Certificate UCD3138PFCEVM-026 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Evaluating UCD3138 in Interleave PFC or Bridgeless PFC Configurations Mar 18, 2013
Application note PFC THD Reduction and Efficiency Improvement by ZVS or Valley Switching Apr 26, 2012

Related design resources

Hardware development

DAUGHTER CARD
UCD3138CC64EVM-030 UCD3138 Programmable Digital Power Controller Control Card Evaluation Module

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software
FIRMWARE
UCD3138FW-PFC UCD3138 Power Factor Correction Firmware

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos