UCD3138OL64EVM-031

UCD3138 evaluation module for 64-pin open-loop digital power controller

UCD3138OL64EVM-031

Order now

Overview

UCD3138OL64CEVM-031 EVM offers an easy to use test platform for stand-alone evaluation of UCD3138 digital controller optimized for isolated power applications. Featuring a 64-pin socket and comprehensive set of test points, the EVM allows hardware and firmware engineers to manipulate signals on the different pins of the device individually and study open loop operation. The EVM also offers the flexibility to realize simple closed loop control configurations (eg. using RC circuits to filter PWM output signals and regulate a DC voltage in closed loop control). Hardware ports available to communicate with the device include PMBus, UART and JTAG. The EVM accepts up to 5V DC input and an on-board 3.3V LDO can be used to bias the device. Alternately, using jumpers, the device can be biased using the PMBus communication pins. NOTE: In order to download firmware and program the UCD3138 device in UCD3138OL64EVM-031, a separate EVM from Texas Instruments known as the USB-TO-GPIO Adapter is required. The USB-TO-GPIO Adapter is NOT supplied with UCD3138OL64EVM-031 and must be purchased separately. The USB-TO-GPIO Adapter serves as a communication interface adaptor or a bridge between a host PC and the UCD3138 via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.

Features
  • Test points for easy access to all pins of UCD3138 64-pin digital controller
  • Socket for easy removal/replacement of the device
  • All GPIO and ADC12 pins accessible (with on-board RC filters on each pin)
  • Capability to adapt EVM for various evaluation targets using jumpers
  • Hardware terminals: PMBus, JTAG, UART, and Logic Analyzer
  • External 5.0V supply input with onboard 3.3V LDO to bias the device (option to bias device using PMBus ports)
AC/DC & DC/DC controllers (external FET)
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power
Download View video with transcript Video

Order & start development

Evaluation board

UCD3138OL64EVM-031 — UCD3138 evaluation module for 64-pin open-loop digital power controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCD3138OL64EVM-031 UCD3138 evaluation module for 64-pin open-loop digital power controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Using the UCD3138OL64EVM-031 Aug 28, 2012
Certificate UCD3138OL64EVM-031 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos