SK-AM62B-P1

AM62x Starter Kit EVM with PMIC

SK-AM62B-P1

Order now

Overview

The SK-AM62B-P1 starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM62x system-on-a-chip (SoC). AM62x processors are comprised of a quad-core 64-bit Arm®-Cortex®-A53 microprocessor and single-core Arm Cortex-M4F MCU.

SK-AM62B-P1 is the newest version of SK-AM62, which includes the TPS64219/20 PMIC on-board that is designed to enable power efficient portable and stationary applications. Additionally, the SK-AM62B-P1 is security enabled which allows for secure boot, debug security and firewalls.

SK-AM62B-P1 allows the user to experience a dual-display feature with optional 3D GPU through high-definition multimedia interface (HDMI) over dots per inch (DPI) and low-voltage differential signaling (LVDS), as well as industrial communication solutions using serial, Ethernet, USB and other interfaces.

SK-AM62B-P1 can be used for display applications (e.g., human machine interface (HMI) and control panel) with either an HDMI display and/ or an external LVDS panel, up to 2K 60fps resolution. Its powerful Arm performance, up to quad-A53 at 1.4 GHz with rich industrial interfaces, offers good control and communication capabilities for a wide range of applications, such as programmable logic controllers (PLC), automation control, EV charging, medical, or building automation systems.

In addition, SK-AM62B-P1 can communicate with other processors or systems and act as a communication gateway. It can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network. The embedded emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO). Reference software for many applications can be downloaded from AM62x Development Portal.

During custom board design, customers tend to reuse the SK design files and make edits to the design file. Alternatively customers reuse some of the common implementations including the SOC, memory and communication interfaces. Since the SK is expected to have additional functionalities, customers optimize the SK implementation to suit their board design requirements. While optimizing the SK schematics, errors get introduced into the custom design that could cause functional, performance or reliability issues. When optimizing customers have queries regarding the SK implementation resulting in design errors.  Many of the optimization and design errors are common across designs. Based on the learnings and data sheet pin connectivity recommendations, comprehensive  Design Notes (D-Note:), Review Notes (R-Note:) and Cad Notes (Cad Note:) have been added near each section of the SK schematic that customers could review and follow to minimize errors. Additional files as part of the design downloads have been included to support customer evaluation.

Features
  • Processing: AM6254 with four Arm® Cortex®-A53,  3D graphics processing unit (GPU), one Arm Cortex-M4F, two PRU-SS
  • Display: Dual display support, up to 2K display resolution. One dual-channel LVDS. One HDMI connector over DPI/RGB444 with audio codec TLV320AIC3106.
  • M.2 key E interface support for Wi-Fi® and Bluetooth® modules, two RJ-45 Ethernet 1000/100 Mbps with TSN Support
  • Connectivity: One Type-A USB 2.0, one Type-C dual-role device (DRD) USB 2.0 supports USB booting, onboard XDS110 Joint Test Action Group (JTAG) emulator, four universal asynchronous receiver-transmitters (UARTs) via USB 2.0-B
  • Storage: 2-GB DDR4, bootable interfaces on SK, removable microSD, USB, Quad Serial Peripheral Interface (QSPI), Ethernet,UART
  • Software: TI processor SDK Linux®, RT-Linux, TI processor SDK Android™ AM62x, Out-of-box demos
  • Updated Downloadable files in the design files section Zip folder includes the following folders 1_SCHEMATIC, 2_BOM, 3_Board_File, 4_Gerber, 5_Gerber_PDF, 6_Assembly_Models_Package, 7_PCB_LAYER_STACKUP and 8_Power_Supply_Sequencing and additional sub folders.    
Multi-channel ICs (PMICs)
TPS65219 Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs

 

Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Download View video with transcript Video

Order & start development

Evaluation board

SK-AM62B-P1 — AM62x Starter Kit EVM with PMIC

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

close
Version: null
Release date:
Software development kit (SDK)

MCU-PLUS-SDK-AM62X — MCU+ SDK for AM62x – RTOS, No-RTOS

Supported products & hardware

Supported products & hardware

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC
Browse Download options

MCU-PLUS-SDK-AM62X MCU+ SDK for AM62x – RTOS, No-RTOS

close
Version: 12.00.00.27
Release date: Apr 14, 2026
Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

Documentation

MCU PLUS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pinmux and MCU PLUS SDK driver parameters

GCC aarch64 cross compiler for linux

GCC aarch64 cross compiler for windows

Build sheet of supported features

Manifest of software components used with license details

Release Information

Thank you for your interest in the AM62x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • PADCFG drive strength adjustment through SYSCFG
  • LBIST/PBIST initiated in SBL EMMC
  • Enable WKUP-R5F ATCM
  • Watchdog support for DM R5/WKUP-R5F
  • Save/Restore of FPU registers on context switch enabled by default on A53
  • MMCSD drive strength as a configurable option
  • Route SecProxy event for MCU cores
  • Interrupt mode in SCIClient
  • Add WFI in MCU only mode to save power
Software development kit (SDK)

PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x

Supported products & hardware

Supported products & hardware

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC
Download options

PROCESSOR-SDK-LINUX-AM62X Processor SDK Linux for AM62x

close
Version: 12.00.00.07.04
Release date: Apr 14, 2026

Processor SDK LINUX AM62x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

Processor SDK LINUX AM62x SIP - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

Processor SDK LINUX AM62x Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX AM62xx-LP Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX AM62x SIP Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX AM62x Jailhouse Hypervisor - SD card image

SHA-256 checksum

Processor SDK LINUX AM62xx-LP Jailhouse Hypervisor - SD card image

SHA-256 checksum

Processor SDK LINUX AM62x Debian Trixie - SD card image

SHA-256 checksum

Processor SDK LINUX AM62x SIP Debian Trixie - SD card image

SHA-256 checksum

Processor SDK LINUX AM62x-LP Debian Trixie - SD card image

SHA-256 checksum

Processor SDK LINUX AM62x Buildroot - SD card image

SHA-256 checksum

Processor SDK LINUX Beagleplay Yocto - SD card image

SHA-256 checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

Documentation

Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board

Quick Start Guide for the Beagleplay board

Learn how to build embedded systems using AM62 processors

Yocto SDK user manual for developers

Instructions to build Linux image using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest for Yocto Linux - Processor SDK AM62x SIP

Software manifest for Yocto Linux - Processor SDK AM62x/AM62x LP/Beagleplay

Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux - Processor SDK AM62xSIP

Software manifest for Buildroot Linux - Processor SDK AM62x

Build Sheet of supported features for AM62x

Processor SDK LINUX AM62X - Software Bill of Materials information for AM62x/AM62x-LP Yocto distribution

Processor SDK LINUX AM62X - Software Bill of Materials information for AM62xSIP Yocto distribution

Release Information

Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM62x Snapshot

AM62x SIP Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.

What's new

  • First 2026 LTS Reference Release Including RT combined branch model
  • Falcon mode through R5 SPL
  • U-Boot 2026.01 Bootloaders and 6.18.13 Kernel (Including RT)
  • Support for multiple Linux distributions, such as Yocto (master branch), Debian (Trixie) based on Armbian framework, and Buildroot (2026.02).
  • Snagfactory v2.6 (factory flashing) support on SK-AM62
  • Jailhouse Hypervisor based on LTS Kernel 6.18.13
  • Yocto Filesystem supports Qt (dev branch) Application Development Framework, providing an out-of-the-box TI Apps Launcher experience based on Qt6.
  • Support for multiple GUI frameworks (QT, Flutter and Slint)
  • SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)
Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-AM62X — Processor SDK RT-Linux for AM62x

Supported products & hardware

Supported products & hardware

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC
Download options

PROCESSOR-SDK-LINUX-RT-AM62X Processor SDK RT-Linux for AM62x

close
Version: 12.00.00.07.04
Release date: Apr 14, 2026

Processor SDK LINUX RT AM62x - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

Processor SDK LINUX RT AM62x SIP - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

Processor SDK LINUX RT AM62x Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62xx-LP Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62x SIP Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62x Jailhouse Hypervisor - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62xx-LP Jailhouse Hypervisor - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62x Debian Trixie - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62x SIP Debian Trixie - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62x-LP Debian Trixie - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM62x Buildroot - SD card image

SHA-256 checksum

Processor SDK LINUX RT Beagleplay Yocto - SD card image

SHA-256 checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

Documentation

Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board

Quick Start Guide for the Beagleplay board

Learn how to build embedded systems using AM62 processors

Yocto SDK user manual for developers

Instructions to build RT Linux image using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest for Yocto Linux RT - Processor SDK AM62x SIP

Software manifest for Yocto Linux RT - Processor SDK AM62x/AM62x LP/Beagleplay

Software manifest for Jailhouse Hypervisor RT - Processor SDK AM62x/AM62x LP

Software manifest for Buildroot Linux RT - Processor SDK AM62x

Build Sheet of supported features for AM62x

Software manifest for Debian Linux - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux - Processor SDK AM62xSIP

Processor SDK LINUX AM62X - Software Bill of Materials information for AM62x/AM62x-LP Yocto distribution

Processor SDK LINUX AM62X - Software Bill of Materials information for AM62xSIP Yocto distribution

Release Information

Thank you for your interest in PROCESSOR SDK LINUX RT AM62X Software Development Kit (SDK). This SDK is a Linux-RT only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM62x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.

What's new

  • First 2026 LTS Reference Release Including RT combined branch model
  • Falcon mode through R5 SPL
  • U-Boot 2026.01 Bootloaders and 6.18.13 Kernel (Including RT)
  • Support for multiple Linux distributions, such as Yocto (master branch), Debian (Trixie) based on Armbian framework, and Buildroot (2026.02).
  • Snagfactory v2.6 (factory flashing) support on SK-AM62
  • Jailhouse Hypervisor based on LTS Kernel 6.18.13
  • Yocto Filesystem supports Qt (dev branch) Application Development Framework, providing an out-of-the-box TI Apps Launcher experience based on Qt6.
  • Support for multiple GUI frameworks (QT, Flutter and Slint)
  • SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Hardware development
Development kit
LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC3235S CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-CC3235SF CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-F2800137 TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280025C F280025C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU LAUNCHXL-RM42 Hercules RM42x LaunchPad Development Kit LAUNCHXL-TMS57004 Hercules TMS570LS04x/03x LaunchPad Development Kit LAUNCHXL2-570LC43 Hercules TMS570LC43x LaunchPad Development Kit LAUNCHXL2-RM46 Hercules RM46x LaunchPad Development Kit LAUNCHXL2-RM57L Hercules RM57Lx LaunchPad Development Kit LAUNCHXL2-TMS57012 Hercules TMS570LS12x LaunchPad Development Kit LP-MSPM0L2228 MSPM0L2228 LaunchPad™ development kit evaluation module
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2188EVM AWR2188 evaluation module AWR2243-2X-CAS-EVM Two-device mmWave cascade evaluation module for automotive 4D imaging radar AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR2944PEVM AWR2944PEVM evaluation module for the AWR2944P radar sensor AWR2E44PEVM AWR2E44P evaluation module AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor AWRL6844EVM AWRL6844 evaluation module IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL1432BOOST-BSD IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor IWRL6432AOPEVM IWRL6432AOP evaluation module IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor IWRL6432FSPEVM Low power IWRL6432 power optimized EVM IWRL6844EVM IWRL6844 evaluation module LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LAUNCHXL-F2800157 C2000™ real-time MCU F2800157 LaunchPad™ development kit LAUNCHXL-F280049C F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU LAUNCHXL-F28E12X C2000™ real-time MCU F28E12x LaunchPad™ development kit LAUNCHXL-F28P55X C2000™ real-time MCU F28P55X LaunchPad™ development kit LAUNCHXL-F28P65X C2000™ real-time MCU F28P65x LaunchPad™ development kit LAUNCHXL-F29H85X C2000™ real-time MCU F29H85x LaunchPad™ development kit LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU LP-AM261 AM261x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263P AM263Px Arm®-based MCU general-purpose LaunchPad™ development kit LP-MSPM0C1104 MSPM0C1104 LaunchPad™ development kit for 24-MHz Arm® Cortex®-M0+ MCU LP-MSPM0C1106 MSPM0C1106 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3218 MSPM0G3218 LaunchPad™ development kit evaluation module LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3519 MSPM0G3519 LaunchPad™ development kit evaluation module LP-MSPM0G5187 MSPM0G5187 LaunchPad™ development kit evaluation module LP-MSPM0H3216 MSPM0H3216 LaunchPad™ development kit for 32MHz Arm® Cortex®-M0+ microcontroller LP-MSPM0L1117 MSPM0L1117 Launchpad™ development kit for 32MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0L2117 MSPM0L2117 LaunchPad™ development kit evaluation module SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC SK-AM62P-LP AM62P starter kit evaluation module
Launch Download options

CCSTUDIO CCStudio™ IDE

close
Version: 20.5.1
Release date: May 4, 2026
This design resource supports most products in these categories.

Check the product details page to verify support.

Hardware development
Development kit
LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC3235S CC3235S dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-CC3235SF CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU LAUNCHXL-F2800137 TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280025C F280025C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU LAUNCHXL-RM42 Hercules RM42x LaunchPad Development Kit LAUNCHXL-TMS57004 Hercules TMS570LS04x/03x LaunchPad Development Kit LAUNCHXL2-570LC43 Hercules TMS570LC43x LaunchPad Development Kit LAUNCHXL2-RM46 Hercules RM46x LaunchPad Development Kit LAUNCHXL2-RM57L Hercules RM57Lx LaunchPad Development Kit LAUNCHXL2-TMS57012 Hercules TMS570LS12x LaunchPad Development Kit LP-MSPM0L2228 MSPM0L2228 LaunchPad™ development kit evaluation module
Evaluation board
AWR1243BOOST AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1443BOOST AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST-ODS AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1843AOPEVM AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR2188EVM AWR2188 evaluation module AWR2243-2X-CAS-EVM Two-device mmWave cascade evaluation module for automotive 4D imaging radar AWR2243BOOST AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2544LOPEVM AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC AWR2944PEVM AWR2944PEVM evaluation module for the AWR2944P radar sensor AWR2E44PEVM AWR2E44P evaluation module AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP AWR6843ISK AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor AWRL1432BOOST-BSD AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection AWRL6432BOOST AWRL6432BOOST BoosterPack™ evaluation module for single-chip low-power mmWave radar sensor AWRL6844EVM AWRL6844 evaluation module IWR1443BOOST IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1642BOOST IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR1843BOOST IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor IWR6843AOPEVM IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor IWR6843ISK IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor IWR6843ISK-ODS IWR6843 evaluation module for single-chip 60GHz overhead detection antenna mmWave sensor IWR6843LEVM IWR6843 evaluation module for 60-GHz, single-chip, mmWave radar sensor IWRL1432BOOST IWR1432 BoosterPack™ evaluation module for single-chip 77GHz mmWave low power sensor IWRL1432BOOST-BSD IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor IWRL6432AOPEVM IWRL6432AOP evaluation module IWRL6432BOOST IWRL6432 BoosterPack™ evaluation module for single-chip 60GHz mmWave low-power sensor IWRL6432FSPEVM Low power IWRL6432 power optimized EVM IWRL6844EVM IWRL6844 evaluation module LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU LAUNCHXL-F2800157 C2000™ real-time MCU F2800157 LaunchPad™ development kit LAUNCHXL-F280049C F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU LAUNCHXL-F28E12X C2000™ real-time MCU F28E12x LaunchPad™ development kit LAUNCHXL-F28P55X C2000™ real-time MCU F28P55X LaunchPad™ development kit LAUNCHXL-F28P65X C2000™ real-time MCU F28P65x LaunchPad™ development kit LAUNCHXL-F29H85X C2000™ real-time MCU F29H85x LaunchPad™ development kit LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU LP-AM261 AM261x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit LP-AM263P AM263Px Arm®-based MCU general-purpose LaunchPad™ development kit LP-MSPM0C1104 MSPM0C1104 LaunchPad™ development kit for 24-MHz Arm® Cortex®-M0+ MCU LP-MSPM0C1106 MSPM0C1106 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3218 MSPM0G3218 LaunchPad™ development kit evaluation module LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3519 MSPM0G3519 LaunchPad™ development kit evaluation module LP-MSPM0G5187 MSPM0G5187 LaunchPad™ development kit evaluation module LP-MSPM0H3216 MSPM0H3216 LaunchPad™ development kit for 32MHz Arm® Cortex®-M0+ microcontroller LP-MSPM0L1117 MSPM0L1117 Launchpad™ development kit for 32MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU LP-MSPM0L2117 MSPM0L2117 LaunchPad™ development kit evaluation module SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC SK-AM62P-LP AM62P starter kit evaluation module

Release Information

The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.


CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.

What's new

  • The AI Assistant configuration page has been reorganized
  • A serial port MCP server is now available
  • Debugger console I/O messages(“CIO”) are now available to the Debug MCP server
  • Fixed issue with Cline extension inside CCS.
  • Improvements to Agents and Skills files.
  • Added core reset MCP tool
  • Clean up “Code Composer Studio Helper” zombie process on MacOS
  • Add read permission for discovered SDK products
  • Automatically update XDS110 firmware when using an agent
IDE, configuration, compiler or debugger

CLOCKTREE-AM62X — Clock tree configuration for AM62x

Supported products & hardware

Supported products & hardware

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Hardware development
Evaluation board
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

CLOCKTREE-AM62X Clock tree configuration for AM62x

close
Version: 1.0.0
Release date: Jan 1, 2023
Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Hardware development
Evaluation board
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

Release Information

Clock tree configuration tool for AM62X

IDE, configuration, compiler or debugger

DDR-CONFIG-AM62 — DDR Configuration Tool

Supported products & hardware

Supported products & hardware

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Hardware development
Evaluation board
SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62B-P1 AM62x Starter Kit EVM with PMIC
Launch Download options

DDR-CONFIG-AM62 DDR Configuration Tool

close
Version: 0.10.32
Release date: May 5, 2025
Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Hardware development
Evaluation board
SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

Documentation

Link to DDR Register Configuration Tool

DDR Register Configuration Tool Instructions

Release Information

This tool is intended to simplify the process of configuring the DDR Subsystem Controller and PHY to interface with DRAM memory devices.

What's new

  • added tool version to output files
  • updated warning messages for frequency settings
  • set CA Parity to disabled by default in AM64x/AM62x/AM62Lx DDR4 configurations. AM62Lx does not support CA Parity, and thus must be disabled.
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO — Edge AI Studio

Supported products & hardware

Supported products & hardware

Products
Automotive driver assist SoCs
AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM62A1-Q1 Automotive processor with RGB-IR ISP, video enc/dec for 1-2 cameras, low-power systems AM62A3-Q1 Automotive 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, dashcams AM62A7-Q1 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4 AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM67A Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI AM68A 8 TOPS vision SoC for 1-8 cameras, machine vision, smart traffic, retail automation AM69A 32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX
Hardware development
Evaluation board
J721EXCPXEVM Common processor board for Jacinto™ 7 processors J721EXSOMXEVM TDA4VM and DRA829V socketed system on module (SoM) SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM68 AM68 and AM68A starter kit for vision AI and general purpose processors SK-AM69 AM69 and AM69A starter kit for vision AI and general purpose processors SK-TDA4VM TDA4VM processor starter kit for edge AI vision systems

EDGE-AI-STUDIO Edge AI Studio

close
Version: 0.9
Release date: Mar 1, 2023
Products
Automotive driver assist SoCs
AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM62A1-Q1 Automotive processor with RGB-IR ISP, video enc/dec for 1-2 cameras, low-power systems AM62A3-Q1 Automotive 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, dashcams AM62A7-Q1 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4 AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM67A Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI AM68A 8 TOPS vision SoC for 1-8 cameras, machine vision, smart traffic, retail automation AM69A 32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX
Hardware development
Evaluation board
J721EXCPXEVM Common processor board for Jacinto™ 7 processors J721EXSOMXEVM TDA4VM and DRA829V socketed system on module (SoM) SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM68 AM68 and AM68A starter kit for vision AI and general purpose processors SK-AM69 AM69 and AM69A starter kit for vision AI and general purpose processors SK-TDA4VM TDA4VM processor starter kit for edge AI vision systems

Release Information

Edge AI studio is a collection of tools aimed to accelerate the development of edge AI application on TI embedded devices. 

Model analyzer, formerly known as TI edge AI cloud, is a free online service that allows you to evaluate accelerated deep learning inference on remotely accessed development boards.  With Model analyzer it only takes minutes to login, deploy a model and obtain a variety of performance benchmarks.

Model composer (coming soon) is a tool for training, compiling and deploying models on a local development board.

IDE, configuration, compiler or debugger

SK-AM62B-P1-PINMUX-CONFIGURATION — SK-AM62B-P1 EVM pinmux configuration file

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
SK-AM62B-P1 AM62x Starter Kit EVM with PMIC
Download options

SK-AM62B-P1-PINMUX-CONFIGURATION SK-AM62B-P1 EVM pinmux configuration file

close
Version: 1.0
Release date: Apr 6, 2026
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

Documentation

Release Information

Initial Version

Online training

AM62-ACADEMY — AM62x Academy

Supported products & hardware

Supported products & hardware

Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

AM62-ACADEMY AM62x Academy

close
Version: 1.00.00.00
Release date: Nov 10, 2023
Products
Automotive driver assist SoCs
AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM625-Q1 Automotive display SoC with embedded safety for digital clusters
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4
Hardware development
Evaluation board
SK-AM62 AM62x starter kit for Sitara™ processors SK-AM62-LP AM62x starter kit for low-power Sitara™ processors SK-AM62-SIP AM62x system-in-package starter kit for Sitara™ processors SK-AM62B AM62B Starter Kit EVM for Sitara™ AM62x processor SK-AM62B-P1 AM62x Starter Kit EVM with PMIC

Release Information

AM62-ACADEMY first release.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* EVM User's guide AM62x SK Evaluation Modules User's Guide (Rev. E) PDF | HTML Feb 25, 2026
Application note Enable PipeWire on TI Sitara AM62x Devices PDF | HTML Jun 8, 2026
More literature AM62x Starter Kit Quick Start Guide May 6, 2025
Application note Minimal Platform Development on AM62x Devices (Rev. A) PDF | HTML Sep 24, 2024
Product overview SK-AM62B-P1 Design Package Content Overview (Rev. A) PDF | HTML Jul 24, 2024
Certificate SK-AM62B-P1 EU Declaration of Conformity (DoC) (Rev. A) PDF | HTML Oct 20, 2023

Related design resources

Hardware development

EVALUATION BOARD
M2-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module SK-LCD1 OLDI LCD with Capacitive Touch for AM62x Starter Kit EVM

Software development

CODE EXAMPLE OR DEMO
KDAB-3P-QT-DEMOS KDAB Group human machine interface (HMI) demo software examples written in Qt for AM6 processors
OPERATING SYSTEM (OS)
TRZN-3P-TORIZON-OS Torizon OS ready-to-use industrial embedded Linux distribution

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos