Automotive body & lighting MCUs
Leverage our scalable microcontroller (MCU) portfolio, from compact entry-level devices to efficient full-featured MCUs
Browse by category
Our automotive MCUs enable designers to create more responsive, efficient and feature-rich lighting, motor, thermal management or body control module systems. Whether you need a small-footprint Arm® Cortex®-M0+ for basic functions or a high-performance Arm® Cortex®-R for advanced functionality, our MCUs offer flexible scaling across pin packages, memory sizes, and functional safety and security features such as Evita-full hardware security modules (HSMs) and ASIL-B or ASIL-D capable hardware.
Browse by Arm core
Arm Cortex-M33 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Browse by C2000 real-time cores
C28 MCUs
Related categories
Automotive powertrain, zone & chassis MCUs
PMICs
Discover featured applications
Enhance comfort and efficiency with compact, quiet thermal management solutions using intelligent motor control
Our C2000 and Arm® Cortex® microcontrollers enable efficient, quiet, and scalable thermal management for automotive systems. In hybrid EVs (HEVs) and EVs, thermal-management systems are second only to powertrain systems in power consumption. Improving system-level efficiency for heating and cooling systems thus has a direct impact on driving range. Our technology and expertise help optimize energy-conversion efficiency and reduce power losses while improving the overall driving experience. Together, these microcontroller families enable compact, real-time designs.
Featured resources
- TIDM-02021 – 11kW three-phase bidirectional onboard charger and low-voltage DC-DC reference design with F29x MCU
- MSPM0G3519-Q1 – Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
- TMS320F280023-Q1 – Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash
- TMS320F2800156-Q1 – Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1
Enhance safety and visibility with advanced illumination
Power automotive lighting applications using Arm Cortex-M0+ , Arm Cortex-R, and C2000 real-time microcontrollers.
Benefits:
- Rich communication support for LED driver stages (LIN, CAN , CAN-FD and more).
- Wide-range of memory and package options.
- Analog integration with high-resolution PWM, advanced timers, high-precision ADCs, DACs, operational amplifiers, and comparator systems.
- High performance control loop for buck-boost achieve up to 95% efficiencies.
Featured resources
- TIDM-AUTO-DC-LED-LIGHTING – Multiple Channels of High Density LED Control for Automotive Headlight Applications
- TMS320F2800156-Q1 – Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1
- MSPM0G3519-Q1 – Automotive 80MHz ARM® Cortex®-M0+ MCU with 512kB flash, 128kB SRAM, 2 CAN, 2 ADC, DAC, COMP
- AM2612-Q1 – Up to 400MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security
- LAUNCHXL-F2800157 – C2000™ real-time MCU F2800157 LaunchPad™ development kit
- LP-MSPM0G3519 – MSPM0G3519 LaunchPad™ development kit evaluation module
Realize efficient body motor designs with compact package size, high compute performance and abundant code examples
Scalable MCUs for your automotive door, roof, seat, trunk, and window module designs with several key benefits
Benefits:
- Precise control enabled by ePWM or advanced timers with deadband support and complementary outputs.
- Compact footprint with 2x2mm WSON8, 5x5mm VQFN32, and other small packages suitable for space-constrained designs.
- Integrated analog including high-speed ADC, zero-drift operational amplifier, comparator, and DAC.
- Rich software ecosystem featuring example codes and reference designs of various motors.
Featured resources
- MSPM0L1306-Q1 – Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
- MSPM0G3507-Q1 – Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC
- TMS320F2800157-Q1 – Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
- Full-Featured Automotive Side Mirror – Application brief
- MSPM0 MCU Advantages in Automotive Application – White paper
New products
Automotive, 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC
Approx. price (USD) 1ku | 0.673
Automotive, 32MHz Arm® Cortex®-M0+ MCU with 64KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC
Approx. price (USD) 1ku | 0.623
Automotive 32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 8KB SRAM, 12-bit ADC, comparator, LIN
Approx. price (USD) 1ku | 0.548
Automotive 32MHz Arm® Cortex®-M0+ MCU with 32KB flash, 8KB SRAM, 12-bit ADC, comparator, LIN
Approx. price (USD) 1ku | 0.488
Automotive 80MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, ADC, COMP, MATHACL, CAN
Approx. price (USD) 1ku | 1.067