Real-time motor control & automation MCUs

Achieve cutting-edge real-time precision control for demanding motion and robotics applications

Real-time motor control & automation MCUs

Browse by category

Our MCUs deliver superior performance across servo drives, AC drives, drones, white goods, power tools, garden tools, and robotics applications by creating tighter control loops and improved efficiency for precise motion control, enhanced energy management, and intelligent automation. Our devices achieve up to three times higher signal-chain performance and faster interrupt response compared to previous generations and competing solutions. Developed under TÜV SÜD-certified processes, our devices support compliance with IEC 61508-2, IEC 61508-3, ISO 13849 performance level D, and IEC 60730 classes B and C. We also provide safety manuals, FMEDA reports and diagnostic libraries to simplify certification. Innovating towards Industry 4.0 needs, we offer single-chip solutions combining accurate real-time control with multiprotocol networking: EtherCAT, PROFINET, Ethernet/IP, IO-Link, single pair Ethernet, time-sensitive networking (TSN). Our robust software ecosystems for FreeRTOS, Zephyr and ThreadX accelerate development in diverse applications.

Browse by CPU core


AM13E MCUs: Cortex-M33 cores with TinyEngine™ NPU


AM26 MCUs: Cortex-R family with networking


C2000™ MCUs: Deterministic control

Browse by application


Robotics MCUs


Space MCUs


Appliance MCUs


Factory automation connectivity MCUs


Industrial automation MCUs

Featured motor control applications

TMS320F28P551SG

C2000™ 32-bit MCU with 160MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and SDFM

Approx. price (USD) 1ku | 2.74

F28E120SB

C2000™ 32-bit MCU with 160 MHz, 64KB flash, FPU, PGA

Approx. price (USD) 1ku | 0.565

AM13E23019

200MHz Arm® Cortex®-M33 real-time motor control MCU with edge AI, TMU, 512KB flash, security

Approx. price (USD) 1ku | 2.059

F28E120SC

C2000™ 32-bit MCU with 160 MHz, 128-KB flash, FPU, PGA

Approx. price (USD) 1ku | 0.675