Low-power MCUs
Power your designs with ultra-efficient low-power microcontrollers (MCUs) that deliver performance with minimal current consumption
Browse by category
Our low-power MCUs deliver exceptional energy efficiency through rapid wakeup (as low as 5µs) from deep sleep modes. Whether designing energy harvesting edge devices or battery-operated nodes for internet of things (IoT) applications, our MCUs help increase application lifetime and decrease overall system power. Our robust development ecosystem enables faster time to market with the following tools: MSPM0-Calc for accurate power estimation, CCStudio™ with integrated EnergyTrace™ for real-time µA-level current measurement and debugging, full software development kits (SDKs) with energy-aware example code and optimized low-power peripheral drivers for maximizing energy efficiency.
Entry level MCUs
Precision analog MCUs
MSP430 MCUs
Why choose low-power MCUs?
Fast wake-up
Wake-up times as low as 1μs enable our devices to stay in low-power modes longer, while responding immediately to real-time events.
Independent power domain
Voltage battery (VBAT) enables critical peripherals to remain active when the devices voltage supply is disconnected, ensuring long-term timekeeping or event monitoring.
More compute, less power
Our devices deliver low-power efficiency in active run mode down to 71uA/MHz, enabling more compute per milliwatt for responsive, always-on applications.
Extended battery life
Our devices minimize power consumption in battery-powered applications using advanced standby and shutdown modes, down to 1uA and 16nA respectively, with SRAM retention and GPIO wakeup capabilities.
Featured tools
EnergyTrace Technology
EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.
As most developers know, it is difficult (...)
MSPM0-CALC
MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
The LP-MSPM0L1306 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0L1306. It contains everything needed to start developing on the MSPM0L1306 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)
Featured software
MSPM0 software development kit (SDK)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
CCStudio™ integrated development environment (IDE)
CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)
MSP430 microcontroller software development kit resources
MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”
This collection of (...)
New products
32MHz Arm® Cortex®-M0+ MCU with 128KB flash, 12KB SRAM, 12-bit ADC and COMP
Approx. price (USD) 1ku | 0.664
32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 12KB SRAM, 12-bit ADC and COMP
Approx. price (USD) 1ku | 0.614
32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 12KB SRAM, 12-bit ADC, COMP and LCD
Approx. price (USD) 1ku | 0.688
32MHz Arm® Cortex®-M0+ MCU with 128KB flash, 12KB SRAM, 12-bit ADC, COMP and LCD
Approx. price (USD) 1ku | 0.738
32MHz Arm® Cortex®-M0+ MCU with 64KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC
Approx. price (USD) 1ku | 0.55