Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 16 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption, DMA, Dual-bank flash, General purpose, RTC UART 2 CAN (#) 0 Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection Number of ADC channels 7, 11, 13 SPI 1 Hardware accelerators 0 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system BareMetal (No OS), FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 20, 28, 44 Number of I2Cs 1
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 16 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption, DMA, Dual-bank flash, General purpose, RTC UART 2 CAN (#) 0 Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection Number of ADC channels 7, 11, 13 SPI 1 Hardware accelerators 0 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system BareMetal (No OS), FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 20, 28, 44 Number of I2Cs 1
LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • PSA-L1 Certification targeted
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates

    • 16KB of SRAM
  • High-performance analog peripherals
    • One 12-bit 1.68Msps analog-to-digital converter (ADC) with up to 13 external channels
      • 14-bit effective resolution at 105ksps with hardware averaging
    • Configurable 1.4V or 2.5V internal voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 106µA/MHz (CoreMark)
    • SLEEP: 50µA/MHz
    • STOP: 239µA at 4MHz
    • STANDBY: 1.5µA at 32kHz with RTC and full SRAM and state retention
    • SHUTDOWN: 75nA with IO wake-up capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 3-channel event fabric signaling system
    • A total of 14 PWM channels supported by:

      • One 16-bit advanced timer with deadband support and complimentary outputs up to 8 PWM channels

      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 16-bit general purpose timer supporting QEI
    • One windowed watchdog timer (WWDT)
    • One independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Two UART interfaces supporting low-power operation in STANDBY mode

      • One supporting LIN, IrDA, DALI, Smart Card, Manchester
    • One I2C interface supporting up to FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode
    • One SPI interface supporting up to 16Mbit/s
  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 32-kHz crystal oscillator (LFXT)
  • Data integrity and encryption
    • AES-128/256 accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to two AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 44 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Seven high-drive IOs with 20mA drive strength
      • One high-speed IO
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 24-pin VQFN (RGE) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0L1116: 64KB of flash, 16KB of RAM
    • MSPM0L1117: 128KB of flash, 16KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L1117 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • PSA-L1 Certification targeted
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates

    • 16KB of SRAM
  • High-performance analog peripherals
    • One 12-bit 1.68Msps analog-to-digital converter (ADC) with up to 13 external channels
      • 14-bit effective resolution at 105ksps with hardware averaging
    • Configurable 1.4V or 2.5V internal voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 106µA/MHz (CoreMark)
    • SLEEP: 50µA/MHz
    • STOP: 239µA at 4MHz
    • STANDBY: 1.5µA at 32kHz with RTC and full SRAM and state retention
    • SHUTDOWN: 75nA with IO wake-up capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 3-channel event fabric signaling system
    • A total of 14 PWM channels supported by:

      • One 16-bit advanced timer with deadband support and complimentary outputs up to 8 PWM channels

      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 16-bit general purpose timer supporting QEI
    • One windowed watchdog timer (WWDT)
    • One independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Two UART interfaces supporting low-power operation in STANDBY mode

      • One supporting LIN, IrDA, DALI, Smart Card, Manchester
    • One I2C interface supporting up to FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode
    • One SPI interface supporting up to 16Mbit/s
  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 32-kHz crystal oscillator (LFXT)
  • Data integrity and encryption
    • AES-128/256 accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to two AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 44 GPIOs
      • Two 5V-tolerant open-drain IOs
      • Seven high-drive IOs with 20mA drive strength
      • One high-speed IO
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 24-pin VQFN (RGE) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0L1116: 64KB of flash, 16KB of RAM
    • MSPM0L1117: 128KB of flash, 16KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L1117 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

MSPM0L111x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration and excellent low-power current consumption. The MCUs also support extended temperature ranges from -40°C to 125°C and operate with supply voltages ranging from 1.62V to 3.6V.

The device has up to 128KB of embedded flash memory with built-in error correction code (ECC) and up to 16KB SRAM. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16-bit/32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.68Msps ADC with configurable internal voltage reference and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced control timer and two 16-bit general purpose timers, one general purpose timer with Quadrature Enabled Input, windowed and independent watchdog timer, and a variety of communication peripherals including one I2C, one SPI, and two UARTs (one with support for LIN protocol).

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets their project’s needs. The architecture combined with extensive low-power modes are optimized to achieve extended battery life in portable measurement applications.

MSPM0L111x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ development kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

MSPM0L111x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration and excellent low-power current consumption. The MCUs also support extended temperature ranges from -40°C to 125°C and operate with supply voltages ranging from 1.62V to 3.6V.

The device has up to 128KB of embedded flash memory with built-in error correction code (ECC) and up to 16KB SRAM. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16-bit/32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.68Msps ADC with configurable internal voltage reference and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced control timer and two 16-bit general purpose timers, one general purpose timer with Quadrature Enabled Input, windowed and independent watchdog timer, and a variety of communication peripherals including one I2C, one SPI, and two UARTs (one with support for LIN protocol).

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets their project’s needs. The architecture combined with extensive low-power modes are optimized to achieve extended battery life in portable measurement applications.

MSPM0L111x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ development kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet MSPM0L111x Mixed-Signal Microcontrollers datasheet (Rev. A) PDF | HTML Jun 18, 2025
* User guide MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. F) PDF | HTML Mar 20, 2026
* Errata MSPM0L111x Microcontrollers Errata (Rev. B) PDF | HTML Jul 10, 2026
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML Aug 6, 2025
Application note Migration Guide From STM8 to MSPM0 (Rev. A) PDF | HTML May 21, 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML Feb 3, 2025
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML Oct 3, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0L1117 — MSPM0L1117 Launchpad™ development kit for 32MHz Arm® Cortex®-M0+ MCU

The MSPM0L1117 Launchpad is an easy to use evaluation module (EVM) based on the MSPM0L1117. It contains everything needed to start developing on the MSPM0L1117 M0+ platflorm, including an on-board debug probe for programming, debugging, and energy measurements. The board includes 3 buttons, 2 LEDs (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

MSPM0-ACADEMY — MSPM0™ academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
GUI for evaluation module (EVM)

LP-MSPM0L1306-OOBE — Out-of-box experience GUI for LP-MSPM0L1306

Out-of-box experience GUI for LP-MSPM0L1306
Supported products & hardware
GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware
Software programming tool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos