Explore our portfolio of passive and discrete components proven in reliability and performance

View all products

Browse by category

Our passive and discrete components offer high performance in small package options for a range of applications. Devices include protection diodes, high-accuracy silicon-based linear thermistors, ultra-low-noise junction field-effect transistors, fixed-frequency oscillators and precision thin-film resistors. Our technological advancements help reliably protect your system, enhance design integration, and offer functionality and performance while reducing solution size and power.

Simplify your design process with our leading-edge discrete technology

Reliably protect  your system from ESD and surge events

Our portfolio of electrostatic discharge (ESD), transient voltage suppressor (TVS) and Zener diodes includes multiple package and voltage options.

Benefits:

  • <0.5pF ESD diodes protect data lines with speeds up to 30GHz, ensuring signal integrity during normal operation.
  • Flat-clamp TVS technology provides a reliable solution for dissipating surge transients with a precise, flat, temperature-independent clamping voltage that minimizes residual voltage to the protected system.
  • Automotive-grade devices in the portfolio meet stringent standards for systems requiring up to 30kV protection.

Application note

Capacitance Requirements for High Speed Signals (Rev. A)

This application note addresses the capacitive loads presented by ESD protection diodes to high-speed signals.
Selection guide

System-Level ESD Protection Guide (Rev. E)

This selection guide briefly explains how ESD devices from TI can help avoid catastrophic system failures caused by ESD strikes.
White paper

Flat-Clamp surge protection technology for efficient system protection

How and why our flat-clamp TVS diodes provide surge protection beyond a traditional TVS solution.

ESD451ACTIVE

0.5-pF, 5.5-V, 30-KV bidirectional ESD protection device in 0201 package

ESD601ACTIVE

18V, bidirectional ultra-low capacitance ESD protection diode for high-speed applications

TVS2200ACTIVE

22V flat-clamp surge protection device

Enable high-performance circuitry with thin-film SiCr resistor networks

Our thin-film Silicon-chromium resistor networks use interdigitation techniques to achieve high element-to-element matching, with resilience to aging and temperature stresses.

Benefits:

  • Thin-film SiCr enables a high degree of interdigitation in small form factors while providing lower flicker noise than thick-film solutions.
  • On-chip interdigitation effectively allows multiple resistors to occupy the same location on the wafer, ensuring that any variation in thin-film resistive material on the wafer affects all resistors equally.
  • Matched resistors achieve extremely low ratiometric temperature coefficients, with typical drift of 0.2ppm/°C or less.

Technical article

How integrated resistor dividers improve EV battery system performance

Learn how integrated resistor dividers can improve accuracy for high-voltage sensing in electric vehicle battery management systems for enhanced battery life.
Application note

Optimizing CMRR in Differential Amplifier Circuits With Precision Matched Resist

A dive into differential signaling and the advantages of using a ratio-matched precision resistor network for a high common-mode rejection ratio.
Product overview

Navigating Precision Resistor Networks

This product overview of precision resistor networks includes design considerations, sample applications, and an explanation of the parameters relevant to matched resistors.

RES11A-Q1ACTIVE

Automotive low-noise matched thin-film resistor divider network with 1kΩ fixed input

RES11AACTIVE

Low-noise matched thin-film resistor divider network with 1kΩ fixed input

RES60A-Q1ACTIVE

Automotive 1400V matched thin-film resistor divider with 12.5MΩ fixed input

Enable low-noise, high-impedance sensor and audio circuitry with Burr-Brown™ JFETs

Discrete junction field-effect transistors (JFETs) can achieve much lower noise with comparatively lower power consumption than integrated amplifiers, making them an excellent choice for inductive-type sensors, which may require amplifiers with both low voltage and low current noise.

Benefits:

  • Extremely low levels of broadband voltage noise similar to bipolar junction transistors but with the added benefit of extremely low current noise. 
  • Single-channel flexibility and dual-channel matching options.
  • A pair of JFETs fabricated monolithically on the same die will match each other far better than individual transistors, preventing the introduction of DC offsets in high-gain circuits.

Application brief

Ultra-Low-Noise JFET Preamplifier Design for High Impedance Sensors

Explore ultra-low-noise JFET preamplifier designs for high-impedance sensors, comparing topologies to balance current consumption and noise performance across varying source impedances.
Application brief

Trade-offs Between CMOS, JFET, and Bipolar Input Stage Technology

Learn to differentiate between CMOS, JFETs and bipolar operational amplifier technologies, focusing on trade-offs in noise, input impedance, offset and drift to guide device selection for low-noise applications.
Application note

JFE2140 Ultra-Low-Noise Pre-Amplifier

Learn how to use JFETs and operational amplifiers in composite amplifiers to amplify small signals from high-impedance sensors, with a focus on stability and noise reduction in audio applications.

JFE150ACTIVE

Ultra-low-noise, low-gate-current audio N-channel JFET

JFE2140ACTIVE

Dual, ultra-low noise, low-gate-current audio N-channel JFET

Achieve accurate thermal monitoring while reducing system complexity

Linear silicon-based thermistors maintain high sensitivity across temperature, enhancing performance and reliability. 

Benefits:

  • Eliminate linearization circuitry or hardware-based resistor-capacitor filters.
  • Execute faster and more accurate software conversions than negative temperature coefficient (NTC) thermistors while reducing memory requirements.
  • Achieve up to 50% higher accuracy than NTC thermistors without multipoint calibration.
  • Enable almost 300% faster response times and greater sensitivity at higher temperatures because of lower thermal mass.
  • Portfolio includes TI Functional Safety-Capable devices and failure-in-time rate/failure mode distribution documentation.
  • Low self-heating minimizes long-term sensor drift.

User guide

NTC Thermistor to TMP6 Linear Thermistor Replacement Guide

This user's guide describes hardware and software design considerations for converting NTC thermistor systems to linear silicon-based thermistor systems.
Application note

Achieve ±1°C Accuracy or Better Across Temp. W/Low-Cost TMP6x Linear Thermistors

This application note provides steps and pseudocode for achieving higher accuracy with TMP6x linear silicon-based thermistors. Unlike NTCs, higher accuracy can be achieved with only a single-point calibration at any temperature.

TMP6 Thermistor design tool

This design tool provides look-up tables, performance comparisons and code examples to get started designing with TMP6 linear thermistors.

TMP61ACTIVE

1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

TMP61-Q1ACTIVE

Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

TMP63-Q1ACTIVE

Automotive, 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages

Harness the benefits of BAW technology in our oscillators

Bulk acoustic wave (BAW) resonators offer many improvements over existing quartz and micro-electro mechanical resonator technologies. Our portfolio includes oscillators with frequencies from 1MHz to 400MHz, industry-standard packages, low power consumption and a wide supply voltage range.

Benefits:

  • BAW-based crystal oscillators offer great reliability including vibration and shock, mean time between failures (MTBF), temperature stability, aging, and environmental factors.
  • Achieves less than 100fs of root-mean-square jitter.
  • Replacing quartz oscillators with BAW oscillators does not require any design or printed circuit board layout changes.

Application note

Standalone BAW Oscillators Advantages Over Quartz Oscillators

This application report details TI BAW technology, the integration of a BAW resonator with oscillator circuitry to make a stand-alone oscillator, and the advantages of using a BAW oscillator over a quartz oscillator.
Application note

Vibration and Mechanical Shock Performance of TI BAW Oscillators

This paper provides details on BAW oscillator performance under stringent sinusoidal, random vibration and mechanical shock conditions, and describes various Military Standard 883 test methods, test setup and performance.
Application note

High Reliable BAW Oscillator MTBF and FIT Rate Calculations

This paper provides calculations and results for MTBF and failure-in-time values in order to achieve the best MTBF for BAW oscillators. and the procedure for these calculations.

LMK6CACTIVE

Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator

LMK6HACTIVE

Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator

LMK6PACTIVE

Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator

Technical resources


VIDEO SERIES

Getting started with interface protection

This training page includes several short videos on electrostatic discharge and surge protection design considerations. Learn at your own pace with chapter-style modules.

Product overview

Navigating Precision Resistor Networks

This document provides a detailed overview of precision resistor networks, focusing on matched resistor pairs, their configurations, ratios and applications, particularly in amplifiers.
Application note

Standalone BAW Oscillators Advantages Over Quartz Oscillators

Learn the advantages of BAW oscillators over quartz oscillators, including increased flexibility and improved temperature stability and jitter performance.