Real-time motor control & automation MCUs

Achieve cutting-edge real-time precision control for demanding motion and robotics applications
View all productsWatch video

Browse by category

Our products deliver scalable, low-power, and high performance across servo drives, AC drives, drones, white goods, power tools, garden tools, and robotics applications by creating tighter control loops and improved efficiency for precise motion control, enhanced energy management, and intelligent automation. Our devices achieve up to three times higher signal-chain performance and faster interrupt response compared to previous generations and competing solutions. Developed under TÜV SÜD-certified processes, our devices support compliance with IEC 61508-2, IEC 61508-3, ISO 13849 performance level D, and IEC 60730 classes B and C. We also provide safety manuals, FMEDA reports and diagnostic libraries to simplify certification. Innovating towards Industry 4.0 needs, we offer single-chip solutions combining accurate real-time control with multiprotocol networking: EtherCAT, PROFINET, Ethernet/IP, IO-Link, single pair Ethernet, time-sensitive networking (TSN). Our robust software ecosystems for FreeRTOS, Zephyr and ThreadX accelerate development in diverse applications.

Browse by device family


AM13E MCUs: Cortex-M33 cores with TinyEngine™ NPU

Performance leading MCUs featuring integrated flash memory, advanced safety and security features, and reliable performance for safety-critical and real time control industrial applications.


AM26 MCUs: Real-time MCU with industrial networking

High-performance MCUs featuring single, dual, and quad-core real-time lockstep MCUs with Integrated security enablers, EtherCAT connectivity and Industrial Ethernet capabilities for demanding industrial applications.


C2000™ MCUs: Deterministic control

Delivers low-latency real-time control solutions across performance levels and price points for industrial applications.

 


TICS: Production-qualified industrial communication devices

Compact, production-ready, cost-effective industrial Ethernet communication devices designed to support multiple certified real-time Ethernet protocols on a single hardware platform.

Browse by application


Robotics MCUs

Ultra-low-latency (75ps) real-time MCUs for precise motor control. Includes multi-axis control, advanced sensing, EtherCAT and industrial Ethernet for deterministic communication.

Space MCUs

Designed for harsh environments with extended operating temperature ranges. Same performance as our industrial automation MCUs with ruggedized packaging and reliability screening.

Appliance MCUs

Cost-effective MCUs for power factor correction (PFC) and 1 to 4 motors control. Suited for cost-sensitive applications including washing machines, fans, pumps, compressors, and power tools.

Factory automation connectivity MCUs

Multi-protocol MCUs designed for secure, real-time connected Industry 4.0 systems. Devices support EtherCAT, PROFINET and IO-Link. They are compatible with FreeRTOS and Zephyr RTOS.

Industrial automation MCUs

Industrial automation MCUs

Real-time control MCUs featuring processing power up to 3600MIPS, pulse-width modulation (PWM) with 75ps pulse, an advanced position manager, integrated industrial connectivity and functional safety.

Featured motor control applications

TMS320F28P551SG

Approx. price (USD)1ku |2.79

F28E120SB

Approx. price (USD)1ku |0.565

AM13E23019

Approx. price (USD)1ku |2.059