Build your system using high-performance clocking solutions with our BAW technology
Browse by category
Tap into the infinite potential of bulk acoustic wave (BAW), fractional output divider (FOD) and radiation-hardened technologies by using our clocking solutions to meet your needs for enterprise, telecommunications, automotive, industrial, test and measurement, and aerospace and defense applications. Surpass jitter requirements and improve system performance with our BAW clocking solutions, and create products that can endure extreme environmental conditions. Explore our portfolio to see how our sensors can make your product visions a reality.
Address your clock and timing system challenges
Reliability improvements that differ from traditional resonator technologies
Our BAW resonators improve traditional resonator technologies, with increased reliability in terms of vibration, shock and mean time between failure (MTBF) and failure in time (FIT) performance, which are priorities in harsh environmental conditions.
Benefits:
- BAW resonators can maintain a stability of <2ppb/g with no jitter or frequency degradation before, during or after a vibration event.
- Under a mechanical shock of 1500g, BAW resonators can maintain <0.5ppm frequency deviation and do not experience jitter degradation.
- BAW resonators have a 0.3 FIT rate or 3.3 billion hours MTBF at 35°C, equivalent to 0.3 failures over 1 billion hours of operation.
High Reliable BAW Oscillator MTBF and FIT Rate Calculations
Vibration and Mechanical Shock Performance of TI BAW Oscillators
Testing TI BAW resonator technology in mechanical shock and vibration environments
Featured products for reliability and resiliency
LMK5B33414ACTIVE
Flexible solutions for a range of output clock frequencies
Our FODs provide excellent jitter performance with a range of output clock frequencies.
Benefits:
- For clock generator products, integrating high-frequency BAW with an FOD in packages as small as 3mm by 3mm generates clocks with frequencies from 1MHz to 400MHz.
- Spread-spectrum clocking integrated into the FODs reduces system electromagnetic interference.
- Glitchless output-frequency programmability with <10ppb resolution steps using FODs provides precise output clock frequency adjustment.
- FODs used as a startup clock are programmable to output swing or output type at the vendor factory or on-site using the I2C interface.
TI BAW resonator innovation puts time on your side
Standalone BAW Oscillators Advantages Over Quartz Oscillators
Featured products for flexibility
Improved jitter performance advantages
Our BAW technology offers ultra-low jitter performance that meets the stringent clocking requirements of 800Gbps and 1.6TBps Ethernet-based networks and 5G and 6G wireless infrastructure applications.
Benefits:
- Our network synchronizers that incorporate BAW technology as a voltage-controlled oscillator (VCO) provide at least a 20dB advantage over traditional inductor-capacitor-tuned VCOs, resulting in clocks with <50fs jitter performance.
- Our BAW-based oscillators and clock generators provide a clean clocking source to meet the stringent bit-error-rate requirements for EtherCAT, SerDes, Peripheral Component Interconnect Express, and application-specific integrated circuit and field-programmable gate array clocking.
How to use the LMK05318 as a jitter cleaner
ITU-T G.8262 Compliance Test Results for the LMK5C33216
Featured products for ultra-low jitter
LMK5B33216ACTIVE
LMK5C33414AACTIVE
High-performance synchronizers and RF synthesizers
Our clocking portfolio includes clock-distribution solutions, high-performance network synchronizers and radio-frequency (RF) synthesizers.
Benefits:
- Supports JEDEC JESD204B and JESD204C applications by providing phase-synchronized clocking and SYSREF signals to data converters, field-programmable gate arrays and systems-on-a-chip.
- Institute for Electrical and Electronics Engineers 1588v2 precision time protocol (PTP) software provides full timing support with 1pps signal deviation (±2ns) to meet Class D performance for International Telecommunication Union Telecommunication Standardization Sector profiles, and partial timing support (≤1µs) with packet delay variations >230µs.
- Compliant with G8275.1 and G.8275.2 PTP telecom profiles.
Featured products for IEEE 1588v2 and PTP
LMK5B33216ACTIVE
LMK5C33414AACTIVE
Space products for mission-critical designs
Our radiation-hardened clocking solutions address clocking requirements for radio-frequency front ends and data processing, helping you meet mission-critical design requirements and achieve space-grade certification faster, from low earth orbit to deep space missions.
Benefits:
- 60 years of expertise in the space market
- Packages include traditional radiation-hardened ceramic (Qualified Manufacturers List [QML] Class V); radiation-hardened plastic (QML Class P) with single event latchup (SEL) ≥65MeV⋅cm2/mg and total ionizing dose (TID) ≥100krad; and radiation-tolerant plastic (space enhanced product [EP]) with SEL ≥43MeV⋅cm2/mg and TID ≥30krad.
Visit our space applications portal
All of our space-grade products at your fingertips
How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A)
Featured products for radiation hardened
LMX2615-SPACTIVE
LMK04832-SPACTIVE
LMX1906-SPACTIVE
Optimized process technology
High-performance, ultra-low-noise phase-locked loops (PLLs) and wideband radio-frequency (RF) voltage-controlled oscillators (VCOs) are core functions for state of-the-art jitter cleaner, RF synthesizer and network synthesizer integrated circuits.
Benefits:
- Combine in-house, optimized silicon germanium process technology with decades of experience in RF architecture and circuit design
- Clocking solutions that can help you meet requirements for better noise performance, higher operating frequencies, smaller size and lower power.
LMX2820 RF Synthesizer Phase Noise Improvement With Alternative Topologies (Rev. A)
Dramatically Improve Your Lock Time with VCO Instant Calibration
Find resources to get started
TI Precision Labs - Clocks & Timing videos
Develop your clocks and timing expertise with our comprehensive curriculum of training videos that cover key topics from fundamental terminology and factors of system noise to more advanced design considerations.
Clock tree architect programming software
Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.