We take a system-level approach to wireless infrastructure & communications applications by offering a broad portfolio of wireless transceivers integrated with data converters, analog and digital functions. Our portfolio supports 2G-6G technology and Open Radio Access Network (O-RAN) requirements. Applications like massive MIMO radios, remote radio units, small cells, repeaters, distributed antenna systems (DAS), and femtocells are supported. Furthermore, our transceivers can also be used in various Satcom end equipment, from communication payloads, to ground stations/gateway, and to modems in satcom user terminals. We support a large range of frequency bands including the 3GPP bands, MSS (Mobile Satellite Service) bands and emerging new bands for both terrestrial and non-terrestrial networks. Our transceivers have integrated digital predistortion (DPD) and crest-factor reduction (CFR) technology that greatly simplify system designs and improve system power efficiency, while supporting multiple bands in frequency- and time-division duplexing modes (FDD and TDD). With our high performance RF transceivers, you can design a wide range of wireless communications from ground to space.

Why choose TI for your wireless infrastructure system?

Enhanced signal integrity
Improved power efficiency
Cost-optimized, flexible designs

Enabling transceiver architectures for your design

Higher bandwidth, greater scalability and lower cost – these are the requirements of today’s wireless infrastructure systems. Our radio-frequency (RF) sampling transceivers are well equipped to handle your design challenges.

  • High-speed-data converters. Our transceivers are equipped with digital-to-analog converters and analog-to-digital converters that can operate up to 12 GSPS.
  • Small packages. Take advantage of our 17 mm by 17 mm flip-chip ball grid array package for space-constrained designs.
  • Reliability protection. Integrating-RF overload detectors on our transceivers improves device reliability protection.

Video

Why RF sampling?

Learn more about how RF sampling works and its benefits through our video series.
Application note

System Design Considerations when Upgrading from JESD204B to JESD204C (Rev. A)

This application report focuses on JESD204 and helps you understand if it is time to upgrade your serial interface and what to consider before upgrading from JESD204B to JESD204C.
Application note

Time Division Duplexing (TDD) in AFE77xx Integrated Transceiver (Rev. A)

This application note demonstrates how to configure the  AFE77xx in TDD mode, as well as how to use the AFE77xx evaluation module (EVM) and TSW14J56 EVM to make TDD measurements.

Featured products for RF sampling

AFE8190ACTIVE

16-channel RF-sampling transceiver

AFE8128ACTIVE

8-transmit 8-receive 2-feedback RF-sampling transceiver, 400MHz to 7.2GHz

AFE8192ACTIVE

Wide-band 16-channel RF transceiver with four feedback paths

With advances in the industry, the need for systems to get smaller and more efficient continues to grow. Our zero intermediate frequency (IF) transceivers allow for dramatic improvements in system size, weight and power, without compromising performance.

  • Low power dissipation. Reduce your design’s power budget with lower power dissipation from our zero IF transceivers.
  • Wide bandwidth. With a large radio-frequency range, our products enable flexibility to meet your design needs.
  • Small packages. Take advantage of our 17 mm by 17 mm flip-chip ball grid array package for space-constrained designs.

Video

Why use a JESD204 device?

Gain a deeper understanding of how the JESD204 operates and its relationship with high-speed data-converters.
Application note

Using AFE77xx in a Digital Pre-distortion System (Rev. B)

This application report focuses on the importance of digital pre-distortion (DPD), the benefits it provides, and how the AFE77xx product family is a good fit for systems using DPD.
Application note

Time Division Duplexing (TDD) in AFE77xx Integrated Transceiver (Rev. A)

This application note demonstrates how to configure the  AFE77xx in TDD mode, as well as how to use the AFE77xx evaluation module (EVM) and TSW14J56 EVM to make TDD measurements.

Featured products for zero IF

AFE7769DACTIVE

Quad-channel RF transceiver with dual feedback paths and integrated CFR/DPD

AFE7728DACTIVE

Dual-channel RF transceiver with dual feedback paths and integrated CFR/DPD - 200MHz

AFE7769ACTIVE

4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, four PLLs, wireless purpose</

Technical resources

White paper

Enabling Triple-Band Base Station Radio Design Using AFE7769D Featuring Skyworks Power Amplifiers

This test report describes how to use a transceiver to linearize a power amplifier across several use cases with digital predistortion (DPD) technology.
Video

AFE8190 The industry's first 16-channel RF transceiver

Learn about TI's AFE8190—the industry's first 16-channel RF transceiver designed for high channel-density 5G and wireless applications.
Video

Best-in-class DPD performance with TI AFE7769D and Altera Agilex 7

Watch this video to learn about the development kit designed by Hitek Systems, featuring TI's AFE7769D and Altera's Agilex 7 FPGA.