Driving innovation with smarter, safer and smaller motor-drive solutions

View all products

Browse by category

Our motor drivers simplify design, reduce board space and lower system cost. From integrated motor drivers with simple control interfaces to smart gate drivers and functional-safety devices, our products help you maximize motor performance. Our motor drivers feature smart gate drive and smart tuning technologies that maximize efficiency and reduce overall design time.

What makes our motor drivers different?

Smooth and accurate motion
High power density
Robust solutions

Explore featured technologies for motor driver

Introduction to GaN IPMs

Intelligent power modules (IPMs) built with gallium nitride (GaN) enable higher power density and efficiency than traditional silicon metal-oxide-semiconductor field-effect transistors and insulated-gate bipolar transistors. 

Benefits:

  • >99% efficiency in the power stage eliminates the need for cooling components such as heat sinks, improving overall efficiency and reducing  motor-driver system size.
  • <150ns dead time and propagation delay, along with higher pulse-width modulation switching frequencies, reduce current distortion to improve acoustic performance.

Technical article

Achieving household energy efficiency and cost savings with GaN-based motor system designs

Explore how the intersection of GaN and BLDC motor systems can enhance the lives of consumers
White paper

How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance

Read about GaN design considerations, and learn how GaN increases motor efficiency and power switches achieve motor-performance improvement
VIDEO

Efficient GaN IPMs

Design more efficient, compact motor systems with the DRV7308 GaN IPM

DRV7308ACTIVE

650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

DRV7167PREVIEW

100V 60A half-bridge GaN motor driver power stage

Introduction to smart gate drive

Smart gate drivers integrate passive components to reduce board size, design complexity and cost. The protection and configurability offered by smart gate drive improves design simplicity and brings a new level of intelligence to motor systems.  

Benefits:

  • Reduce system cost: Integrate up to 24 external components typically used in standard gate drivers to reduce printed-circuit-board size.
  • Reliable protection: Built-in MOSFET drain-source and gate-source fault detection to prevent false FET turnon caused by coupling.
  • Ease of use: Simplify design with integrated automatic dead time and programmable gate drive current to optimize electromagnetic interference.

White paper

Smart Gate Drive

This white paper provides a concise, high-level overview of Smart Gate Drive technology and its key benefits for motor drive system designer
Application note

Understanding Smart Gate Drive (Rev. D)

This application report explains the theory behind power MOSFET operation and describes how TI's Smart Gate Drive technology addresses key challenges in motor gate driver systems

DRV8363-Q1ACTIVE

Automotive, 24V and 48V battery 3-phase gate driver unit with accurate current sensing

DRV8334ACTIVE

60-V 1000-mA to 2000-mA 3-phase gate driver with accurate current sensing

DRV8703-Q1ACTIVE

Automotive 47-V H-bridge smart gate driver with SPI control

Introduction to smart tuning

Smart tuning supports intuitive motor tuning and control for smooth, precise, quiet and efficient stepper-motor commutation. Watch the video to learn more about the benefits and features of smart-tuning technology.

Benefits:

  • Efficient stepper driving: Automatically adapt current-chopping decay modes to reduce power loss and thermal dissipation
  • Quiet and smooth operation: Reduce noise and vibration while ensuring minimal step losses with automatically tuned decay modes
  • Ease of use: Automatically set decay-mode ratios to eliminate the need for fine tuning during stepper-motor design

Application note

How to Reduce Audible Noise in Stepper Motors (Rev. A)

This application note explains the sources of audible noise in stepper motors and how specific motor driver features can significantly reduce it.
Application note

SmartTune User Guide: How to Quickly Setup and Spin Your 3-Phase BLDC Motor

This application note serves as a step-by-step guide for using SmartTune, an intelligent auto-configuration tool within the MOTORSTUDIO GUI, to quickly set up and spin a 3-phase BLDC motor (targeting MCF8315C and MCF8316C).
VIDEO

Introducing SmartTune: Automatically Tune your Motor Parameters

This video showcases the benefits and how to use SmartTune to enable faster evaluation using the MOTORSTUDIO GUI. It walks through how the engineer can follow easy steps to spin their BLDC motor.

DRV8889-Q1ACTIVE

Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection

DRV8434ACTIVE

48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping

DRV8428ACTIVE

35-V, 1-A bipolar stepper motor driver with integrated current sensing & 1/256 microstepping

Introduction to sensorless control

Accelerate BLDC system design with our code-free sensorless-control integrated drivers. Intelligent motor controllers enable easy tuning and deliver differentiated performance for end applications.

Benefits:

  • Sensorless field-oriented control: Achieve best-in-class acoustics and efficiency for home appliances
  • Sensorless trapezoidal control: Achieve 3.2kHz electrical speed and start a motor in less than 50ms for applications such as fuel pumps, and robotic and cordless vacuums

Application note

Sensorless Stall Detection for Stepper Motors (Rev. A)

Explore the advantages of the stall detection algorithm available in our stepper motor drivers and how it can detect stall reliably and remove the need for sensors.
Application note

How to Optimize MCF8315 Hardware Design in Fan Application

Learn about reference design material surrounding MCF8315 and ways you can simplify your hardware design with integrated BLDC control devices.
RESOURCE

MOTORSTUDIO

Motor Studio GUI for tuning and evaluating BLDC motor drivers

MCF8316DACTIVE

40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant

MCF8329HSACTIVE

High-speed, 60V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver

MCF8315DACTIVE

40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant

Find resources to get started


VIDEO SERIES

Introduction to motor drivers

Learn about the different types of motor drivers: brushed, stepper, and brushless-DC motors and common uses for each.


VIDEO SERIES

Advanced Gate Drive Features Overview

Get an understanding of the features of advanced gate drive and how they are used for MOSFET switching control and optimization.