Gallium nitride (GaN) motor drivers

Maximize power efficiency and minimize solution size with gallium nitride (GaN) intelligent power modules (IPMs) and half-bridge motor drivers
View all products

Browse by category

Our integrated GaN technology delivers greater than 99% inverter efficiency, significantly enhancing thermal performance and minimizing power loss. Advanced integration and increased power density enable a smaller solution footprint and reduce system-level costs. Ultra-low dead time and propagation delay improve acoustic performance, reduce current harmonics, and enable high-accuracy current sensing. Maximized power efficiency, zero reverse recovery, accurate slew-rate control, and  short-circuit and overcurrent protection improve system reliability and extend motor-drive lifetimes.

Find your GaN motor driver by voltage


      650V GaN IPMs

      Maximize power density and efficiency using our high-voltage GaN IPM device

      <200V GaN half-bridge drivers

      Enhance efficiency and minimize solution size with our medium-voltage GaN half-bridge device

      Related categories


      Gallium nitride (GaN) technology

      Explore our portfolio of integrated gallium nitride (GaN) technologies, including power stages, AC/DC converters, buck and boost converters, and motor drivers.

      Benefits of our GaN motor drivers

      Increase system efficiency
      Extend motor-drive lifetimes
      Enable quiet and smooth motor operation
      Minimize solution size by 50%

      Featured technologies

      Introduction to GaN IPMs

      Intelligent power modules (IPMs) built with gallium nitride (GaN) enable higher power density and efficiency compared with traditional silicon metal-oxide semiconductor field-effect transistors (MOSFETs) and insulated gate bipolar transistors (IGBTs). 

      Benefits:

      • >99% efficiency in the power stage eliminates the need for cooling components such as heat sinks, improving overall efficiency and reducing motor-driver system size.
      • <150ns dead time and propagation delay, along with higher pulse-width modulation switching frequencies, reduces current distortion to improve acoustic performance.

      White paper

      How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance

      Read about GaN design considerations, and learn how GaN increases motor efficiency.
      VIDEO

      Efficient GaN IPMs

      Design more efficient, compact motor systems with the DRV7308 GaN IPM.

      DRV7308ACTIVE

      650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

      Introduction to GaN half-bridges

      Gallium Nitride (GaN) half-bridge power stages deliver superior power density and a more compact footprint compared to traditional silicon MOSFETs.

      Benefits:

      • Achieve over 50% reduction in PCB size with GaN half-bridge power stages.
      • Reduce power losses by up to 50% at high switching frequencies (100 kHz).
      • Enable the use of ceramic capacitors, improving reliability and performance.

      REFERENCE DESIGN

      48V 1kw robot joint motor control with industrial communication reference design

      Industrial Ethernet motor-drive reference design using DRV7167 GaN half-bridges and TI Sitara™ AM261x MCU on a 70mm PCB for humanoid robot joints (48V, 1kW). High power density, real-time control, and system testing in progress.
      Technical article

      Achieving household energy efficiency and cost savings with GaN-based motor system designs

      Explore how the intersection of GaN technology and brushless DC motor systems can help enhance the lives of consumers.

      DRV7167PREVIEW

      100V 60A half-bridge GaN motor driver power stage

      Technical resources

      Technical article

      Achieving household energy efficiency and cost savings with GaN-based motor system designs

      We’ll explore how the intersection of GaN and brushless-DC (BLDC) motor systems can help enhance the lives of consumers.
      VIDEO

      Design more efficient, compact motor systems with the DRV7308 GaN IPM

      Design smaller, quieter and more efficient motor drive systems with our DRV7308 GaN intelligent power module (IPM) for 150W to 250W motor-drive applications.
      White paper

      How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance

      Advancements in GaN-based IPMs will continue to help increase power density, power delivery and efficiency in motor drives for appliances and HVAC systems, while saving system costs and increasing reliability.

      DRV7163

      Approx. price (USD)1ku |4.2