Design more efficient, compact motor systems with the DRV7308 GaN IPM
Learn about the DRV7308, a high-efficiency GaN intelligent power module (IPM) to help solve engineering challenges and transform high-voltage motor designs.
00:02:38|07 Jun 2024
Design smaller, quieter and more efficient motor drive systems with our DRV7308, industry's first integrated GaN intelligent power module (IPM) for 150W to 250W motor-drive applications. This IPM delivers high power density in a 12mm-by-12mm package and eliminates the need for an external heatsink. Compared to competing IPM solutions, the DRV7308 reduces motor drive inverter printed circuit board (PCB) size by up to 55%.