Low-power MCUs

Power your designs with ultra-efficient low-power microcontrollers (MCUs) that deliver performance with minimal current consumption
View all products

Browse by category

Our low-power MCUs deliver exceptional energy efficiency through rapid wakeup (as low as 5µs) from deep sleep modes. Whether designing energy harvesting edge devices or battery-operated nodes for internet of things (IoT) applications, our MCUs help increase application lifetime and decrease overall system power. Our robust development ecosystem enables faster time to market with the following tools: MSPM0-Calc for accurate power estimation, CCStudio™ with integrated EnergyTrace™ for real-time µA-level current measurement and debugging, full software development kits (SDKs) with energy-aware example code and optimized low-power peripheral drivers for maximizing energy efficiency.


Entry level MCUs

Low-cost Arm Cortex-M0+ MCUs with easy-to-use tools like ZeroCode Studio and SysConfig. Achieves 71 μA/MHz in run mode, 1uA standby with retention for power efficient embedded systems.

Precision analog MCUs

Reduce bill of materials (BOM) cost and footprint with integrated comparators, and zero-drift op amps. In sleep, these peripherals stay active at only 1 mA, enabling ultra-low power operation.

MSP430 MCUs

Ultra-low-power 16-bit reduced instruction set computer (RISC) core MCUs with standby current down to 0.7μA and memory options with magnitudes more write and erase cycles than flash.

Why choose low-power MCUs?

Fast wake-up
Independent power domain
More compute, less power
Extended battery life
MSPM0L1127

Approx. price (USD)1ku |0.664

MSPM0L1126

Approx. price (USD)1ku |0.614

MSPM0L2117

Approx. price (USD)1ku |0.738

MSPM0L2116

Approx. price (USD)1ku |0.688