Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 128 RAM (kByte) 12 ADC type 12-bit SAR Features 5V Tolerant I/O, AES encryption, Comparator, DMA, RTC UART 3 TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 12, 13, 14, 21, 24 SPI 2 Hardware accelerators 0 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system BareMetal (No OS) Nonvolatile memory (kByte) 128 Number of GPIOs 20, 24, 28, 44, 60 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 128 RAM (kByte) 12 ADC type 12-bit SAR Features 5V Tolerant I/O, AES encryption, Comparator, DMA, RTC UART 3 TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 12, 13, 14, 21, 24 SPI 2 Hardware accelerators 0 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system BareMetal (No OS) Nonvolatile memory (kByte) 128 Number of GPIOs 20, 24, 28, 44, 60 Number of I2Cs 2
LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm) WQFN (RUY) 28 16 mm² (4 mm × 4 mm)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
    • 12KB of SRAM with ECC or parity
  • User interface
    • Ultra-low power segmented LCD controller supporting up to 4x48 and 8x44 LCD displays
  • High-performance analog peripherals
    • 12-bit 1.6Msps analog-to-digital converter (ADC), up to 26 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 98µA/MHz (CoreMark)
    • SLEEP: 1.3mA at 32MHz
    • STOP: 403µA at 4MHz
    • STANDBY 1.6µA with SRAM and registers fully retained
    • SHUTDOWN: 81nA with I/O wake-up capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 15-channel event fabric signaling system
    • Up to eight timers supporting up to 16 PWM outputs, seven are operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz
      • One 16-bit general purpose timer with 4 capture/compares
      • Two 16-bit general-purpose timers with 2 capture/compares
      • Four 16-bit basic timers
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
  • Communication interfaces
    • Up to three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Up to two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • Up to two SPI module supporting up to 16Mbps
  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for one 256-bit AES key or two 128-bit AES keys
  • Flexible I/O features
    • Up to 60 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM)
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 28-pin VSSOP (DGS28), WQFN-28 (RUY)
    • 24-pin VQFN (RGE)
  • Family members
    • MSPM0L2117: 128KB of flash, 12KB of RAM, LCD
    • MSPM0L2116: 64KB of flash, 12KB of RAM, LCD
    • MSPM0L1127: 128KB of flash, 12KB of RAM
    • MSPM0L1126: 64KB of flash, 12KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L2117 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
    • 12KB of SRAM with ECC or parity
  • User interface
    • Ultra-low power segmented LCD controller supporting up to 4x48 and 8x44 LCD displays
  • High-performance analog peripherals
    • 12-bit 1.6Msps analog-to-digital converter (ADC), up to 26 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 98µA/MHz (CoreMark)
    • SLEEP: 1.3mA at 32MHz
    • STOP: 403µA at 4MHz
    • STANDBY 1.6µA with SRAM and registers fully retained
    • SHUTDOWN: 81nA with I/O wake-up capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 15-channel event fabric signaling system
    • Up to eight timers supporting up to 16 PWM outputs, seven are operational down to STANDBY mode
      • One 16-bit advanced timer with deadband and the timer frequency up to 64Mhz
      • One 16-bit general purpose timer with 4 capture/compares
      • Two 16-bit general-purpose timers with 2 capture/compares
      • Four 16-bit basic timers
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT)
  • Communication interfaces
    • Up to three UART modules, with one supporting LIN, IrDA, DALI, smart card, Manchester
    • Up to two I2C modules supporting SMBus/PMBus and wakeup from STOP mode, supporting up to FM+ (1Mbps)
    • Up to two SPI module supporting up to 16Mbps
  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16)
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for one 256-bit AES key or two 128-bit AES keys
  • Flexible I/O features
    • Up to 60 total GPIOs
    • Two 5V-tolerant open-drain IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM)
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 28-pin VSSOP (DGS28), WQFN-28 (RUY)
    • 24-pin VQFN (RGE)
  • Family members
    • MSPM0L2117: 128KB of flash, 12KB of RAM, LCD
    • MSPM0L2116: 64KB of flash, 12KB of RAM, LCD
    • MSPM0L1127: 128KB of flash, 12KB of RAM
    • MSPM0L1126: 64KB of flash, 12KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L2117 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

MSPM0L2116/7 and MSPM0L1126/7 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family. The microcontrollers are based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0L2116/7 and MSPM0L1126/7 devices provide up to 128KB embedded flash program memory with built in error correction code (ECC) and 12KB SRAM with ECC and parity protection. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal.

An ultra-low power segmented LCD controller (on MSPM0L2116/7 devices) supports driving LCD glass with up to 52 pins in a variety of mux and bias configurations, enabling low cost displays.

Flexible cybersecurity enablers can be used to support secure boot, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of 128/256-bit AES symmetric cipher modes.

Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, three 16-bit general purpose timer, four basic timers, one windowed watchdog timer, and a variety of communication peripherals supporting up to three UART, two SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0L2116/7 and MSPM0L1126/7 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

MSPM0L2116/7 and MSPM0L1126/7 microcontrollers (MCUs) are part of MSP’s highly integrated, ultra-low-power 32-bit MSPM0 MCU family. The microcontrollers are based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0L2116/7 and MSPM0L1126/7 devices provide up to 128KB embedded flash program memory with built in error correction code (ECC) and 12KB SRAM with ECC and parity protection. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal.

An ultra-low power segmented LCD controller (on MSPM0L2116/7 devices) supports driving LCD glass with up to 52 pins in a variety of mux and bias configurations, enabling low cost displays.

Flexible cybersecurity enablers can be used to support secure boot, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of 128/256-bit AES symmetric cipher modes.

Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, three 16-bit general purpose timer, four basic timers, one windowed watchdog timer, and a variety of communication peripherals supporting up to three UART, two SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets the project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0L2116/7 and MSPM0L1126/7 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet MSPM0L2116/7 and MSPM0L1126/7 Mixed-Signal Microcontrollers datasheet PDF | HTML Dec 22, 2025
* Errata MSPM0L211x, MSPM0L112x Mixed-signal Microcontrollers Errata (Rev. A) PDF | HTML Aug 17, 2026
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML Feb 3, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0L2117 — MSPM0L2117 LaunchPad™ development kit evaluation module

The LP-MSPM0L2117 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0L2117 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0L211x and MSPM0L112x microcontroller platform, including an onboard debug probe for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

MSPM0-ACADEMY — MSPM0™ academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
GUI for evaluation module (EVM)

LP-MSPM0L1306-OOBE — Out-of-box experience GUI for LP-MSPM0L1306

Out-of-box experience GUI for LP-MSPM0L1306
Supported products & hardware
GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware
Software programming tool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
LQFP (PM) 64 Ultra Librarian
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos