General-purpose MCUs
Add processing, communication, and analog features all integrated in one package with our portfolio of general-purpose microcontrollers (MCUs)
Browse by category
Our Arm® Cortex®-M core MCUs offer a broad range of options to match your memory, analog and computing requirements. Get started quickly with intuitive and user-friendly design resources, including graphical tools that streamline device configuration and code generation. Scale up and down in performance with common packages and software development environments across our portfolio.
Browse by Arm Cortex-M0+ MCUs
MSPM0C MCUs: entry level
MSPM0H MCUs: 5V supply
MSPM0G MCUs: high performance
Browse by Arm Cortex-M33 and -M4 MCUs
MSPM33C MCUs: enhanced security
TM4C MCUs: wired interface
Browse by features
Integrated analog
Communication interface
Special features
Integrated analog
Related categories
Low-power MCUs
Sensing MCUs
Explore Arm Cortex-M MCU technologies
Low-power, low-cost, high-impact AI at the edge
Bring powerful artificial intelligence (AI) to the edge without the cost or power trade-offs. Our MCUs deliver ultra-low power and affordable edge AI capable of running a wide range of AI models directly on the device with minimal energy consumption. The combination of the TinyEngine™ neural processing unit (NPU) acceleration and advanced analog integration help address challenges such as classification, fault detection and predictive analytics at ultra-low latency and ultra-low power.
Benefits:
- Run AI models at the edge on low-cost hardware.
- Flexible deployment on a CPU or NPU.
- NPU acceleration and advanced analog for unique edge capabilities.
Edge AI studio
Catalog of supported AI model examples
Featured products for Edge AI
Tiny but mighty
As electrical circuits and system designs become smaller, board space is now considered a scarce and valuable resource. This trend has driven semiconductor innovation resulting in manufacturing advancements, package optimization and increased feature integration, enabling designers to effectively get more for less.
Our Arm Cortex-M MCU portfolio provides scalable pin-to-pin packages specifically designed to add more features to a product without increasing board size. Further size optimizations include new wafer-chip-scale and ball-grid array packaging, providing more options and possibilities when designing products in a shrinking world.
Tiny, but mighty: How small-size MCU packaging helping optimize design of space-constrained applications
TI's Smallest M0+ MCU Package Enables Room to do More in Your Design (Rev. A)
Electromaker Educator video: A line-following robot using the MSPM0C1104 MCU
Featured products for world's smallest packaging
Design secure and reliable systems
As industrial, automotive and personal electronics applications become more connected, and as the tools available to attackers continue to grow, the importance of device security in embedded applications continues to increase. Our portfolio of general-purpose MCUs include a variety of hardware and software security technologies for engineers to leverage when developing an application with security in mind.
Our Arm Cortex-M MCUs offer a range of cybersecurity enablers including secure boot, cryptographic acceleration, Immutable Root of Trust, Arm TrustZone® technology, and PSA Certified Level 1 options. As the MCUs scale from low cost to high performance, the cybersecurity enablers scale in parallel.
Cybersecurity Enablers in MSPM0 MCUs (Rev. A)
MSPM33C Security User Guide
TI PSA-certified Level 1 documentation
Featured products for security
Software fundamentals
MSPM0 software development kit (SDK)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
MSPM33 software development kit (SDK)
TivaWare™ for C Series (Complete)
The TivaWare™ for C Series software development kit (SDK) provides all of the components necessary for engineers to evaluate and develop applications for the Texas Instruments TM4C Arm® Cortex®-M4F device family. The TivaWare SDK allows developers to get started quickly, leverage (...)
Accelerate software design
System configuration tool
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
Visual development tool to configure, develop, compile, and program applications for MSPM0 MCUs
MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.
Arm® Cortex ® M0+ MCUs subsystems
Hardware tools
XDS110 JTAG Debug Probe
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)
XDS560v2 System Trace USB & Ethernet Debug Probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
Fast and reliable gang programming solution for standalone and integrated flashing
The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.
New products
80MHz Arm® Cortex®-M0+ MCU with dual-bank 32kB flash, 16kB SRAM, USB2.0-FS, I2S/TDM, ADC, COMP
Approx. price (USD) 1ku | 0.9
80MHz Arm® Cortex®-M0+ MCU with dual-bank 64kB flash, 32kB SRAM, USB2.0-FS, I2S/TDM, ADC, COMP
Approx. price (USD) 1ku | 0.746
80MHz Arm® Cortex®-M0+ MCU with dual-bank 128kB flash, 32kB SRAM, USB2.0-FS, I2S/TDM, ADC, COMP
Approx. price (USD) 1ku | 0.796
80MHz Arm® Cortex®-M0+ MCU with dual-bank 256KB flash, 32KB SRAM, 2xADCs, 2x COMPs
Approx. price (USD) 1ku | 0.671
32MHz Arm® Cortex®-M0+ MCU with 5V supply, 64KB flash, 8KB SRAM and 12-bit ADC
Approx. price (USD) 1ku | 0.656
80MHz Arm® Cortex®-M0+ MCU with 128kB flash, 32kB SRAM, USB 2.0 FS, I2S, ADC and TinyEngine™ NPU
Approx. price (USD) 1ku | 0.846