Product details

CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 32 ADC type 12-bit SAR Features AES encryption, Comparator, DAC, DMA, MATHACL, NPU, RTC, USB 2.0 UART 3 Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection Number of ADC channels 26 SPI 2 USB USB 2.0 Hardware accelerators 0 Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface LIN, SPI, UART, USB Operating system BareMetal (No OS), FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 15, 19, 23, 27, 43, 59 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 32 ADC type 12-bit SAR Features AES encryption, Comparator, DAC, DMA, MATHACL, NPU, RTC, USB 2.0 UART 3 Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection Number of ADC channels 26 SPI 2 USB USB 2.0 Hardware accelerators 0 Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface LIN, SPI, UART, USB Operating system BareMetal (No OS), FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 15, 19, 23, 27, 43, 59 Number of I2Cs 2
VQFN (RGE) 24 16 mm² (4 mm × 4 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm) LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) WQFN (RUY) 28 16 mm² (4 mm × 4 mm)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 80 MHz
  • PSA-L1 Certification targeted
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates
    • 8KB data flash bank with ECC protection
    • Up to 32kB SRAM with ECC protection or hardware parity
  • High-performance analog peripherals
    • One 12-bit 1.6Msps analog-to-digital converter (ADC) with up to 26 external channels
      • Configurable 1.6Msps with VREF1 or 0.9Msps with VREF2
      • 14-bit effective resolution at 100ksps with hardware averaging
    • One high-speed comparator (COMP) with integrated 8-bit reference DAC
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to <1µA
    • Programmable analog connections between ADC and COMP
    • Two voltage references (VREF)
      • VREF1: Configurable 1.4V or 2.5V internal voltage reference (with external VREF cap)
      • VREF2: Configurable 1.4V or 2.5V internal voltage reference (cap-less)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 103µA/MHz (CoreMark)
    • SLEEP: 34µA/MHz
    • STOP: 199µA at 4MHz
    • STANDBY: 1.5µA at 32kHz with RTC and full SRAM and state retention
    • SHUTDOWN: 88nA with IO wake-up capability
  • Intelligent digital peripherals
    • 12-channel DMA controller
    • Four timers support up to 14 PWM channels
      • Two 16-bit general-purpose timers
      • One 16-bit general-purpose timer supports low-power operation in STANDBY mode
      • One 16-bit advanced timer with deadband support and complimentary outputs up to 8 PWM channels
    • One basic software timer including 4 independent configurable 16-bit counters
      • Ability to daisy-chain 2 of the 16-bit counters to form a 32-bit counter
      • Ability to generate 2x interrupt driven PWMs
    • Two windowed watchdog timers (WWDT), one independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Four configurable serial interfaces (UNICOMM)
      • Two supporting UART (LIN) or I2C (SMBus/PMBus)
      • One supporting UART or SPI
      • One supporting SPI interface up to 32Mbits/s
    • One USB2.0 interface supports full-speed (12-Mbps) compliant device and host mode functionality
      • Crystal-less USB device operation
      • Up to 8 bi-directional endpoints
    • One digital audio interface supporting several standardized serial interfaces to audio device
      • Transfer modes support
        • Controller transmitter / receiver
        • Target transmitter / receiver
      • Formats support
        • Standard (UM11732) I2S
        • Codec LSB / MSB Justified
        • DSP serial interface format that supports up to eight audio channels per data pin
        • PCM (short and long frame)
        • TDM Classic/I2S/Left Justified/Right Justified Formats up to 8 slots per frame
  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80 MHz
    • Internal 60MHz USB FLL oscillator with ±0.25% accuracy
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Security
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 59 total GPIOs
      • Two 5V-tolerant open-drain IOs
      • Three high-drive IOs with 20mA drive strength
      • Two high-speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 28-pin DSBGA (YCJ) (0.35mm pitch) - Preview
    • 28-pin WQFN (RUY) (0.4mm pitch)
    • 24-pin VQFN (RGE) (0.5mm pitch)
    • 20-pin VSSOP (DGS) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G5117: 128KB flash, 32KB RAM
    • MSPM0G5116: 64KB flash, 32KB RAM
    • MSPM0G5115: 32KB flash, 16KB RAM
  • Development kits and software (also see Tools and Software)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 80 MHz
  • PSA-L1 Certification targeted
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
      • Dual-bank with address swap for OTA updates
    • 8KB data flash bank with ECC protection
    • Up to 32kB SRAM with ECC protection or hardware parity
  • High-performance analog peripherals
    • One 12-bit 1.6Msps analog-to-digital converter (ADC) with up to 26 external channels
      • Configurable 1.6Msps with VREF1 or 0.9Msps with VREF2
      • 14-bit effective resolution at 100ksps with hardware averaging
    • One high-speed comparator (COMP) with integrated 8-bit reference DAC
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to <1µA
    • Programmable analog connections between ADC and COMP
    • Two voltage references (VREF)
      • VREF1: Configurable 1.4V or 2.5V internal voltage reference (with external VREF cap)
      • VREF2: Configurable 1.4V or 2.5V internal voltage reference (cap-less)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 103µA/MHz (CoreMark)
    • SLEEP: 34µA/MHz
    • STOP: 199µA at 4MHz
    • STANDBY: 1.5µA at 32kHz with RTC and full SRAM and state retention
    • SHUTDOWN: 88nA with IO wake-up capability
  • Intelligent digital peripherals
    • 12-channel DMA controller
    • Four timers support up to 14 PWM channels
      • Two 16-bit general-purpose timers
      • One 16-bit general-purpose timer supports low-power operation in STANDBY mode
      • One 16-bit advanced timer with deadband support and complimentary outputs up to 8 PWM channels
    • One basic software timer including 4 independent configurable 16-bit counters
      • Ability to daisy-chain 2 of the 16-bit counters to form a 32-bit counter
      • Ability to generate 2x interrupt driven PWMs
    • Two windowed watchdog timers (WWDT), one independent watchdog timer (IWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Four configurable serial interfaces (UNICOMM)
      • Two supporting UART (LIN) or I2C (SMBus/PMBus)
      • One supporting UART or SPI
      • One supporting SPI interface up to 32Mbits/s
    • One USB2.0 interface supports full-speed (12-Mbps) compliant device and host mode functionality
      • Crystal-less USB device operation
      • Up to 8 bi-directional endpoints
    • One digital audio interface supporting several standardized serial interfaces to audio device
      • Transfer modes support
        • Controller transmitter / receiver
        • Target transmitter / receiver
      • Formats support
        • Standard (UM11732) I2S
        • Codec LSB / MSB Justified
        • DSP serial interface format that supports up to eight audio channels per data pin
        • PCM (short and long frame)
        • TDM Classic/I2S/Left Justified/Right Justified Formats up to 8 slots per frame
  • Clock system
    • Internal 4 to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy
    • Phase-locked loop (PLL) up to 80 MHz
    • Internal 60MHz USB FLL oscillator with ±0.25% accuracy
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Security
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure key storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • Flexible I/O features
    • Up to 59 total GPIOs
      • Two 5V-tolerant open-drain IOs
      • Three high-drive IOs with 20mA drive strength
      • Two high-speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 28-pin DSBGA (YCJ) (0.35mm pitch) - Preview
    • 28-pin WQFN (RUY) (0.4mm pitch)
    • 24-pin VQFN (RGE) (0.5mm pitch)
    • 20-pin VSSOP (DGS) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G5117: 128KB flash, 32KB RAM
    • MSPM0G5116: 64KB flash, 32KB RAM
    • MSPM0G5115: 32KB flash, 16KB RAM
  • Development kits and software (also see Tools and Software)

MSPM0G511x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring up to 128KB of flash memory in small packages or high pin count packages (up to 64 pins). These devices include USB2.0-FS interface,digital audio interface, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

Up to 128KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

A USB 2.0 full-speed interface (with integrated PHY, clock source, and termination resistors) is provided to support compliant host-mode and crystal-less device-mode functionality. Four configurable serial interface modules (UNICOMM) are provided, supporting up to three UART, two I2C, or two SPI. A digital audio interface is provided for a variety of audio applications and support multiple protocols such as I2S and TDM.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as one sampling 12-bit 1.6Msps ADCs supporting up to 26 external channels, two on-chip voltage references (1.4V or 2.5V), and one high speed comparator with built-in 8-bit reference DAC.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G511x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.

MSPM0G511x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring up to 128KB of flash memory in small packages or high pin count packages (up to 64 pins). These devices include USB2.0-FS interface,digital audio interface, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

Up to 128KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

A USB 2.0 full-speed interface (with integrated PHY, clock source, and termination resistors) is provided to support compliant host-mode and crystal-less device-mode functionality. Four configurable serial interface modules (UNICOMM) are provided, supporting up to three UART, two I2C, or two SPI. A digital audio interface is provided for a variety of audio applications and support multiple protocols such as I2S and TDM.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as one sampling 12-bit 1.6Msps ADCs supporting up to 26 external channels, two on-chip voltage references (1.4V or 2.5V), and one high speed comparator with built-in 8-bit reference DAC.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G511x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet MSPM0G511x Mixed-Signal Microcontrollers With USB 2.0-FS Interface datasheet (Rev. A) PDF | HTML Dec 19, 2025
* User guide MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. F) PDF | HTML Nov 5, 2026
* Errata MSPM0G5187, MSPM0G511x Mixed-Signal Microcontrollers Errata (Rev. A) PDF | HTML Sep 9, 2026
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML Nov 14, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML Oct 18, 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML Sep 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0G5187 — MSPM0G5187 LaunchPad™ development kit evaluation module

The MSPM0G5187 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0G511x and MSPM0G5187 microcontroller (MCU). The LaunchPad kit contains everything needed to start development on the MSPM0G511x and MSPM0G5187 microcontroller platform, including an onboard debug probe (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
Software development kit (SDK)

MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

MSPM0-ACADEMY — MSPM0™ academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Software programming tool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
LQFP (PM) 64 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos