Isolation
High-voltage isolation for robust and reliable system operation
Browse by category
Different by design
Understanding isolation technology
Our isolation technology offers improved robustness and reliability, lower system cost and more scalability in high-voltage designs compared to traditional isolation techniques. Head to our technology page to learn more about our unique approach to isolation technology and see how we’ve been solving isolation challenges for nearly a quarter of a century.
Technical resources
Build your expertise with TI Precision Labs - Isolation
What is TI's capacitive isolation advantage?
Isolation Certification
Discover featured applications
Maximize EV system reliability and safety, optimize cost and maintain power efficiency using silicon dioxide isolation technology.
Our SiO2 isolation technology helps optimize and protect automotive applications with solutions for traction inverters, DC/DC, and OBC. Design forward thinking topologies that increase efficiency and reliability, while achieving top of the line protection by our robust isolation technology.
- Basic and reinforced isolation in a variety of package options
- Extra-wide creepage and clearance packages offering highest working voltage
- AEC-Q100 Certifications
- High CMTI provides low voltage side protection from high switching transients
Featured resources
- TIDA-020015 – 4.5-V to 65-V input, compact bias supply with power stage reference design for IGBT/SiC gate drivers
- TIDA-01604 – 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger
- TIDA-01513 – Automotive High-Voltage and Isolation Leakage Measurements Reference Design
- ISO6741-Q1 – Automotive, general-purpose, quad-channel, 3/1 digital isolator
- SN6501-Q1 – Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies
- ISO1042-Q1 – Automotive, isolated CAN transceiver with 70-V bus fault protection & flexible data rate
- SN6501-MULXFMR-EVM – SN6501 transformer driver for isolated power supplies evaluation module
- ISO1042DWEVM – ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module
- Meeting the timing requirements of CAN FD in isolated CAN systems for HEV/EVs – Application brief
- Why signal isolation matters in 48-V HEV/EV systems (Rev. A) – Technical article
Isolate intelligent, flexible and efficient factory automation applications that save energy and extend system life.
Our SiO2 isolation technology has a rich history in factory automation applications, providing reliable data and power isolation in critical applications such as PLC, field transmitters, industrial robots, HMI and industrial PC.
- Basic and reinforced isolation in a variety of package options
- Isolated 24-V to 60-V digital input receivers, compliant to IEC 61131-2 Type 1, 2, and 3 characteristics
- IECEx and ATEX certifications
- Functional safety-capable
- Ultra-low power isolation
- 8kV ESD contact meets IEC 61000-4-2 Level 4 requirements
Featured resources
- TIDA-01508 – Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design
- TIDA-01509 – Broken Wire Detection Using An Optical Switch Reference Design
- TIDA-010018 – Isolated power and data interface for low-power applications reference design
- ISO7741DBQEVM – ISO7741DBQ High Speed, Robust EMC Quad-Channel Digital Isolator Evaluation Module
- ISO1212EVM – Evaluation module for the ISO1212 dual-channel isolated digital input receiver
- ISO7041DBQEVM – Evaluation module for the ISO7041 low-power quad-channel digital isolator in the DBQ package
- Signal and Power Isolation with 3.3 V / 5 V Input and 12 V / 15 V Output – Application note
- Considerations for Selecting Digital Isolators – Application brief
Increase power efficiency, optimize system cost and improve reliability using silicon dioxide isolation technology.
Our SiO2 isolation technology helps optimize solar inverter, eMeter, EV charging, and protection relay cost while enabling efficient power delivery and a smarter grid that meets global compliance standards for long-term reliability.
- Over 30 million hours of reliability testing proving better lifetime performance and ensuring reliable operation
- Extra-wide creepage and clearance packages offering highest working voltage
- 8kV ESD contact meets IEC 61000-4-2 Level 4 requirements
- Lowest emissions, integrated isolated power solutions to reduce board space and design complexity
Featured resources
- TIDA-00892 – Isolated RS-485 With Integrated Signal and Power Reference Design
- TIDA-01230 – Isolated RS-232 With Integrated Signal and Power Reference Design
- TIDA-010036 – One-phase shunt electricity meter reference design using standalone ADCs
- DIGI-ISO-EVM – Universal digital isolator evaluation module
- SN6505BEVM – SN6505B low-noise 1-A transformer driver for isolated power supplies evaluation module (420-kHz CLK)
- ISOW7741DFMEVM – ISOW7741 quad-channel digital isolator with integrated DC-DC converter evaluation module
- Low-Emission Designs With ISOW7841 Integrated Signal and Power Isolator (Rev. C) – Application note
- Isolation in solar power converters: Understanding the IEC62109-1 safety standar (Rev. A) – Functional safety information
Maximize motor and power efficiency, optimize system cost and improve reliability using silicon dioxide isolation technology.
Our SiO2 isolation technology provides motor drive applications with high reliability, long lifespan and superior isolation voltage ratings. TI isolation is a proven solution for AC drives, servo drives, CNC, robotics, drones, and e-bikes.
- Reinforced DIN VDE V 0884-11:2017-01 certification
- Over 30 million hours of reliability testing proving better lifetime performance and ensuring reliable operation
- Integrated interlock functionality for IPM applications
- Extra-wide creepage and clearance packages
- Functional safety-capable
- 8kV ESD contact meets IEC 61000-4-2 Level 4 requirements"
Featured resources
- TIDA-01349 – IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator
- TIDA-01599 – TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)
- TIDA-00012 – High Efficiency Isolated CAN & Profibus Interface Reference Design
- ISOUSB211DPEVM – ISOUSB211 evaluation module
- DIGI-ISO-EVM – Universal digital isolator evaluation module
- Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard (Rev. A) – Functional safety information
- How to Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives – Application brief
Maximize power efficiency, optimize system cost and improve reliability in next-generation appliances using silicon dioxide isolation technology.
Our SiO2 isolation technology helps optimize major appliances, air conditioners, robots and power tools reliability while reducing system cost and design complexity. Simplify motor control, interface signal isolation and power isolation with a large portfolio of isolation solutions.
- Basic and reinforced isolation in a variety of package options
- Ultra-low power isolation
- Over 30 million hours of reliability testing proving better lifetime performance and ensuring reliable operation
- Lowest emissions, integrated isolated power solutions to reduce board space and design complexity
Featured resources
- TIDA-01420 – Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives
- TIDA-010025 – Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
- TIDA-00915 – Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives
- ISO6741DWEVM – ISO67xx general-purpose, triple- or quad-channel digital isolator evaluation module
- ISO6721DEVM – ISO672x general-purpose, dual-channel, digital isolator evaluation module
- ISO1042DWEVM – ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module
Maximize system robustness and reliability while optimizing cost using silicon dioxide isolation technology.
Our SiO2 isolation technology enables medical applications with high reliability, long lifespan and superior isolation voltage ratings. Our isolation solutions are used in many types of medical end equipment such as patient monitors, defibrillators, electrocardiograms and surgical equipment.
- IEC 60601-1 certification
- Over 30 million hours of reliability testing proving better lifetime performance and ensuring reliable operation
- 8kV ESD contact meets IEC 61000-4-2 Level 4 requirements
- Lowest emissions, integrated isolated power solutions to reduce board space and design complexity
Featured resources
- TIDA-00115 – Low Voltage Brushed Motor System
- TIDA-01349 – IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator
- ISO7741DBQEVM – ISO7741DBQ High Speed, Robust EMC Quad-Channel Digital Isolator Evaluation Module
- SN6507DGQEVM – SN6507 evaluation module for low-emissions, 500-mA push-pull isolated power supplies
- ISOUSB211DPEVM – ISOUSB211 evaluation module