Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, General purpose UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 24, 27 SPI 1 Hardware accelerators 0 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Operating system BareMetal (No OS) Nonvolatile memory (kByte) 64 Number of GPIOs 21, 25, 41, 45 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 64 RAM (kByte) 8 ADC type 12-bit SAR Features 5-V-tolerant I/Os, General purpose UART 3 Security Hardware-enforced isolation, Secure debug, Secure storage, Software IP protection Number of ADC channels 12, 13, 15, 18, 24, 27 SPI 1 Hardware accelerators 0 Edge AI enabled No Operating temperature range (°C) -40 to 125 Rating Catalog Operating system BareMetal (No OS) Nonvolatile memory (kByte) 64 Number of GPIOs 21, 25, 41, 45 Number of I2Cs 2
LQFP (PT) 48 81 mm² (9 mm × 9 mm) WQFN (RUK) 20 9 mm² (3 mm × 3 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Supply voltage range: 4.5V to 5.5V
  • Memories
    • Up to 64KB of flash
    • 8KB of SRAM
  • High-performance analog peripherals
    • One analog-to-digital converter (ADC) with up to 27 total external channels, 1.6-Msps@12-bit
    • 4.05V internal ADC voltage reference (VREF)
    • Integrated temperature sensor
    • Integrated supply monitor
  • Optimized low-power modes
    • RUN: 126µA/MHz (CoreMark)
    • SLEEP: 2516uA at 32MHz
    • STOP: 1442µA at 4MHz and 674uA at 32kHz
    • STANDBY: 3.8µA with SRAM retention
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • Five timers supporting up to 18 PWM channels

      • One 16-bit advanced timers with deadband support up to 8 PWM channels
      • One 16-bit general purpose timer with 4 capture/compares
      • Two 16-bit general purpose timers with 2 capture/compares
      • One 16-bit general purpose timer with 2 capture/compares and QEI
    • Windowed watchdog timer (WWDT)
    • Independent watch dog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Enhanced communication interfaces
    • Three UART interfaces supporting low-power operation in STANDBY mode
      • One advanced UART instance supporting LIN, IrDA, DALI, Smart Card, & Manchester coding
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode,
    • One SPI supporting up to 16Mbit/s
  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz low-frequency oscillator (LFOSC) with up to ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
  • Data integrity
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 GPIOs
    • True 5V IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS20), WQFN (RUK)
  • Family members (also see Device Comparison)
    • MSPM0H3216: 64KB of flash, 8KB of RAM
    • MSPM0H3215: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0H3216 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)
  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32MHz
  • Operating characteristics
    • Extended temperature: –40°C to 125°C
    • Supply voltage range: 4.5V to 5.5V
  • Memories
    • Up to 64KB of flash
    • 8KB of SRAM
  • High-performance analog peripherals
    • One analog-to-digital converter (ADC) with up to 27 total external channels, 1.6-Msps@12-bit
    • 4.05V internal ADC voltage reference (VREF)
    • Integrated temperature sensor
    • Integrated supply monitor
  • Optimized low-power modes
    • RUN: 126µA/MHz (CoreMark)
    • SLEEP: 2516uA at 32MHz
    • STOP: 1442µA at 4MHz and 674uA at 32kHz
    • STANDBY: 3.8µA with SRAM retention
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • Five timers supporting up to 18 PWM channels

      • One 16-bit advanced timers with deadband support up to 8 PWM channels
      • One 16-bit general purpose timer with 4 capture/compares
      • Two 16-bit general purpose timers with 2 capture/compares
      • One 16-bit general purpose timer with 2 capture/compares and QEI
    • Windowed watchdog timer (WWDT)
    • Independent watch dog timer (IWDT)
    • RTC with alarm and calendar mode
    • BEEPER generating 1/2/4/8kHz square wave to drive an external beeper
  • Enhanced communication interfaces
    • Three UART interfaces supporting low-power operation in STANDBY mode
      • One advanced UART instance supporting LIN, IrDA, DALI, Smart Card, & Manchester coding
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode,
    • One SPI supporting up to 16Mbit/s
  • Clock system
    • Internal 32MHz oscillator with -2.1% to 1.6% accuracy (SYSOSC)
    • Internal 32kHz low-frequency oscillator (LFOSC) with up to ±3% accuracy
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External Low Frequency (LF) and High Frequency (HF) digital clock inputs
  • Data integrity
    • Flexible firewalls for protecting code and data
    • Cyclic redundancy checker (CRC-16)
  • Flexible I/O features
    • Up to 45 GPIOs
    • True 5V IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 48-pin LQFP (PT), VQFN (RGZ)
    • 32-pin VQFN (RHB)
    • 28-pin VSSOP (DGS28)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS20), WQFN (RUK)
  • Family members (also see Device Comparison)
    • MSPM0H3216: 64KB of flash, 8KB of RAM
    • MSPM0H3215: 32KB of flash, 8KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0H3216 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

MSPM0H321x microcontrollers (MCUs) are part of the MSP highly-integrated 5V power supply and 32-bit MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 4.5V.

The MSPM0H321x devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy of -2.1% to 1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6Msps ADC with VDD as the voltage reference, and an on-chip temperature sensor. These devices offer intelligent digital peripherals such as one 16-bit advanced timer, four 16-bit general purpose timer, one windowed watchdog timer, one independent watchdog timer, and a real-time clock (RTC). These devices also offer a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration enabling customers to find the MCU that meets their project needs. The architecture combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications.

MSPM0H321x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0H-Series 32MHz Microcontrollers Technical Reference Manual.

MSPM0H321x microcontrollers (MCUs) are part of the MSP highly-integrated 5V power supply and 32-bit MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 4.5V.

The MSPM0H321x devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy of -2.1% to 1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6Msps ADC with VDD as the voltage reference, and an on-chip temperature sensor. These devices offer intelligent digital peripherals such as one 16-bit advanced timer, four 16-bit general purpose timer, one windowed watchdog timer, one independent watchdog timer, and a real-time clock (RTC). These devices also offer a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration enabling customers to find the MCU that meets their project needs. The architecture combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications.

MSPM0H321x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0H-Series 32MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 84
Top documentation Type Title Format options Date
* Data sheet MSPM0H321x Mixed-Signal Microcontrollers datasheet (Rev. B) PDF | HTML Mar 10, 2026
* User guide MSPM0 H-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. B) PDF | HTML Apr 22, 2026
* Errata MSPM0H3216 Mixed-Signal Microcontrollers Errata (Rev. B) PDF | HTML Feb 21, 2026
Subsystem design LIN to I2C Bridge PDF | HTML Sep 4, 2026
Application note MSPM0 C-Series MCU Hardware Development Guide (Rev. C) PDF | HTML Mar 19, 2026
Application note MSPM0 H-Series MCUs Hardware Development Guide PDF | HTML Dec 8, 2025
Application brief Applications of Low-Cost MSPM0 Series MCU in Water Purifiers PDF | HTML Dec 5, 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML Nov 14, 2025
Application brief A2L Gas/Dust Sensors with MSPM0 PDF | HTML Nov 12, 2025
Subsystem design ADC to I2C (Rev. A) PDF | HTML Sep 10, 2025
Subsystem design DMA Ping Pong With ADC (Rev. B) PDF | HTML Sep 9, 2025
Subsystem design ADC to UART (Rev. A) PDF | HTML Sep 9, 2025
Application brief Optimizing Indoor Air Conditioner Units With 5V MSPM0H MCUs PDF | HTML Sep 4, 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML Sep 4, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design ADC to SPI (Rev. A) PDF | HTML Aug 27, 2025
Subsystem design Power Sequencer (Rev. A) PDF | HTML Aug 25, 2025
Subsystem design Parallel IO to UART Bridge (Rev. A) PDF | HTML Aug 21, 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design Data Sensor Aggregator Subsystem Design (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design Function Generator Using DAC8 (Rev. A) PDF | HTML Aug 15, 2025
Subsystem design Task Scheduler (Rev. A) PDF | HTML Aug 15, 2025
Subsystem design UART to SPI Bridge (Rev. B) PDF | HTML Aug 15, 2025
Subsystem design IO Expander With SPI, I2C, and UART (Rev. A) PDF | HTML Aug 14, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design LED Driver With PWM (Rev. A) PDF | HTML Aug 12, 2025
Application note Migration Guide From STM32 to Arm-Based MSPM0 (Rev. B) PDF | HTML Aug 11, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design I2C to SPI Bridge (Rev. A) PDF | HTML Aug 5, 2025
Subsystem design Scanning Comparator (Rev. A) PDF | HTML Aug 5, 2025
Application note MSPM0 MCUs Quick Reference Guide (Rev. B) PDF | HTML Aug 4, 2025
Subsystem design I2C to UART Subsystem Design (Rev. A) PDF | HTML Aug 4, 2025
Subsystem design MCU Design Techniques: ADC to PWM (Rev. A) PDF | HTML Aug 1, 2025
Product overview What’s new in 5V MCUs? (Rev. A) PDF | HTML Jul 24, 2025
User guide MSPM0 Gauge L2 Solution Guide (Rev. B) PDF | HTML Jun 30, 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML Jun 29, 2025
Application note Capturing PWM 0% to 100% Duty Cycle with MSPM0 MCU PDF | HTML Jun 12, 2025
Application brief How Does MSPM0H321x Fit into Battery Power Adapters? PDF | HTML Jun 4, 2025
User guide Migration Guide From Microchip to MSPM0 (Rev. A) PDF | HTML Jun 4, 2025
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML Jun 2, 2025
User guide Migration Guide From Renesas RL78 to Arm-Based MSPM0 (Rev. A) PDF | HTML May 29, 2025
Application note Migration Guide From STM8 to MSPM0 (Rev. A) PDF | HTML May 21, 2025
Application note BQ2562x Control Based on MSPM0 Through I2C PDF | HTML Apr 10, 2025
White paper MSPM0 MCU Advantages in Automotive Application PDF | HTML Mar 11, 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML Feb 21, 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML Feb 20, 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML Feb 3, 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML Jan 29, 2025
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML Oct 18, 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML Sep 23, 2024
Application note A2L Refrigerant Standard Overview and TI Mitigation Control Board Designs for Designers PDF | HTML Sep 16, 2024
Application note How to Charge With Smart Battery Using MCU in Between to Translate SMBus/I2C PDF | HTML Aug 9, 2024
Application note BQ769x2 Control Based on MSPM0 Through I2C (Rev. A) PDF | HTML Jul 12, 2024
Application note Sensored Brushed DC Motor Control Based on MSPM0 PDF | HTML Jun 28, 2024
Application note MSPM0 Gauge L1 Solution Guide (Rev. A) PDF | HTML Jun 4, 2024
Application brief Automotive Seat Comfort Module Using MSPM0 PDF | HTML May 1, 2024
Application note PGA460 Control Based on MSPM0 for Distance Detection PDF | HTML Apr 17, 2024
Application note Realization of Password-Protected Debug Based on Software PDF | HTML Mar 6, 2024
Application note Isolated Loop Powered 4 to 20mA Field Transmitter Designs PDF | HTML Feb 1, 2024
Product overview Realizing UWB Passive Entry Passive Start (PEPS) Design with MSPM0 MCU PDF | HTML Jan 12, 2024
Application note MSPM0 - Advanced Control Timer Helps for Better Control and Better Digital Output PDF | HTML Jan 10, 2024
Technical article Why interoperability matters to an evolving EV charging market PDF | HTML Jan 5, 2024
Application brief MSPM0Cx- Toothbrush and Shaver PDF | HTML Dec 27, 2023
Product overview Realizing HVAC FAN Control Design with MSPM0 MCU PDF | HTML Dec 21, 2023
Design guide Low-Cost Blood Pressure and Heart Rate Monitor Reference Design PDF | HTML Dec 19, 2023
Application note MSPM0 Enables Cost-Effective Field Transmitter Applications PDF | HTML Dec 15, 2023
Application brief Low-Cost MSPM0C MCUs as an I/O Expander PDF | HTML Dec 11, 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML Oct 3, 2023
Application brief Build Scalability in Cordless Power and Garden Tools Using Low-Cost MSPM0 MCUs (Rev. A) PDF | HTML Sep 27, 2023
Application brief Using MSPM0 MCUs to Design Trapezoidal-Based BLDC Motor Controllers (Rev. A) PDF | HTML Sep 14, 2023
Application brief Optimized H-Bridge Driver Control for Stepper and BDC Motors Using MSPM0 MCUs (Rev. A) PDF | HTML Sep 6, 2023
Application note Dual-Ray Smoke Detector with the TPS8802 and MSPM0 MCUs PDF | HTML Aug 22, 2023
Application note MSPM0 Live Firmware Update (LFU) Bootloader Implementation PDF | HTML Jul 11, 2023
Application note EEPROM Emulation Type A Solution PDF | HTML Apr 18, 2023
Application note EEPROM Emulation Type B Design PDF | HTML Apr 11, 2023
Application brief Increasing Flexibility in Your Electrical Thermometer Designs With Low-Cost MSPM PDF | HTML Mar 2, 2023
Application brief Simplifying Design in True Wireless Stereo Control With a Low-Cost MSPM0 MCU PDF | HTML Mar 2, 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML Mar 2, 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML Mar 2, 2023
Application brief Simplifying Pulse Oximeter Designs With Low-Cost Highly Integrated MSPM0 MCUs PDF | HTML Mar 2, 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML Feb 22, 2023
White paper MSPM0: Idea to Product With Easy-to-Use Tools, Software, and Academy PDF | HTML Feb 22, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0H3216 — MSPM0H3216 LaunchPad™ development kit for 32MHz Arm® Cortex®-M0+ microcontroller

The MSPM0H3216 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) for the MSPM0H3216 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0H321x microcontroller platform, including an onboard debug probe for programming and debugging. (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Debug probe

SEGGR-3P-J-LINK — SEGGER J-Link family of debug probes

SEGGER J-Links are an industry-leading line of debug probes for embedded systems development. Known for their exceptional speed, reliability, and versatility, J-Links have become the go-to tools for developers around the world. For over two decades, these probes have been essential in enabling (...)

From: SEGGER
Supported products & hardware
Debug probe

SEGGR-3P-J-TRACE — SEGGER J-Trace family of streaming trace probes

SEGGER's J-Trace is a professional streaming trace probe equipped with an extensive list of features that are tailored to meet the debugging needs of embedded developers and deliver the best possible tracing experience. With capabilities such as unlimited streaming trace, live code profiling, and (...)

From: SEGGER
Supported products & hardware
Hardware programming tool

ACROVIEW-3P-AP6000 — AP6000 programmer support all TI programmable chips, including EP Product, Power ICs, and Gauge ICs

AP6000, launched by Acroview, is a universal programmer designed to support TI ICs across all series. Leveraging Acroview's highly skilled algorithm R&D engineering team, it delivers the fastest chip support speed in the industry.The AP6000 is capable of programming 8 chips simultaneously, and (...)

Supported products & hardware
Hardware programming tool

ACROVIEW-3P-AP8000 — AP8000 Universal Programming System, including all TI programmable chips.

AP8000 is a leading technology platform of Universal Programming developed by Acroview. We have an accomplished team of algorithm R&D engineers, to offer the fastest chip support software development service among the industry. The AP8000 can support the programming of 8 chips simultaneously. (...)

Supported products & hardware
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Application software & framework

MSPM0-COOLING-FAN-CONTROLLER-DEMO-APPSW — MSPM0 Cooling Fan Controller Demo

This software is used for the application note Cooling FAN Controller with MSPM0
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian
WQFN (RUK) 20 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos