SEGGER

SEGGER offers J-Link debug/trace probes, production flash programmers, RTOS and development tools

SEGGER has over thirty years of experience in embedded systems, producing cutting-edge real-time operating system (RTOS) and software libraries, and offering a full set of hardware tools (for development and production) and software tools.

Their motto is: "It simply works". This is reflected in their products, which are professional and easy to use in a complex, highly technical industry. Embedded systems are a growing part of everyday life, and those at SEGGER are passionate about being a part of it.

Arm Cortex-M0+ MCUs
MSPM0C1104 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0H3216 32MHz Arm® Cortex®-M0+ MCU with 5V supply, 64KB flash, 8KB SRAM and 12-bit ADC MSPM0L1117 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L2228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT

 

Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Contact
Resources offered
  • Debug probe
  • Software programming tool
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • 101 Suffolk Lane
  • Gardner, Massachusetts, 01440
  • United States of America

Resources

Debug probe

SEGGR-3P-J-LINK — SEGGER J-Link family of debug probes

SEGGER J-Links are an industry-leading line of debug probes for embedded systems development. Known for their exceptional speed, reliability, and versatility, J-Links have become the go-to tools for developers around the world. For over two decades, these probes have been essential in enabling (...)

Debug probe

SEGGR-3P-J-TRACE — SEGGER J-Trace family of streaming trace probes

SEGGER's J-Trace is a professional streaming trace probe equipped with an extensive list of features that are tailored to meet the debugging needs of embedded developers and deliver the best possible tracing experience. With capabilities such as unlimited streaming trace, live code profiling, and (...)

Software programming tool

SEGGER — SEGGER Hardware and Software Development Tools for Embedded Systems

SEGGER offers hardware and software development tools supporting programming and debugging embedded applications based on SimpleLink™ MCU portfolio. SEGGER also provides a complete debugger and GCC C/C++ compiler toolchain for SimpleLink MCU software development. A rich set of embedded (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.