Get started developing with Sub-1 GHz
LAUNCHXL-CC1312R1 — SimpleLink™ 低于 1GHz CC1312R 无线微控制器 (MCU) LaunchPad™ 开发套件
支持的产品和硬件
LAUNCHXL-CC1312R1 — SimpleLink™ 低于 1GHz CC1312R 无线微控制器 (MCU) LaunchPad™ 开发套件
BOOSTXL-ULPSENSE — SimpleLink™ ULP 传感器 BoosterPack™
BOOSTXL-SHARP128 — Sharp® 128x128 内存 LCD 和 microSD 卡 TI BoosterPack 接口™
BOOSTXL-SHARP128 — Sharp® 128x128 内存 LCD 和 microSD 卡 TI BoosterPack 接口™
SIMPLELINK-CC13XX-CC26XX-SDK — SimpleLink™ CC13xx 和 CC26xx 软件开发套件(SDK)
SIMPLELINK-CC13XX-CC26XX-SDK — SimpleLink™ CC13xx 和 CC26xx 软件开发套件(SDK)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter Microcontrollers -
parametric-filter Wi-Fi 产品 -
parametric-filter 低功耗 2.4GHz 产品 -
parametric-filter 信号调节器 -
parametric-filter 微处理器和 DSP -
parametric-filter 毫米波雷达传感器
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Improved project wizard interface for discovering relevant examples
- Theia IDE core v1.64.1 update
- many IDE Enhancements (search/filter, build settings, display as array, column resize, graph view anchor, etc)
- C29 device support improvements
- Compiler, SysConfig, and device support all updated
- many bug fixes
- Energia projects are no longer supported
SMARTRF-STUDIO-7 — SmartRF Studio
支持的产品和硬件
产品
MSP430 microcontrollers
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
子卡
开发套件
接口适配器
评估板
SMARTRF-STUDIO-7 — SmartRF Studio
产品
MSP430 microcontrollers
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
子卡
开发套件
接口适配器
评估板
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
新增功能
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio
Installer executable
Compressed archive
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
文档
Compressed source file archive
发布信息
Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, allowing for ultra-low power application design.
The tool generates a Sensor Controller Interface driver, which is a set of C source files to be compiled into the System CPU (ARM Cortex-M3/M4) application. These source files contain the Sensor Controller firmware image and associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.
The Sensor Controller is a small CPU core that is highly optimized for low power consumption and efficient peripheral operation. The Sensor Controller is located in the CC26xx/CC13xx auxiliary (AUX) power/clock domain, and can perform simple background tasks autonomously and independently of the System CPU and the MCU domain power state. Such tasks include but are not limited to:
- Analog sensor polling, using ADC or comparator
- Digital sensor polling, using SPI, I2C or other protocols
- Capacitive sensing, using current source, comparator and time-to-digital converter (TDC)
- Waveform generation, for example for LCDs
The Sensor Controller is user programmable, using a simple programming language with syntax similar to C. This allows for sensor polling and other tasks to be specified as sequential algorithms, rather than static configuration of complex peripheral modules, timers, DMA, register programmable state machines, event routing and so on. The main advantages are:
- Flexibility
- Dynamic reuse of hardware resources
- Ability to perform simple data processing without need for dedicated hardware
- Observability and debugging options
新增功能
- Added support for new devices: CC2672R3, CC2672P3, CC2662R-Q1, CC2652PSIP and CC2652P7.
- Added example support for new SDKs, using TI-RTOS 7 and GPIO driver for the latest CC13x2/CC26x2 SDK.
- Minor improvements.
- Bug-fixes.
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
支持的产品和硬件
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device support sync-up with CCS v20.3.0
- New Device Support (CC35xx: SimpleLink™ Wi-Fi MCU, MSPM33: Arm® Cortex®-M33 MCU, UCD3138R: UCDR Digital Power Controller)
- Device Support Update (C29, MSP0, LPCS, SP MCU, ARM® MCU)
- Updated J-Link support package (v8.60.0), including support for AM263x device family
- Support range avoidance feature during verification (GUI and CLI)
- Support specifying multiple ranges when calculating C2000 16-bit checksum
- Fixed first time flashing issue on certain AM263x devices
- Fixed MSPM0 bootloader flash programming issue on MacOS
- Fixed issue with connecting to F28P55x LaunchPad