Get started with running application demos on AWR1843AOP
Explore mmWave sensor capabilities of AWR1843AOP by running various application demonstration examples using a PC GUI and EVM.
评估板
AWR1843AOPEVM — AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor
支持的产品和硬件
硬件开发
参考设计
AWR1843AOPEVM — AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor
版本: null
发布日期:
硬件开发
参考设计
评估模块 (EVM) 用 GUI
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
版本: 2.4.0
发布日期: 2024-4-12
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
• IWRL6432AOP support for basic, advanced, and power tabs
• Silicon revision selector for power tab
• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.
软件编程工具
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
Needing additional end equipment demonstration applications.
支持的产品和硬件
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
版本: 9.3.0
发布日期: 2025-9-17
SHA-256 校验和
SHA-256 校验和
SHA-256 校验和
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device support sync-up with CCS v20.3.0
- New Device Support (CC35xx: SimpleLink™ Wi-Fi MCU, MSPM33: Arm® Cortex®-M33 MCU, UCD3138R: UCDR Digital Power Controller)
- Device Support Update (C29, MSP0, LPCS, SP MCU, ARM® MCU)
- Updated J-Link support package (v8.60.0), including support for AM263x device family
- Support range avoidance feature during verification (GUI and CLI)
- Support specifying multiple ranges when calculating C2000 16-bit checksum
- Fixed first time flashing issue on certain AM263x devices
- Fixed MSPM0 bootloader flash programming issue on MacOS
- Fixed issue with connecting to F28P55x LaunchPad