LAUNCHXL-F28027
C2000 Piccolo MCU F28027 LaunchPad™ 开发套件
LAUNCHXL-F28027
概述
Step 1: Buy the C2000 MCU F28027 LaunchPad
Step 2: Step 2: Follow the get started section
LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.
特性
Hardware features
- USB connected isolated XDS100 JTAG debug probe for real-time debug and flash programming
- 2x 20-pin headers/connectors with access to all device pins
- Programmable buttons and LEDs
- Superset TMS320F28027: 60 MHz C28x CPU, 64 KB Flash, 8 PWM Channels, 12-bit ADC, capture interface, UART, SPI, and more
- Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F28027
Software features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- MathWorks Embedded Target Support
Recommended BoosterPacks
- BOOSTXL-C2KLED
- TI BoosterPack Checker for an interactive list of compatible BoosterPacks
Get started
- Install Code Composer Studio IDE and controlSUITE
- Connect the LaunchPad using the included mini-USB cable to a computer
- Open a serial terminal program of your choice (Putty, HyperTerm, etc.) and configure it to access the LaunchPad virtual COM port with 115200 Baud, 8-bit data, No parity, and single stop Bit. The COM port number can be found by opening your computer’s Device Manager
- Ensure that the XDS200v2’s second port is a serial port. Refer to the XDS100 Wiki for the configuration details
- Ensure that S4 is in the UP position to enabled the USB<->UART channel
- When connected to your computer, the device’s internal temperature sensor is sampled to establish a reference temperature and GPIO3 LED is lit in the nibble wide LED display (8 in hexadecimal)
- Any increase or decrease in temperature is displayed as an increment or decrement of this binary display
- The serial terminal will display the latest temperature reading
- Build and load other examples in controlSUITE
- Ask questions on the TI C2000 e2e forum
- Piccolo F28027 LaunchPad
- Mini USB Cable
- Quick Start Guide
C2000 实时微控制器
开始使用
- 订购 LAUNCHXL-F28027:C2000 Piccolo LaunchPad 开发套件
- 阅读快速入门指南
立即订购并开发
BOOSTXL-C2KLED — C2000 LED BoosterPack
支持的产品和硬件
硬件开发
参考设计
开发套件
BOOSTXL-C2KLED — C2000 LED BoosterPack
硬件开发
参考设计
开发套件
LAUNCHXL-F28027 — C2000 Piccolo LaunchPad
LAUNCHXL-F28027 — C2000 Piccolo LaunchPad
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Improved project wizard interface for discovering relevant examples
- Theia IDE core v1.64.1 update
- many IDE Enhancements (search/filter, build settings, display as array, column resize, graph view anchor, etc)
- C29 device support improvements
- Compiler, SysConfig, and device support all updated
- many bug fixes
- Energia projects are no longer supported
SLAC632 — LaunchPad Drivers
支持的产品和硬件
硬件开发
开发套件
评估板
SLAC632 — LaunchPad Drivers
硬件开发
开发套件
评估板
发布信息
设计文件
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 数据表 | TMS320F2802x 微控制器 数据表 (Rev. P) | PDF | HTML | 英语版 (Rev.P) | 2022-11-4 | ||
| 应用手册 | C2000™唯一器件编号 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021-8-3 | |
| 证书 | LAUNCHXL-F28027 EU Declaration of Conformity (DoC) (Rev. A) | 2020-3-2 | ||||
| 用户指南 | LAUNCHXL-F28027 C2000 Piccolo LaunchPad experimenter kit (Rev. C) | PDF | HTML | 2019-3-20 | |||
| 更多文献资料 | LAUNCHXL-F28027 C2000 Piccolo LaunchPad Quick Start Guide | 2012-7-17 |