IWRL6432AOPEVM
IWRL6432AOP 评估模块
IWRL6432AOPEVM
概述
IWRL6432AOPEVM 是一款基于 FR4 的易用型低成本评估板,适用于 IWRL6432AOP 毫米波传感器件,可独立运行并直接连接到 DCA1000EVM 以进行原始 ADC 采集和信号处理开发。此 EVM 包含开始为片上硬件加速器和低功耗 ARM Cortex® M4F 处理器开发软件所需的一切资源。
特性
- 宽视野天线,专用于壁挂式、吸顶式和车内感应应用
- 基于 FR4 的 PCB 基板
- XDS110 JTAG 接口具有 USB 连接功能,可用于代码开发和调试
- 电源优化型分立式 DCDC 电源管理设计
- 串行端口支持板载 QSPI 闪存编程
- 60 引脚高密度 (HD) 连接器可以传输原始模数转换器 (ADC) 数据
- 保修卡(免责清单)
- USB-A 插头转 micro-B 插头 3'
- 插座到插座六角垫片 M3x5mm
- 快速入门指南
- 沉头十字槽螺钉 M3x16
- 平垫圈
CAN 收发器
立即订购并开发
IWRL6432AOPEVM — IWRL6432AOP 评估模块
IWRL6432AOPEVM — IWRL6432AOP 评估模块
MMWAVE-L-SDK — mmWave SDK for xWRL6432, IWRL6432AOP, IWRL6432W and xWRL1432
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-L-SDK — mmWave SDK for xWRL6432, IWRL6432AOP, IWRL6432W and xWRL1432
Windows Installer for the 05.05.04.02 SDK
Linux Installer for the 05.05.04.02 SDK
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
文档
Manifest for the 05.05.04.02 SDK
发布信息
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes .
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-M4F processor
- Demonstrations and examples
- FreeRTOS-based demos.
- Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- Representation of “motion detect ” , "point cloud" and benchmarking data from demo via low power visualizer GUI.
- Profiles tuned to common end-user scenarios, such as sensitivity to motion.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
新增功能
- Added Angle of Arrival Steering Vectors (AOASV) DPU for angle of arrival correction in IWRL6432 AOP devices
- Updated default profile configurations for various devices in Motion and Presence Detect (MPD) demo for better performance
- Added Range and Angle based SNR Compensation feature to Motion and Presence Detect demo
- Reduced the tracker configuration parameters taken via Command Line interface (CLI) for ease of use
- Added support to parse ADC data with sideband enabled in ADC data parsing scripts
- Bug fixes (Refer to Release notes in package for more details)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Support hardware breakpoints on a daisy chained configuration
- Fixed issues with setting breakpoints on Cortex-M33 cores and issues with debug states
- Fixed issue with debugger verification, under certain conditions, incorrectly reporting success even when there is a data mismatch between the program and device memory
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
发布信息
See attached release notes
RADAR-ACADEMY — mmWave Radar Academy
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
RADAR-ACADEMY — mmWave Radar Academy
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
New Modules
- Selecting the Right Radar Device -> Security Features Overview Provides a high-level overview of the security features available with TI mmWave radar devices
- These security features determine the type of application boot flow that is followed by that device
- Radar Algorithms -> Motion and Presence Detection In-depth look at the commonly used motion/presence detection state machine
- Provides context on how the state transitions work and how the algorithm can be configured for various applications
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
• IWRL6432AOP support for basic, advanced, and power tabs
• Silicon revision selector for power tab
• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.
设计文件
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | 低功耗 60GHz 毫米波传感器评估模块 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2025-8-23 |
| 证书 | IWRL6432AOPEVM EVM EU RoHS Declaration of Conformity (DoC) | PDF | HTML | 2023-10-19 |