LAUNCHXL-F2800157
C2000™ 实时 MCU F2800157 LaunchPad™ 开发套件
LAUNCHXL-F2800157
概述
LAUNCHXL-F2800157 是一款适用于 TI C2000™ 实时微控制器系列 F280015x 器件的低成本开发板。该器件不仅适用于初始评估和原型设计,还提供易于使用的标准化平台,用于开发下一个应用。该扩展版本 LaunchPad™ 开发套件可提供额外引脚用于开发,并支持连接两个 BoosterPack™ 插件模块。作为庞大的 TI MCU LaunchPad 生态系统的一部分,该器件还与各种插件模块交叉兼容。
特性
硬件特性
- TMS320F2800157:具有 FPU 和 TMU 的 120MHz C28x CPU、256KB 闪存、2 个 12 位 ADC、14 个 PWM 通道、CAN (DCAN)、2 个编码器模块 (eQEP)、UART 等
- 板载 XDS110 调试探针,用于实时调试和闪存编程
- 利用 BoosterPack 生态系统的 80 引脚 LaunchPad
- 电源域隔离,用于实时调试和闪存编程
- 板载 CAN 收发器和连接器
- 两个编码器接口 (eQEP) 连接器
- 下面“设计文件”部分提供了硬件文件
软件资源:
MathWorks MATLAB 和 Simulink 示例模型包括以下内容:
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
立即订购并开发
LAUNCHXL-F2800157 — C2000™ real-time MCU F2800157 LaunchPad™ development kit
LAUNCHXL-F2800157 — C2000™ real-time MCU F2800157 LaunchPad™ development kit
C2000WARE — C2000Ware for C2000 Microcontrollers
支持的产品和硬件
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
硬件开发
评估板
C2000WARE — C2000Ware for C2000 Microcontrollers
Windows Installer for C2000Ware
Linux Installer for C2000Ware
macOS Installer for C2000Ware
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
硬件开发
评估板
文档
C2000Ware Quick Start Guide
ControlSUITE to C2000Ware Transition Guide
发布信息
C2000Ware for C2000 microcontrollers is a cohesive set of development software and documentation designed to minimize software development time. From device-specific drivers and libraries to device peripheral examples, C2000Ware provides a solid foundation to begin development and evaluation.
新增功能
- New examples on F28003x : Classic CAN communication using MCAN and MCAN Rx/RX.
- New examples on F28P55x: LFU Examples and added LFU support for SCI Flash Kernel.
- Bug Fix : Updated the SysCtl_setclock driverlib function to add SW workaround for the HPLL relocking issue on F28E12x – refer to the PLL Lock Advisory in the F28E12x Real-Time MCUs Silicon Errata document.
- Bug Fix : Update the default LSP clk divider value in clocktree for f280013x device.
- Bug Fix: Incorrect order of operations in SysCtl_setClock() for F28004x.
- Bug Fix : CM CLK dividers not picking correctly from clocktree in the generated device.c file.
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
支持的产品和硬件
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
硬件开发
参考设计
子卡
开发套件
评估板
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
硬件开发
参考设计
子卡
开发套件
评估板
文档
C2000Ware DigitalPower SDK Quick Start Guide
发布信息
Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.
新增功能
- (Patch Release) New solution 1.6kW GaN-based Microinverter (TIDA-010933 on F28003x) Reference Design
- New solution 1.1kW GaN Brick DC-DC Power Module (PMP23340C2K on F280015x) Reference Design
- Updated solution Bi-directional 3-phase 3-level T-type inverter and PFC(TIDA-01606 on F28P65x) to version 3.00.00.00 with new ported device F28P65x
- Updated solution 1kW GaN PFC and half bridge LLC (TIDA-010062 on F28P55x) to version 3.00.00 with new ported device F28P55x
- Updated solution bi-directional Dual Active Bridge (TIDA_010054 on F28003x) to version 3.00.00 with a new hardware (Descoped F28004x support with new hardware)
- Updated solution 3.6kW single-phase totem-pole bridgeless PFC (PMP23338 on F28003x) with a new hardware revision
- Fixed TIDM-2013 SFRA bug
- Fixed PMP41081 SFRA bug
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Support hardware breakpoints on a daisy chained configuration
- Fixed issues with setting breakpoints on Cortex-M33 cores and issues with debug states
- Fixed issue with debugger verification, under certain conditions, incorrectly reporting success even when there is a data mismatch between the program and device memory
C28X-ACADEMY — C28X-ACADEMY
支持的产品和硬件
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
硬件开发
子卡
开发套件
评估板
C28X-ACADEMY — C28X-ACADEMY
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
硬件开发
子卡
开发套件
评估板
发布信息
The C28x Academy (formerly, C2000 Academy) is a resource for developers to learn about C28x-based C2000 microcontrollers. The C28x Academy contains a wide range of learning content modules, links to related collateral documentation, and guided lab exercises that help provide a hands-on experience with the devices. The software solutions for these labs can be found within the device's software development kit (SDK).
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | C2000™ F280015x 系列 LaunchPad™ 开发套件 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023-8-25 |
| 证书 | LAUNCHXL-F2800157 EU Declaration of Conformity (DoC) (Rev. A) | PDF | HTML | 2023-10-18 |