AWRL6432BOOST
AWRL6432BOOST BoosterPack™ 单芯片、低功耗毫米波雷达传感器评估模块
AWRL6432BOOST
概述
AWRL6432BOOST 是一款用于评估 AWRL6432 的易用型低功耗 60GHz 毫米波传感器评估套件,具有基于 FR4 的天线。该板可访问点云数据并通过 USB 接口供电。
AWRL6432BOOST 支持直接连接到 DCA1000EVM。通过毫米波工具、演示和软件(包括毫米波软件开发套件 (MMWAVE-L-SDK) 和 Code Composer Studio™ 集成开发环境 (IDE) (CCSTUDIO)),可为 BoosterPack 提供支持。
可以使用附加板来启用其他功能。例如,DCA1000EVM 支持传感器原始模数 (ADC) 数据采集。板载 XDS110 支持通过 CCSTUDIO 进行软件开发。
AWRL6432BOOST 可以与 MCU LaunchPad™ 开发套件生态系统相连接。
特性
- 57GHz 至 64GHz 毫米波传感器
- 基于 FR4 的 PCB 基板
- 三接收 (3RX) 两发射 (2TX) 天线,带有 120° 方位角视场 (FoV) 和 80° 仰角 FoV
- 通过 USB 供电的分立式直流/直流电源管理解决方案;用于功耗监控的板载功能
- 成本优化的 PCB 规则:更低的制造成本、无微通孔、仅含穿孔、球栅阵列 (BGA) 焊盘上无通孔
- 支持 60 引脚高速接口用作主机控制接口,可直接连接 DCA1000EVM 和 MCU LaunchPad 开发套件生态系统
- Micro-USB 电缆
- 快速入门指南
- 保修卡(免责清单)
CAN 收发器
数字功率监控器
立即订购并开发
AWRL6432BOOST — AWRL6432BOOST BoosterPack™ 单芯片、低功耗毫米波雷达传感器评估模块
AWRL6432BOOST — AWRL6432BOOST BoosterPack™ 单芯片、低功耗毫米波雷达传感器评估模块
MMWAVE-L-SDK — mmWave SDK for xWRL6432, IWRL6432AOP, IWRL6432W and xWRL1432
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-L-SDK — mmWave SDK for xWRL6432, IWRL6432AOP, IWRL6432W and xWRL1432
Windows Installer for the 05.05.04.02 SDK
Linux Installer for the 05.05.04.02 SDK
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
文档
Manifest for the 05.05.04.02 SDK
发布信息
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes .
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-M4F processor
- Demonstrations and examples
- FreeRTOS-based demos.
- Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- Representation of “motion detect ” , "point cloud" and benchmarking data from demo via low power visualizer GUI.
- Profiles tuned to common end-user scenarios, such as sensitivity to motion.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
新增功能
- Added Angle of Arrival Steering Vectors (AOASV) DPU for angle of arrival correction in IWRL6432 AOP devices
- Updated default profile configurations for various devices in Motion and Presence Detect (MPD) demo for better performance
- Added Range and Angle based SNR Compensation feature to Motion and Presence Detect demo
- Reduced the tracker configuration parameters taken via Command Line interface (CLI) for ease of use
- Added support to parse ADC data with sideband enabled in ADC data parsing scripts
- Bug fixes (Refer to Release notes in package for more details)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
硬件开发
开发套件
评估板
文档
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
- Installation instructions and User's Guide
- Windows 32bit is not supported with CCSv20.
- XDS510 class debug probes are not supported with CCSv20.
新增功能
- Improved project wizard interface for discovering relevant examples
- Theia IDE core v1.64.1 update
- many IDE Enhancements (search/filter, build settings, display as array, column resize, graph view anchor, etc)
- C29 device support improvements
- Compiler, SysConfig, and device support all updated
- many bug fixes
- Energia projects are no longer supported
MMWAVE-STUDIO-3G — mmWave studio GUI tools for third-generation parts (xWRLx432)
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-STUDIO-3G — mmWave studio GUI tools for third-generation parts (xWRLx432)
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
文档
发布信息
mmWave Studio GUI is designed to characterize and evaluate TI mmWave sensor devices. This package includes the GUI, associated tools and firmware for the performance evaluation of TI mmWave sensor devices. For more information please refer to the MMWAVE Studio User Guide and Release note.
This version supports the following device variants - AWRL6432, IWRL6432, AWRL1432 and IWRL1432.
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
参考设计
评估板
发布信息
See attached release notes
RADAR-ACADEMY — mmWave Radar Academy
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
RADAR-ACADEMY — mmWave Radar Academy
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
New Modules
- Selecting the Right Radar Device -> Security Features Overview Provides a high-level overview of the security features available with TI mmWave radar devices
- These security features determine the type of application boot flow that is followed by that device
- Radar Algorithms -> Motion and Presence Detection In-depth look at the commonly used motion/presence detection state machine
- Provides context on how the state transitions work and how the algorithm can be configured for various applications
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
支持的产品和硬件
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
发布信息
• IWRL6432AOP support for basic, advanced, and power tabs
• Silicon revision selector for power tab
• Additional warnings and errors added for xWR6432 to support the newest DFP released alongside device RTM.
设计文件
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | xWRL6432 Evaluation Module (xWRL6432BOOST) User's Guide | PDF | HTML | 2022-12-5 | ||
| 技术文章 | 深入理解AWRL6432BOOST功耗测量 | PDF | HTML | 2025-1-16 | |||
| 证书 | AWRL6432BOOST EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) | 2024-2-21 |