选择版本
MMWAVE-L-SDK
mmWave SDK for xWRL6432, IWRL6432AOP, IWRL6432W and xWRL1432
Windows Installer for the 05.05.04.02 SDK
Linux Installer for the 05.05.04.02 SDK
产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
硬件开发
评估板
文档
Manifest for the 05.05.04.02 SDK
发布信息
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes .
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-M4F processor
- Demonstrations and examples
- FreeRTOS-based demos.
- Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- Representation of “motion detect ” , "point cloud" and benchmarking data from demo via low power visualizer GUI.
- Profiles tuned to common end-user scenarios, such as sensitivity to motion.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
新增功能
- Added Angle of Arrival Steering Vectors (AOASV) DPU for angle of arrival correction in IWRL6432 AOP devices
- Updated default profile configurations for various devices in Motion and Presence Detect (MPD) demo for better performance
- Added Range and Angle based SNR Compensation feature to Motion and Presence Detect demo
- Reduced the tracker configuration parameters taken via Command Line interface (CLI) for ease of use
- Added support to parse ADC data with sideband enabled in ADC data parsing scripts
- Bug fixes (Refer to Release notes in package for more details)