选择版本
UNIFLASH
UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
产品
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device support sync-up with CCS v20.3.0
- New Device Support (CC35xx: SimpleLink™ Wi-Fi MCU, MSPM33: Arm® Cortex®-M33 MCU, UCD3138R: UCDR Digital Power Controller)
- Device Support Update (C29, MSP0, LPCS, SP MCU, ARM® MCU)
- Updated J-Link support package (v8.60.0), including support for AM263x device family
- Support range avoidance feature during verification (GUI and CLI)
- Support specifying multiple ranges when calculating C2000 16-bit checksum
- Fixed first time flashing issue on certain AM263x devices
- Fixed MSPM0 bootloader flash programming issue on MacOS
- Fixed issue with connecting to F28P55x LaunchPad