LP-CC1352P7
SimpleLink™ 多频带 CC1352P7 无线 MCU LaunchPad™ 开发套件
LP-CC1352P7
概述
此 LaunchPad™ 开发套件可加速开发具有集成功率放大器和多频带无线电支持(支持 Sub-1GHz 和 2.4GHz 同时运行)的器件。支持的协议包括低功耗 Bluetooth®、Sub-1 GHz、Thread、Zigbee®、802.15.4 以及具有兼容 CC13xx-CC26xx SDK 的专有射频。提供的版本具有不同的射频匹配网络和功率级别。
- LP-CC1352P7-1:868/915MHz 条件下高达 20dBm,2.4GHz 条件下高达 5dBm
- LP-CC1352P7-4:433MHz 条件下高达 13dBm,2.4GHz 条件下高达 10dBm
特性
- 针对 Sub-1GHz (868MHz/915MHz/433MHz) 和 2.4GHz 频带提供宽带支持
- 可以借助板载仿真器开始进行即时代码开发
- 所有 IO 均可通过与 LaunchPad 开发套件和 BoosterPack™ 插件模块生态系统兼容的引脚接头进行访问
- LaunchPad 开发套件
- Micro USB 电缆
- 快速入门指南
Sub-1GHz 无线 MCU
立即订购并开发
LP-CC1352P7-1 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LP-CC1352P7-1 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LP-CC1352P7-4 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LP-CC1352P7-4 — CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
发布信息
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (LE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 and FreeRTOS kernels and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information.
- The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.1.1 networking stack based on OpenThread: https://github.com/TexasInstruments/ot-ti
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.This is version 8.31.00.11 of the SimpleLink Low Power F2 SDK. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk
新增功能
- The new RCP mode in ti-wisunfantund moves the majority of the Wi-SUN stack to the host device. This means 1000+ nodes can be connected, depending on available memory on the host device.
- Achieve low latency and low power consumption while frequency hopping with the new Low Latency Frequency Hopping Broadcast mode in TI 15.4-Stack
SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software
支持的产品和硬件
产品
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
SIMPLELINK-TI-OPENTHREAD-SDK — SimpleLink™ family of devices OpenThread software
产品
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
发布信息
This Texas Instruments OpenThread GitHub repository (ot-ti) contains the software development components and tools that enable engineers to develop Thread based products. This repository is the starting point for Thread development on the supported SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs) for all Thread roles.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, 2.4GHz, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
新增功能
- Support for Thread 1.3 certified platform CC2674x
- Thread v1.3 certified libraries for Matter on CC2674x family
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
发布信息
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
新增功能
- Add CC13x2x7 Support to the Serial Boot Loader
- CC13xx-sbl application supports CC13X4 LP devices
- Add support for MCUboot images to the 15.4 Linux Gateway
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
发布信息
Initial release of the SimpleLink CC13xx CC26xx Academy
PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2
支持的产品和硬件
产品
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2
产品
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
发布信息
SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets. The capture device is connected to the PC via USB. SmartRF Packet Sniffer 2 supports the CC13xx and CC26xx family of devices as capture device and uses Wireshark for packet display and filtering.
Please note that device revision C (1.1) of CC13x2/CC26x2 is no longer supported. Download SmartRF Packet Sniffer 2 v1.6.0 if you use CC13x2/CC26x2 device revision C (1.1).
新增功能
- Support for CC26x2x7/CC13x2x7 devices on the LP-CC2652R7, LP-CC1312R7, LP-CC1352P7-1 and LP-CC1352P7-2 Launchpads
- Support for Sub-1 GHz 200kbps, GFSK PHY on LAUNCHXL-CC1312R, LAUNCHXL-CC1352R, LAUNCHXL-CC1352P1, LP-CC1312R7, LP-CC1352P7-1 and LP-CC1352P7-2 Launchpads
- Support for the latest Wireshark 4.4.x
- The IAR and CCS projects are compatible with SimpleLink CC13X2 and CC26X2 SDK 5.10
SMARTRF-STUDIO-7 — SmartRF Studio
支持的产品和硬件
产品
MSP430 microcontrollers
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
子卡
开发套件
接口适配器
评估板
SMARTRF-STUDIO-7 — SmartRF Studio
产品
MSP430 microcontrollers
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
子卡
开发套件
接口适配器
评估板
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
新增功能
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
设计文件
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 应用手册 | CC2538、CC13xx 和 CC26xx 串行引导加载程序接口 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2024-8-19 | |
| 应用手册 | TI 15.4-Stack 软件 | PDF | HTML | 英语版 | PDF | HTML | 2023-10-18 | |
| 证书 | LP-CC1352P7-4 | 2021-10-27 | ||||
| 证书 | LP-CC1352P7-1 | 2021-10-27 | ||||
| 更多文献资料 | CC1352P7-4 LaunchPad™ Development Kit Quick Start Guide | 2020-10-19 | ||||
| 更多文献资料 | CC1352P7-1 LaunchPad™ Development Kit Quick Start Guide | 2020-10-19 | ||||
| 应用手册 | TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) | 2017-2-28 |