LP-CC2651R3SIPA
CC2651R3SIPA SimpleLink™ 多协议 2.4GHz 无线 SIP 模块 LaunchPad™ 开发套件
LP-CC2651R3SIPA
概述
此 LaunchPad™ 开发套件用于加快 SimpleLink™ 多标准 CC2651R3SIPA 无线系统级封装模块的开发,该模块具有集成天线 MCU,支持低功耗 (LE) Bluetooth® 5 和基于 IEEE 802.15.4 的协议,包括 ZigBee® 和 Tl 15.4 应用。CC13XX-CC26XX 软件开发套件 (SDK) 提供软件支持。
特性
- 通过 BoosterPack™ 插件模块连接器访问所有 I/O 信号
- 通过智能手机上的低功耗 Bluetooth® 将 LaunchPad™ 开发套件连接到云
- 通过 SimpleLink Starter 应用程序实现 LaunchPad 开发套件固件无线升级
- Micro USB 电缆
- 快速入门指南
低功耗 2.4GHz 产品
立即订购并开发
LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
发布信息
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (LE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 and FreeRTOS kernels and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information.
- The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.1.1 networking stack based on OpenThread: https://github.com/TexasInstruments/ot-ti
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.This is version 8.31.00.11 of the SimpleLink Low Power F2 SDK. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk
新增功能
- The new RCP mode in ti-wisunfantund moves the majority of the Wi-SUN stack to the host device. This means 1000+ nodes can be connected, depending on available memory on the host device.
- Achieve low latency and low power consumption while frequency hopping with the new Low Latency Frequency Hopping Broadcast mode in TI 15.4-Stack
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
发布信息
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
新增功能
- Add CC13x2x7 Support to the Serial Boot Loader
- CC13xx-sbl application supports CC13X4 LP devices
- Add support for MCUboot images to the 15.4 Linux Gateway
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
发布信息
Initial release of the SimpleLink CC13xx CC26xx Academy
SMARTRF-STUDIO-7 — SmartRF Studio
支持的产品和硬件
产品
MSP430 微控制器
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
子卡
开发套件
接口适配器
评估板
SMARTRF-STUDIO-7 — SmartRF Studio
产品
MSP430 微控制器
Sub-1GHz 收发器
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
其他无线产品
汽车类无线连接产品
硬件开发
子卡
开发套件
接口适配器
评估板
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
新增功能
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
CC26XX-REPORTS — CC26xx Regulatory Certification Reports
支持的产品和硬件
产品
低功耗 2.4GHz 产品
硬件开发
评估板
CC26XX-REPORTS — CC26xx Regulatory Certification Reports
产品
低功耗 2.4GHz 产品
硬件开发
评估板
文档
Link to FCC, ISED, CE, & Japan Certification Reports
Link to FCC, ISED, CE, & UK, Japan, Korea, and Taiwan Certification Reports
Link to FCC, ISED, CE, & UK Certification Reports
Link to FCC, ISED, CE, & UK Certification Reports
Link to CC3230x-CC26x2EM-7ID Reference-Only CE & FCC Certification Reports
发布信息
This page provides access to the CC26XX certification reports. Here you will find certification reports for both modules and EVMs. Note that module certification reports can be reused by the customer for regulatory compliance. However the customer should consult with their regulatory house to ensure they meet the requirements for certification at their product level. EVM certification reports are provided for reference only. When using a chip down version, the customer is responsible for their own certification.
新增功能
- Updated CC2651R3SIPAT0MOUR with Japan, Korea, and Tiawan reports
- Updated CC2652RSIPMOT CE with missing safety report
设计文件
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | CC2538、CC13xx 和 CC26xx 串行引导加载程序接口 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2024-8-19 | |
证书 | LP-CC2651R3SIPA CE DoC | 2022-7-11 | ||||
证书 | LP-CC2651R3SIPA UK DoC | 2022-7-11 | ||||
证书 | LP-CC2651R3SIPA DoC | 2021-11-9 | ||||
更多文献资料 | LP-CC2651R3SIPA Quick Start Guide | 2021-11-9 | ||||
应用手册 | TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) | 2017-2-28 |