INA1H182-SEP

ACTIVE

Product details

Number of channels 1 Vs (max) (V) 18 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 55 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 7 Features Overvoltage protection, Small Size, Super-beta CMRR (min) (dB) 136 Input offset drift (±) (max) (µV/°C) 0.4 Input bias current (±) (max) (nA) 0.5 Iq (typ) (mA) 0.6 Bandwidth at min gain (typ) (MHz) 4.7 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -55 to 125 Rating Space Type Resistor Gain nonlinearity (±) (max) (%) 0.0015 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.14
Number of channels 1 Vs (max) (V) 18 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 55 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 7 Features Overvoltage protection, Small Size, Super-beta CMRR (min) (dB) 136 Input offset drift (±) (max) (µV/°C) 0.4 Input bias current (±) (max) (nA) 0.5 Iq (typ) (mA) 0.6 Bandwidth at min gain (typ) (MHz) 4.7 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -55 to 125 Rating Space Type Resistor Gain nonlinearity (±) (max) (%) 0.0015 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.14
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Radiation tolerant
    • Total ionizing dose (TID) RLAT for every wafer up to 30krad(Si)
    • ELDRS-free up to TID = 30krad(Si)
    • Single event latch-up (SEL) immune to 43MeV×cm2 /mg
    • Single event effect (SEE) characterized to 43MeV×cm2 /mg
  • Space enhanced plastic
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • One Fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
    • Au bondwire and NiPdAu lead finish
  • Low offset voltage: 10µV (typical)
  • Input stage voltage noise: 7nV/√Hz
  • Bandwidth: 2MHz at G = 1, 190kHz at G = 100
  • Inputs protected up to ±40V
  • Common-mode rejection: 110dB, G = 10 (min)
  • Power supply rejection: 110dB, G = 1 (min)
  • Supply current: 650µA (max)
  • Supply range:
    • Single-supply: 4.5V to 18V
    • Dual-supply: ±2.25V to ±9V
  • Packages: 8-pin VSSOP
  • Radiation tolerant
    • Total ionizing dose (TID) RLAT for every wafer up to 30krad(Si)
    • ELDRS-free up to TID = 30krad(Si)
    • Single event latch-up (SEL) immune to 43MeV×cm2 /mg
    • Single event effect (SEE) characterized to 43MeV×cm2 /mg
  • Space enhanced plastic
    • Supports defense and aerospace applications
    • Controlled baseline
    • One assembly and test site
    • One Fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
    • Au bondwire and NiPdAu lead finish
  • Low offset voltage: 10µV (typical)
  • Input stage voltage noise: 7nV/√Hz
  • Bandwidth: 2MHz at G = 1, 190kHz at G = 100
  • Inputs protected up to ±40V
  • Common-mode rejection: 110dB, G = 10 (min)
  • Power supply rejection: 110dB, G = 1 (min)
  • Supply current: 650µA (max)
  • Supply range:
    • Single-supply: 4.5V to 18V
    • Dual-supply: ±2.25V to ±9V
  • Packages: 8-pin VSSOP

The INA1H182-SEP is a radiation-tolerant, high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40V.

The INA1H182-SEP is optimized to provide a high common-mode rejection ratio. At gain (G) = 1, the common-mode rejection ratio exceeds 90dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5V single supply, and dual supplies up to ±9V.

The INA1H182-SEP is available in an 8-pin VSSOP package.

The INA1H182-SEP is a radiation-tolerant, high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40V.

The INA1H182-SEP is optimized to provide a high common-mode rejection ratio. At gain (G) = 1, the common-mode rejection ratio exceeds 90dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5V single supply, and dual supplies up to ±9V.

The INA1H182-SEP is available in an 8-pin VSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet INA1H182-SEP Low Offset, 7nV/√ Hz Noise, Low-Power, Radiation-Tolerant, Precision Instrumentation Amplifier in Space-Enhanced Plastic datasheet PDF | HTML 24 Mar 2026
* Radiation & reliability report INA1H182-SEP Neutron Displacement Damage (NDD) Characterization 18 Mar 2026
* Radiation & reliability report INA1H182-SEP Radiation-Tolerant, Low offset, Low Noise, Precision Instrumentation Amplifier TID Report 18 Mar 2026
* Radiation & reliability report INA1H182-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML 18 Mar 2026
* Radiation & reliability report INA1H182-SEP Production Flow and Reliability Report PDF | HTML 25 Feb 2026
Selection guide TI Space Products (Rev. L) 27 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

INA1H182-SEP PSpice Model

SLVMER8.ZIP (30 KB) - PSpice Model
Simulation model

INA1H182-SEP TINA-TI Reference Design

SLVMES0.TSC (1232 KB) - TINA-TI Reference Design
Simulation model

INA1H182-SEP TINA-TI SPICE Model

SLVMER9.ZIP (6 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos