OPA4392

ACTIVE

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.02 Offset drift (typ) (µV/°C) 0.16 Input bias current (max) (pA) 0.8 GBW (typ) (MHz) 13 Features e-Trim™ Slew rate (typ) (V/µs) 4.5 Rail-to-rail In, Out Iq per channel (typ) (mA) 1.22 Vn at 1 kHz (typ) (nV√Hz) 6.5 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) 0.03 THD + N at 1 kHz (typ) (%) 0.00025
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.02 Offset drift (typ) (µV/°C) 0.16 Input bias current (max) (pA) 0.8 GBW (typ) (MHz) 13 Features e-Trim™ Slew rate (typ) (V/µs) 4.5 Rail-to-rail In, Out Iq per channel (typ) (mA) 1.22 Vn at 1 kHz (typ) (nV√Hz) 6.5 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.065 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) 0.03 THD + N at 1 kHz (typ) (%) 0.00025
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Low offset voltage: ±10µV (maximum)
  • Low-drift: ±0.18µV/°C
  • Low input bias current: 10fA
  • Low noise: 4.4nV/√Hz at 10kHz
  • Low 1/f noise: 2µVPP (0.1Hz to 10Hz)
  • Low supply voltage operation: 1.7V to 5.5V
  • Low quiescent current: 1.22mA
  • Fast settling: 0.75µs (1V to 0.1%)
  • Fast slew rate: 4.5V/µs
  • High output current: +65mA/–55mA short circuit
  • Gain bandwidth: 13MHz
  • Rail-to-rail input and output
  • Specified temperature range: –40°C to +125°C
  • EMI and RFI filtered inputs
  • Low offset voltage: ±10µV (maximum)
  • Low-drift: ±0.18µV/°C
  • Low input bias current: 10fA
  • Low noise: 4.4nV/√Hz at 10kHz
  • Low 1/f noise: 2µVPP (0.1Hz to 10Hz)
  • Low supply voltage operation: 1.7V to 5.5V
  • Low quiescent current: 1.22mA
  • Fast settling: 0.75µs (1V to 0.1%)
  • Fast slew rate: 4.5V/µs
  • High output current: +65mA/–55mA short circuit
  • Gain bandwidth: 13MHz
  • Rail-to-rail input and output
  • Specified temperature range: –40°C to +125°C
  • EMI and RFI filtered inputs

The OPAx392 family of operational amplifiers (OPA392, OPA2392, and OPA4392) features ultra-low offset, offset drift, and input bias current with rail-to-rail input and output operation. In addition to precision dc accuracy, the ac performance is optimized for low noise and fast-settling transient response. These features make the OPAx392 an excellent choice for driving high-precision analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs).

The OPAx392 feature TI’s e-trim™ operational amplifier technology to achieve ultra-low offset voltage and offset voltage drift without any input chopping or auto-zero techniques. This technique enables ultra-low input bias current for sensor inputs or photodiode current-to-voltage measurements, creating high-performance transimpedance stages for optical modules or medical instrumentation.

The OPAx392 family of operational amplifiers (OPA392, OPA2392, and OPA4392) features ultra-low offset, offset drift, and input bias current with rail-to-rail input and output operation. In addition to precision dc accuracy, the ac performance is optimized for low noise and fast-settling transient response. These features make the OPAx392 an excellent choice for driving high-precision analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs).

The OPAx392 feature TI’s e-trim™ operational amplifier technology to achieve ultra-low offset voltage and offset voltage drift without any input chopping or auto-zero techniques. This technique enables ultra-low input bias current for sensor inputs or photodiode current-to-voltage measurements, creating high-performance transimpedance stages for optical modules or medical instrumentation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW OPA4397 ACTIVE Quad, low-offset (60 μV), low-noise, low-bias-current RRIO e-trim™ operational amplifier Cost optimized with slightly higher offset and bias current

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx392 Precision, Low-Offset-Voltage, Low-Noise, Low-Input-Bias-Current, Rail-to-Rail I/O, e-trim™ Operational Amplifiers datasheet (Rev. I) PDF | HTML Mar 15, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPAx392 PSpice Model (Rev. B)

SBOMBK2B.ZIP (29 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx392 TINA-TI Reference Design (Rev. A)

SBOMBK4A (337 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx392 TINA-TI Simulation Companion for Low-Input-Bias Optical Receiver

SBOMBV9 (2095 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx392 TINA-TI SPICE Model (Rev. A)

SBOMBK3A.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos