Instrumentation amplifiers
Browse by category
With cutting-edge process and thin-film technology, our instrumentation amplifiers achieve very high levels of direct-current (DC) precision such as offset voltage, gain error, drift and common-mode rejection. Innovative designs enable our instrumentation amplifiers to deliver unprecedented levels of speed, noise, and power while state-of-the-art packaging push the boundaries on size with 3 mm x 3-mm QFN options for maximum space savings.
Select by parametric specification
High precision
Find an instrumentation amplifier that best fits your design needs
Why choose our instrumentation amplifiers?
Technical resources
TI Precision Labs - Instrumentation Amplifiers
Instrumentation amplifiers FAQ
Super-Beta Input Amplifiers: Features and Benefits
Design & development resources
PSpice® for TI design and simulation tool
Analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Evaluation module for instrumentation amplifiers with alternate pinout in SO-8 (D) package
The INAEVM-ALT-SO8 is an instrumentation amplifier evaluation module (EVM) with alternate pinout and is used to simplify prototyping precision instrumentation amplifiers in the SO-8 (D) package with the pinout shown in the user’s guide. The EVM is an unpopulated board, so instrumentation (...)