Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Daisy-Chainable, GPIO, Oscillator, Small Size, Temp. Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 24 Analog supply voltage (min) (V) 2.85 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 24 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Daisy-Chainable, GPIO, Oscillator, Small Size, Temp. Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 24 Analog supply voltage (min) (V) 2.85 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
VQFN (RHB) 36 25 mm² (5 mm × 5 mm)
  • Programmable data rate up to 1.067MSPS
  • Analog multiplexer with 17 independently selectable inputs:
    • Up to 8 fully differential inputs
    • Up to 16 single ended inputs
  • Rail-to-rail analog input buffer and reference buffer
  • Internal voltage reference, selectable output 2.5V or 4.096V
  • Fault detection and monitor circuits
  • General-Purpose I/Os
  • Internal Oscillator: 25.6MHz, 1% Accuracy
  • Channel auto-sequencer and FIFO buffer
  • Simultaneous 50Hz and 60Hz rejection at ≤ 25 SPS with low-latency digital filter
  • Power-scalable architecture with four speed modes
  • Programmable data rate up to 1.067MSPS
  • Analog multiplexer with 17 independently selectable inputs:
    • Up to 8 fully differential inputs
    • Up to 16 single ended inputs
  • Rail-to-rail analog input buffer and reference buffer
  • Internal voltage reference, selectable output 2.5V or 4.096V
  • Fault detection and monitor circuits
  • General-Purpose I/Os
  • Internal Oscillator: 25.6MHz, 1% Accuracy
  • Channel auto-sequencer and FIFO buffer
  • Simultaneous 50Hz and 60Hz rejection at ≤ 25 SPS with low-latency digital filter
  • Power-scalable architecture with four speed modes

The ADS125P08 is a multiplexed 8/16-Channel, 24 bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 1MSPS and is configurable to accept up to 8 fully differential analog inputs or up to 16 single-ended analog inputs. The device offers an excellent combination of ac performance and dc precision with low power consumption.

The device integrates high-impedance input and reference buffers to reduce signal loading. The ADS125P08 is equipped with a channel auto-sequencer and a FIFO (first-in, first-out) buffer. The power-scalable architecture provides four speed modes to optimize data rate, resolution, and power consumption.

Input and output data and register settings are validated by a cyclic-redundancy check (CRC) feature to enhance operational reliability.

The small 5mm × 5mm VQFN package is designed for limited space applications. The device is fully specified for operation over the –40°C to +125°C temperature range.

The ADS125P08 is a multiplexed 8/16-Channel, 24 bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 1MSPS and is configurable to accept up to 8 fully differential analog inputs or up to 16 single-ended analog inputs. The device offers an excellent combination of ac performance and dc precision with low power consumption.

The device integrates high-impedance input and reference buffers to reduce signal loading. The ADS125P08 is equipped with a channel auto-sequencer and a FIFO (first-in, first-out) buffer. The power-scalable architecture provides four speed modes to optimize data rate, resolution, and power consumption.

Input and output data and register settings are validated by a cyclic-redundancy check (CRC) feature to enhance operational reliability.

The small 5mm × 5mm VQFN package is designed for limited space applications. The device is fully specified for operation over the –40°C to +125°C temperature range.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS125P08EVM-PDK — ADS125P08 evaluation module

The ADS125P08 evaluation module (EVM) is a platform for evaluating the performance of the ADS125P08, which is a 24-bit, 16-channel, 1- MSPS, multiplexed delta-sigma (ΔΣ) analog-to-digital converter (ADC) designed for low-latency, high- precision data acquisition systems. The ADS125P08 integrates a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

ADS125P08-MSPM0-EXAMPLE-CODE — ADS125P08 C Example Code

Start developing your embedded solution with example code for the ADS125P08 using an MSPM0 Launchpad
Supported products & hardware
Calculation tool

ADC-DESIGN-CALC — Online design calculator tool for TI Precision ADCs

ADC-DESIGN-CALC is an online resource with multiple ADC calculator tools (such as Digital Filter Response, Code-to-Voltage, CMR, CRC, etc.) for TI Precision ADCs.
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos