Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 10000 Number of input channels 2 Interface type Serial LVDS Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.1 Input voltage range (min) (V) 0.7 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 360 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 94 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
Resolution (Bits) 16 Sample rate (max) (ksps) 10000 Number of input channels 2 Interface type Serial LVDS Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4.1 Input voltage range (min) (V) 0.7 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 360 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 94 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • High-speed sampling rate: 20MSPS/ch
    • ADS9229: 20MSPS/ch, 230mW/ch
    • ADS9228: 10MSPS/ch, 146mW/ch
    • ADS9227: 5MSPS/ch, 95mW/ch
  • 2-channel, simultaneous sampling
  • Feature integration:
    • Integrated ADC driver
    • Integrated precision reference
    • Common-mode voltage output buffer
  • High-performance:
    • 16-bit no missing codes
    • INL: ±0.3LSB, DNL: ±0.3LSB
    • SNR: 93.9dB
  • Wide input bandwidth (–3dB):
    • ADS9229 and ADS9228: 90MHz
    • ADS9227: 45MHz
  • Serial LVDS interface:
    • SDR and DDR output modes
    • Synchronous clock and data output
  • Extended operating range: –40°C to +125°C
  • High-speed sampling rate: 20MSPS/ch
    • ADS9229: 20MSPS/ch, 230mW/ch
    • ADS9228: 10MSPS/ch, 146mW/ch
    • ADS9227: 5MSPS/ch, 95mW/ch
  • 2-channel, simultaneous sampling
  • Feature integration:
    • Integrated ADC driver
    • Integrated precision reference
    • Common-mode voltage output buffer
  • High-performance:
    • 16-bit no missing codes
    • INL: ±0.3LSB, DNL: ±0.3LSB
    • SNR: 93.9dB
  • Wide input bandwidth (–3dB):
    • ADS9229 and ADS9228: 90MHz
    • ADS9227: 45MHz
  • Serial LVDS interface:
    • SDR and DDR output modes
    • Synchronous clock and data output
  • Extended operating range: –40°C to +125°C

The ADS922x is a family of 16-bit, high-speed, dual-channel, simultaneous-sampling, analog-to-digital converter (ADC) with an integrated driver for the ADC inputs. The integrated ADC driver simplifies the signal chain, reduces power consumption for precision applications, and supports high-frequency signals beyond 1MHz. By not requiring an external decoupling capacitor, the integrated ADC reference buffer is optimized for wide bandwidth applications.

The ADS922x uses a serial LVDS (SLVDS) data interface that enables high-speed digital interface while minimizing digital switching noise. Read the dual-channel ADC data using separate SLVDS outputs per ADC channel or one SLVDS output for both ADC channels.

The ADS922x is a family of 16-bit, high-speed, dual-channel, simultaneous-sampling, analog-to-digital converter (ADC) with an integrated driver for the ADC inputs. The integrated ADC driver simplifies the signal chain, reduces power consumption for precision applications, and supports high-frequency signals beyond 1MHz. By not requiring an external decoupling capacitor, the integrated ADC reference buffer is optimized for wide bandwidth applications.

The ADS922x uses a serial LVDS (SLVDS) data interface that enables high-speed digital interface while minimizing digital switching noise. Read the dual-channel ADC data using separate SLVDS outputs per ADC channel or one SLVDS output for both ADC channels.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ADS922x Dual, Simultaneous-Sampling, 16-Bit, 20MSPS SAR ADCs With Fully Differential ADC Input Driver datasheet (Rev. C) PDF | HTML Mar 27, 2025
Application brief 1MHz Signal-Chain for Wide Bandwidth Data Acquisition PDF | HTML Jan 22, 2025
Application brief Low Latency Signal-Chains for Digital Control Loops with ADS9219 (Rev. A) PDF | HTML May 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS9219EVM — ADS9219 evaluation module

The ADS9219 evaluation module (EVM) is a platform for evaluating the performance of the ADS9219, a two-channel, 18-bit, 20MSPS per channel successive approximation register (SAR) analog-to-digital converter (ADC) with integrated ADC driver and voltage reference. The ADS9219EVM includes a discrete (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ADS9227EVM — ADS9227 evaluation module

The ADS9227 evaluation module (EVM) is a platform for evaluating the performance of the ADS9227 device, a 2-channel, 16-bit 5MSPS per channel SAR ADC with integrated ADC driver and voltage reference. The ADS9227EVM includes the two unique signal chain proposals which customers can use to evaluate (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADS92xx IBIS Model

SBAM513.ZIP (37 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos