NEW

OPA486

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.005 Input bias current (max) (pA) 250 GBW (typ) (MHz) 5.6 Features MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 15 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.67 Vn at 1 kHz (typ) (nV√Hz) 9.2 CMRR (typ) (dB) 144 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.038 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) 0.026 THD + N at 1 kHz (typ) (%) 0.00012
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.005 Input bias current (max) (pA) 250 GBW (typ) (MHz) 5.6 Features MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 15 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.67 Vn at 1 kHz (typ) (nV√Hz) 9.2 CMRR (typ) (dB) 144 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.038 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) 0.026 THD + N at 1 kHz (typ) (%) 0.00012
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Wide operating supply range: 4.5V to 48V
  • Zero-drift precision:
    • Input offset voltage: 5µV, max
    • Input offset voltage drift: 0.025µV/°C, max
    • High PSRR: 144dB, min
    • High CMRR: 144dB, min
  • Ac performance:
    • Gain bandwidth: 5.6MHz
    • Slew rate: 15V/µs
    • Low noise: 9.2nV/√Hz
    • Near zero flicker noise: 0.3µVPP
  • Input to the negative rail, rail-to-rail output
  • Low quiescent current: 650µA, max
  • Temperature: –40°C to +125°C
  • Wide operating supply range: 4.5V to 48V
  • Zero-drift precision:
    • Input offset voltage: 5µV, max
    • Input offset voltage drift: 0.025µV/°C, max
    • High PSRR: 144dB, min
    • High CMRR: 144dB, min
  • Ac performance:
    • Gain bandwidth: 5.6MHz
    • Slew rate: 15V/µs
    • Low noise: 9.2nV/√Hz
    • Near zero flicker noise: 0.3µVPP
  • Input to the negative rail, rail-to-rail output
  • Low quiescent current: 650µA, max
  • Temperature: –40°C to +125°C

The OPA486, OPA2486, and OPA4486 (OPAx486) are a family of 48V, low noise, wide-bandwidth, low power, zero-drift operational amplifiers (op amps). The OPAx486 are a pin compatible replacement to many industry standard amplifiers that can benefit from higher operating voltage. The 48V operating voltage and the 60V absolute maximum supply voltage rating enable robust circuit designs.

These op amps feature a 5µV of input offset voltage (max) and 0.025µV/°C of input offset voltage drift (max) over a wide temperature range. The OPAx486 also provide common-mode and power supply rejection to enable high precision measurements under a variety of operating conditions.

These devices are designed for both dc and ac applications with near-zero flicker noise, very low broadband noise, wide bandwidth, and high slew. The ac performance is achieved with relatively low quiescent current of 650µA (max) to maintain system power budget limits.

The combination of ac and dc performance make the OPAx486 appropriate for a wide range of high precision end equipment like analog input modules, battery testers, precision instrumentation, and process control. This family of devices are equipped with a proprietary MUX-friendly input architecture to enhance performance in multichannel, multiplexed applications.

The OPAx486 are available in industry standard packages as well as micro-size packages to fit even the most space-constrained applications. The devices are specified for operation from –40°C to +125°C.

The OPA486, OPA2486, and OPA4486 (OPAx486) are a family of 48V, low noise, wide-bandwidth, low power, zero-drift operational amplifiers (op amps). The OPAx486 are a pin compatible replacement to many industry standard amplifiers that can benefit from higher operating voltage. The 48V operating voltage and the 60V absolute maximum supply voltage rating enable robust circuit designs.

These op amps feature a 5µV of input offset voltage (max) and 0.025µV/°C of input offset voltage drift (max) over a wide temperature range. The OPAx486 also provide common-mode and power supply rejection to enable high precision measurements under a variety of operating conditions.

These devices are designed for both dc and ac applications with near-zero flicker noise, very low broadband noise, wide bandwidth, and high slew. The ac performance is achieved with relatively low quiescent current of 650µA (max) to maintain system power budget limits.

The combination of ac and dc performance make the OPAx486 appropriate for a wide range of high precision end equipment like analog input modules, battery testers, precision instrumentation, and process control. This family of devices are equipped with a proprietary MUX-friendly input architecture to enhance performance in multichannel, multiplexed applications.

The OPAx486 are available in industry standard packages as well as micro-size packages to fit even the most space-constrained applications. The devices are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TLV886 ACTIVE Single, 36V, 5MHz, zero-drift, multiplexer-friendly CMOS precision operational amplifier Pin-to-pin alternative with lower voltage range (36V) and precision performance for cost-optimized designs

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet OPAx486 48V, Zero-Drift, Low-Power, Low-Noise, Op Amp with Mux-Friendly Inputs datasheet (Rev. C) PDF | HTML Jul 23, 2026
White paper Optimizing Chopper Amplifier Accuracy (Rev. A) PDF | HTML May 15, 2025
Application brief Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. D) PDF | HTML Dec 5, 2024
Application brief MUX-Friendly, Precision Operational Amplifiers (Rev. C) PDF | HTML Feb 8, 2022
Application brief Zero-Drift Amplifiers: Features and Benefits (Rev. C) Jan 28, 2021
Application brief Minimize Errors in Weigh-Scales With Zero-Drift, EMI-Hardened, Precision Amps (Rev. A) PDF | HTML Dec 8, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA486, OPA2486 and OPA4486 PSpice Model

SLVMEU5.ZIP (78 KB) - PSpice model
Supported products & hardware
Simulation model

OPA486, OPA2486 and OPA4486 SPICE Model

SLVMEU6.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

OPA486, OPA2486 and OPA4486 TINA-TI Reference Design

SLVMEU8 (35 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA486, OPA2486 and OPA4486 TINA-TI SPICE Model

SLVMEU7.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos