NEW

OPA4396

ACTIVE

Quad, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO operational amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.1 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 10 GBW (typ) (MHz) 1 Features e-Trim™ Slew rate (typ) (V/µs) 1 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.0235 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 121 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) -0.1 Output swing headroom (to positive supply) (typ) (V) 0.1 THD + N at 1 kHz (typ) (%) 0.002
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.1 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 10 GBW (typ) (MHz) 1 Features e-Trim™ Slew rate (typ) (V/µs) 1 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.0235 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 121 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) -0.1 Output swing headroom (to positive supply) (typ) (V) 0.1 THD + N at 1 kHz (typ) (%) 0.002
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Low IQ: 23.5µA
  • Gain bandwidth product: 1MHz
  • Low input bias current: 10fA (typical)
  • Low offset voltage: ±100µV (maximum)
  • Low drift: ±1.2µV/°C
  • Low supply voltage operation: 1.7V to 5.5V
  • Input common mode range ±100mV beyond rail
  • Fast slew rate: 1V/µs
  • High load capacitance drive
  • High output current drive: 60mA
  • Rail-to-rail output
  • EMI/RFI filtered inputs
  • Low IQ: 23.5µA
  • Gain bandwidth product: 1MHz
  • Low input bias current: 10fA (typical)
  • Low offset voltage: ±100µV (maximum)
  • Low drift: ±1.2µV/°C
  • Low supply voltage operation: 1.7V to 5.5V
  • Input common mode range ±100mV beyond rail
  • Fast slew rate: 1V/µs
  • High load capacitance drive
  • High output current drive: 60mA
  • Rail-to-rail output
  • EMI/RFI filtered inputs

The OPA396, OPA2396, and OPA4396 (OPAx396) feature a combination of high bandwidth (1MHz) along with very low quiescent current (23.5µA) in a high-precision amplifier. These features combined with rail-to-rail input and output make these devices an excellent choice in high-gain, low-power applications. An ultra-low input bias current of 10fA, 100µV of offset (maximum), and 1.2µV/°C of drift over temperature help maintain high precision in ratiometric and amperometric sensor front ends that have demanding low-power requirements.

The OPAx396 use Texas Instrument’s proprietary e‑trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques. The CMOS-based technology platform also features a modern, robust output stage design that is tolerant of high output capacitance, alleviating stability problems that are common in typical low-power amplifiers.

The OPA396, OPA2396, and OPA4396 (OPAx396) feature a combination of high bandwidth (1MHz) along with very low quiescent current (23.5µA) in a high-precision amplifier. These features combined with rail-to-rail input and output make these devices an excellent choice in high-gain, low-power applications. An ultra-low input bias current of 10fA, 100µV of offset (maximum), and 1.2µV/°C of drift over temperature help maintain high precision in ratiometric and amperometric sensor front ends that have demanding low-power requirements.

The OPAx396 use Texas Instrument’s proprietary e‑trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques. The CMOS-based technology platform also features a modern, robust output stage design that is tolerant of high output capacitance, alleviating stability problems that are common in typical low-power amplifiers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA4391 ACTIVE Quad, micropower, high speed-to-power ratio, low-bias-current RRIO precision operational amplifier For higher DC precision

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx396 Precision, Low IQ , Low Input Bias Current Op Amps datasheet (Rev. A) PDF | HTML Mar 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPAx396 PSpice Model (Rev. A)

SBOMBT2A.ZIP (28 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx396 TINA-TI Reference Design

SBOMBT4 (333 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx396 TINA-TI SPICE Model

SBOMBT3.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos