NEW

OPA2591

PREVIEW

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.03 GBW (typ) (MHz) 3.25 Slew rate (typ) (V/µs) 100 Vos (offset voltage at 25°C) (max) (mV) 0.225 Offset drift (typ) (µV/°C) 0.2 Iq per channel (typ) (mA) 0.45 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 15 CMRR (typ) (dB) 140 Rail-to-rail In to V-, Out
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 85 Iout (typ) (A) 0.03 GBW (typ) (MHz) 3.25 Slew rate (typ) (V/µs) 100 Vos (offset voltage at 25°C) (max) (mV) 0.225 Offset drift (typ) (µV/°C) 0.2 Iq per channel (typ) (mA) 0.45 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 15 CMRR (typ) (dB) 140 Rail-to-rail In to V-, Out
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Wide supply voltage range: 8V to 85V
  • Low offset voltage: 225µV, max
  • Low offset drift: 1µV/°C, max
  • High CMRR: 125dB, min
  • High PSRR: 120dB, min
  • Low input bias current: 15pA, max
  • Low noise: 12.9nV/√Hz at 1kHz
  • Wide bandwidth: 3.75MHz at 40dB
  • High slew rate: 100V/µs
  • Low quiescent current: 450µA
  • Rail-to-rail output
  • Unity gain stable
  • Mux-friendly inputs
  • Thermal shutdown protection
  • Small package options:
    • Single: SOT-23
    • Dual: VSSOP, SOIC
  • Wide supply voltage range: 8V to 85V
  • Low offset voltage: 225µV, max
  • Low offset drift: 1µV/°C, max
  • High CMRR: 125dB, min
  • High PSRR: 120dB, min
  • Low input bias current: 15pA, max
  • Low noise: 12.9nV/√Hz at 1kHz
  • Wide bandwidth: 3.75MHz at 40dB
  • High slew rate: 100V/µs
  • Low quiescent current: 450µA
  • Rail-to-rail output
  • Unity gain stable
  • Mux-friendly inputs
  • Thermal shutdown protection
  • Small package options:
    • Single: SOT-23
    • Dual: VSSOP, SOIC

The OPAx591 is a family of high precision, 85V CMOS power amplifiers available in small, industry standard packages.

These devices are laser trimmed to provide excellent dc performance, including 225µV max offset, 1µV/°C max offset drift. The high power supply and common-mode rejection help these op amps maintain high dc performance across different operating conditions. Degradation of precision is minimal because of the very low input bias current across the entire operating voltage range.

The OPAx591 also excels in ac performance despite the low quiescent current consumption. Proprietary design techniques provide 100V/µs slew rate and MUX-friendly inputs to enable fast settling of large signals. The low broadband noise help maintain signal fidelity across a wide frequency spectrum.

The combination of high precision, low noise, low power, and small packages make the OPAx591 a great choice for high voltage, space constrained systems where power consumption and, or thermal management is critical. Such systems include automated test equipment requiring high voltage and precision, power supplies requiring current or voltage sensing, and piezo actuator driving for haptic feedback systems.

This family of amplifiers operates over the extended industrial temperature range of –40°C to +125°C.

The OPAx591 is a family of high precision, 85V CMOS power amplifiers available in small, industry standard packages.

These devices are laser trimmed to provide excellent dc performance, including 225µV max offset, 1µV/°C max offset drift. The high power supply and common-mode rejection help these op amps maintain high dc performance across different operating conditions. Degradation of precision is minimal because of the very low input bias current across the entire operating voltage range.

The OPAx591 also excels in ac performance despite the low quiescent current consumption. Proprietary design techniques provide 100V/µs slew rate and MUX-friendly inputs to enable fast settling of large signals. The low broadband noise help maintain signal fidelity across a wide frequency spectrum.

The combination of high precision, low noise, low power, and small packages make the OPAx591 a great choice for high voltage, space constrained systems where power consumption and, or thermal management is critical. Such systems include automated test equipment requiring high voltage and precision, power supplies requiring current or voltage sensing, and piezo actuator driving for haptic feedback systems.

This family of amplifiers operates over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW OPA2596 ACTIVE Dual, 85V high speed to power ratio (100V/µs to 420µA) precision op amp in small package Relaxed DC precision performance with maximum offset voltage (1mV) and offset voltage drift (1µV/°C)

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx591 85V, Precision (1µV/°C), Low-Power (450μA), High-Slew Rate (100V/μs) Op Amps With MUX-Friendly Inputs datasheet (Rev. A) PDF | HTML Sep 22, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA591 and OP596 TINA-TI Reference Design (Improved Howland Current Pump)

SBOMCV6.ZIP (65 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA591 and OPA2591 PSpice Model

SBOMCV1.ZIP (78 KB) - PSpice model
Supported products & hardware
Simulation model

OPA591 and OPA2591 SPICE Model

SBOMCV2.ZIP (2 KB) - TISpice Model
Supported products & hardware
Simulation model

OPA591 and OPA2591 TINA-TI Reference Design

SBOMCV4 (22 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA591 and OPA2591 TINA-TI SPICE Model

SBOMCV3.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos