Precision op amps (Vos<1mV)

Broad and innovative op amp portfolio optimized for high accuracy systems

Browse by category

We offer a broad portfolio of precision op amps to fit a wide range of applications such as automotive, industrial, instrumentation and aerospace. Our devices provide very low offset, drift, and ultra-low noise to enable high-resolution measurements.

Select by parametric specification

Find a precision op amp that best fits your design needs

Precision op amp technologies

checkmark

Zero-drift technology

Amplifiers with zero-drift technology employ a unique, auto-correction technique to avoid system calibration, and no 1/f noise to achieve very high gain circuit configurations.

checkmark

e-Trim package-level trim technology

Post-assembly polysilicon fuse  blowing trim technique enables longevity and long term stability without compromising miniaturization.

checkmark

Bipolar - super-beta technology

Reduces the input bias current and current drift which minimizes current noise density. The well-matched transistors help achieve very low offset voltages.

checkmark

JFET Dielectric Isolation technology

The dielectric isolation helps reduce parasitic capacitance and leakage therefore providing better voltage coefficient when compared to the junction capacitance of a non-dielectrically isolated JFET.

Technical resources

Video series
Video series
TI Precision Labs 
Online classroom for analog engineers with more than 40 hands-on trainings and lab videos.
White paper
White paper
Op Amp Offset Voltage and Bias Current Limitations
How to calculate errors associated with input offset voltage and input bias current. It also covers the impact of offset and bias current in op-amp technologies.
document-pdfAcrobat PDF
E-book
E-book
Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D)
E-book that puts commonly used analog formulas at your fingertips (registration required). 
document-pdfAcrobat PDF

Design & development resources

Evaluation board
Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Evaluation board
DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

TLV886

Single, 36V, 5MHz, zero-drift, multiplexer-friendly CMOS precision operational amplifier

Approx. price (USD) 1ku | 0.279

OPA486

Single, 48V, 5MHz, zero-drift, multiplexer-friendly CMOS precision operational amplifier

Approx. price (USD) 1ku | 0.846

TLV4825

Quad 5.5V, 3MHz, zero-drift CMOS precision operational amplifier

Approx. price (USD) 1ku | 0.59

OPA4396

Quad, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO operational amplifier

Approx. price (USD) 1ku | 1.028

OPA2396

Dual, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO operational amplifier

Approx. price (USD) 1ku | 0.7

OPA4488

Quad, 48V, 14MHz, zero-drift mux-friendly CMOS precision operational amplifier

Approx. price (USD) 1ku | 2.412