NEW

TLV4825

PREVIEW

Quad 5.5V, 3MHz, zero-drift CMOS precision operational amplifier

Product details

We are not able to display this information. Please refer to the product data sheet.
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Ultra-low offset drift: ±0.02µV/°C
  • Flat low frequency noise: 0.3µVPP (0.1 to 10Hz)
  • Ultra-low offset: ±4µV
  • Rail-to-rail input and output
  • Very high AOL, CMRR, PSRR: > 120dB
  • Wide input common-mode: 100mV beyond rails
  • Low input bias current: ±100pA
  • Low thermal noise floor: 15nV/√Hz
  • Wide gain bandwidth: 3.5MHz
  • High CL drive: 1nF (no sustained oscillations)
  • Low quiescent current: 500µA/channel
  • Wide supply range: 1.8V to 5.5V
  • Wide temperature range: –40°C to +125°C
  • Ultra-low offset drift: ±0.02µV/°C
  • Flat low frequency noise: 0.3µVPP (0.1 to 10Hz)
  • Ultra-low offset: ±4µV
  • Rail-to-rail input and output
  • Very high AOL, CMRR, PSRR: > 120dB
  • Wide input common-mode: 100mV beyond rails
  • Low input bias current: ±100pA
  • Low thermal noise floor: 15nV/√Hz
  • Wide gain bandwidth: 3.5MHz
  • High CL drive: 1nF (no sustained oscillations)
  • Low quiescent current: 500µA/channel
  • Wide supply range: 1.8V to 5.5V
  • Wide temperature range: –40°C to +125°C

The TLVx825 family of single, dual, and quad channel operational amplifiers enable precision performance such as lower offset, lower offset drift over temperature, greater offset stability over time and a flat noise floor. This level of performance is crucial to a variety of systems focusing on precision voltage sensing from sensors and precision current sensing using smaller shunt resistors.

TLVx825 uses zero-drift architecture to achieve an input referred offset voltage of 4µV, an offset drift of 0.02µV/°C and a low frequency noise of 320nVPP in the standard 0.1 – 10Hz range. This combination of specs provides excellent accuracy in high gain applications, thereby greatly reducing the need for system level calibration.

Additionally, with a quiescent current of 500µA, the TLVx825 is able to achieve a bandwidth of 3.5MHz and a broadband noise of 15nV/√Hz. This ability is crucial to achieve higher linearity, and signal-to-noise ratio in applications involving higher resolution, mid-speed analog to digital converters (ADCs) while minimizing system power.

TLVx825 is operational from 1.8V to 5.5V, and is available in standard packages for broader industrial applications as well as the micro-size packages to fit in the space-constrained portable applications. The devices are specified for operation from –40°C to +125°C.

The TLVx825 family of single, dual, and quad channel operational amplifiers enable precision performance such as lower offset, lower offset drift over temperature, greater offset stability over time and a flat noise floor. This level of performance is crucial to a variety of systems focusing on precision voltage sensing from sensors and precision current sensing using smaller shunt resistors.

TLVx825 uses zero-drift architecture to achieve an input referred offset voltage of 4µV, an offset drift of 0.02µV/°C and a low frequency noise of 320nVPP in the standard 0.1 – 10Hz range. This combination of specs provides excellent accuracy in high gain applications, thereby greatly reducing the need for system level calibration.

Additionally, with a quiescent current of 500µA, the TLVx825 is able to achieve a bandwidth of 3.5MHz and a broadband noise of 15nV/√Hz. This ability is crucial to achieve higher linearity, and signal-to-noise ratio in applications involving higher resolution, mid-speed analog to digital converters (ADCs) while minimizing system power.

TLVx825 is operational from 1.8V to 5.5V, and is available in standard packages for broader industrial applications as well as the micro-size packages to fit in the space-constrained portable applications. The devices are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLVx825 3.5MHz, 1.8V – 5.5V, High Precision, Zero-Drift Operational Amplifiers datasheet PDF | HTML 19 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

TLV825, TLV2825 and TLV4825 TINA-TI SPICE Model (Rev. A)

SLVMF11A.ZIP (33 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

OPAMP-NOISECALC — Noise Calculator, Generator and Examples

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:
  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Design tool

CIRCUIT060001 — Single-supply, low-side, unidirectional current-sensing circuit

This single–supply, low–side, current sensing solution accurately detects load current up to 1A and converts it to a voltage between 50mV and 4.9V. The input current range and output voltage range can be scaled as necessary and larger supplies can be used to accommodate larger swings.
User guide: PDF
Design tool

CIRCUIT060002 — Temperature sensing with NTC thermistor circuit

This temperature sensing circuit uses a resistor in series with a negative–temperature–coefficient (NTC) thermistor to form a voltage divider, which has the effect of producing an output voltage that is linear over temperature. The circuit uses an op amp in a non–inverting (...)
User guide: PDF
Design tool

CIRCUIT060003 — Temperature sensing with PTC thermistor circuit

This temperature sensing circuit uses a resistor in series with a positive–temperature–coefficient (PTC) thermistor to form a voltage–divider, which has the effect of producing an output voltage that is linear over temperature. The circuit uses an op amp in a non–inverting (...)
Design tool

CIRCUIT060004 — Low-noise and long-range PIR sensor conditioner circuit

This two stage amplifier design amplifies and filters the signal from a passive infrared (PIR) sensor. The circuit includes multiple low–pass and high–pass filters to reduce noise at the output of the circuit to be able to detect motion at long distances and reduce false triggers. This (...)
Design tool

CIRCUIT060005 — High-side current sensing with discrete difference amplifier circuit

This single–supply, high–side, low–cost current sensing solution detects load current between 50mA and 1A and converters it to an output voltage from 0.25V to 5V. High–side sensing allows for the system to identify ground shorts and does not create a ground disturbance on (...)
User guide: PDF
Design tool

CIRCUIT060006 — Bridge amplifier circuit

A strain gauge is a sensor whose resistance varies with applied force. To measure the variation in resistance, the strain gauge is placed in a bridge configuration. This design uses a 2 op amp instrumentation circuit to amplify a differential signal created by the change in resistance of a strain (...)
Design tool

CIRCUIT060007 — Low-side bidirectional current-sensing circuit

This single-supply, low-side, bidirectional, current-sensing solution can accurately detect load currents from –1 A to 1 A. The linear range of the output is from 110 mV to 3.19 V. Low-side current sensing keeps the common-mode voltage near ground, and is thus most useful in applications with (...)
User guide: PDF
Design tool

CIRCUIT060008 — Full-wave rectifier circuit

This absolute value circuit can turn alternating current (AC) signals to single polarity signals. This circuit functions with limited distortion for ±10-V input signals at frequencies up to 50kHz and for signals as small as ±25mV at frequencies up to 1kHz.
User guide: PDF
Design tool

CIRCUIT060009 — Half-wave rectifier circuit

The precision half-wave rectifier inverts and transfers only the negative-half input of a time varying input signal (preferably sinusoidal) to its output. By appropriately selecting the feedback resistor values, different gains can be achieved. Precision half-wave rectifiers are commonly used with (...)
Design tool

CIRCUIT060010 — PWM generator circuit

This circuit utilizes a triangle wave generator and comparator to generate a 500 kHz pulse-width modulated (PWM) waveform with a duty cycle that is inversely proportional to the input voltage. An op amp and comparator generate a triangle waveform which is applied to the inverting input of a second (...)
User guide: PDF
Design tool

CIRCUIT060011 — Single-supply, second-order, multiple feedback high-pass filter circuit

The multiple-feedback (MFB) high-pass (HP) filter is a 2nd-order active filter. Vref provides a DC offset to accommodate for single-supply applications. This HP filter inverts the signal (Gain = –1 V/V) for frequencies in the pass band. An MFB filter is preferable when the gain is high or (...)
Design tool

CIRCUIT060012 — Single-supply, 2nd-order, multiple feedback low-pass filter circuit

The multiple-feedback (MFB) low-pass filter (LP filter) is a second-order active filter. Vref provides a DC offset to accommodate for single-supply applications. This LP filter inverts the signal (Gain = –1 V/V) for frequencies in the pass band. An MFB filter is preferable when the gain is (...)
Design tool

CIRCUIT060014 — Voltage-to-current (V-I) converter circuit with MOSFET

This single-supply, low-side, V-I converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage between 0 V and 2 V and converts it to a current between 0 mA and 100 mA. The current is (...)
User guide: PDF
Design tool

CIRCUIT060016 — Non-inverting microphone pre-amplifier circuit

This circuit uses a non–inverting amplifier circuit configuration to amplify the microphone output signal. This circuit has very good magnitude flatness and exhibits minor frequency response deviations over the audio frequency range. The circuit is designed to be operated from a single 5-V (...)
User guide: PDF
Design tool

CIRCUIT060017 — Dual-supply, discrete, programmable gain amplifier circuit

This circuit provides programmable, non-inverting gains ranging from 6 dB (2 V/V) to 60 dB (1000 V/V) using a variable input resistance. The design maintains the same cutoff frequency over the gain range.
Design tool

CIRCUIT060018 — Photodiode amplifier circuit

This circuit consists of an op amp configured as a transimpedance amplifier for amplifying the light dependent current of a photodiode.
User guide: PDF
Design tool

CIRCUIT060019 — Inverting op amp with non-inverting positive reference voltage circuit

This design uses an inverting amplifier with a non-inverting positive reference voltage to translate an input signal of –1 V to 2 V to an output voltage of 0.05 V to 4.95 V. This circuit can be used to translate a sensor output voltage with a positive slope and negative offset to a usable (...)
Design tool

CIRCUIT060020 — Inverting amplifier circuit

This design inverts the input signal, Vi , and applies a signal gain of –2 V/V. The input signal typically comes from a low-impedance source because the input impedance of this circuit is determined by the input resistor, R1. The common-mode voltage of an inverting amplifier is equal to the (...)
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Design tool

CIRCUIT060075 — High-speed overcurrent detection circuit

This high-speed, low-side overcurrent detection solution is implemented with a single zero-drift fast-settling amplifier (OPA388) and one high-speed comparator (TLV3201). This circuit is designed for applications that monitor fast current signals and overcurrent events, such as current detection in (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos