Product details

Number of channels 1 Vs (min) (V) 4 Vs (max) (V) 18 CMRR (min) (dB) 84 Common-mode input low (min) (V) -150 Common-mode input high (max) (V) 150 Input offset (±) (max) (V) 0.0035 Iq (typ) (mA) 0.81 Slew rate (typ) (V/µs) 5 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 500000 Rating Space Operating temperature range (°C) -55 to 125 Gain error (±) (max) (%) 0.047
Number of channels 1 Vs (min) (V) 4 Vs (max) (V) 18 CMRR (min) (dB) 84 Common-mode input low (min) (V) -150 Common-mode input high (max) (V) 150 Input offset (±) (max) (V) 0.0035 Iq (typ) (mA) 0.81 Slew rate (typ) (V/µs) 5 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 500000 Rating Space Operating temperature range (°C) -55 to 125 Gain error (±) (max) (%) 0.047
CFP (HKX) 8 155.4 mm² 6.475 x 24
  • QML Class V (QMLV), RHA, SMD (5962R2121201VXC)
  • Radiation performance
    • RHA up to TID = 100krad(Si)
    • ELDRS-free up to TID = 100krad(Si)
    • SEL immune to LET = 75MeV×cm2 /mg
    • SEE characterized to LET = 75MeV×cm2 /mg
  • Common-mode voltage range: ±150V
  • Minimum CMRR: 84dB from –55°C to +125°C
  • DC specifications:
    • Maximum offset voltage: 3500µV
    • Typical offset voltage drift: 3µV/°C
    • Maximum gain error: 0.047%
    • Typical gain error drift: 1.5ppm/°C
    • Typical gain nonlinearity: 0.0005% FSR
  • AC performance:
    • Small-signal bandwidth: 500kHz
    • Typical slew rate: 5V/µs
  • Wide supply range: ±2V to ±9V
    • Maximum quiescent current: 900µA
    • Output swing on ±9V supplies: ±7.5V
  • QML Class V (QMLV), RHA, SMD (5962R2121201VXC)
  • Radiation performance
    • RHA up to TID = 100krad(Si)
    • ELDRS-free up to TID = 100krad(Si)
    • SEL immune to LET = 75MeV×cm2 /mg
    • SEE characterized to LET = 75MeV×cm2 /mg
  • Common-mode voltage range: ±150V
  • Minimum CMRR: 84dB from –55°C to +125°C
  • DC specifications:
    • Maximum offset voltage: 3500µV
    • Typical offset voltage drift: 3µV/°C
    • Maximum gain error: 0.047%
    • Typical gain error drift: 1.5ppm/°C
    • Typical gain nonlinearity: 0.0005% FSR
  • AC performance:
    • Small-signal bandwidth: 500kHz
    • Typical slew rate: 5V/µs
  • Wide supply range: ±2V to ±9V
    • Maximum quiescent current: 900µA
    • Output swing on ±9V supplies: ±7.5V

The INA1H94-SP is a radiation-hardened precision unity-gain difference amplifier with a very high input common-mode voltage range. The INA1H94-SP is a single, monolithic device that consists of a precision op amp and an integrated thin-film resistor network. The INA1H94-SP can accurately measure small differential voltages in the presence of common-mode signals up to ±150V.

In many applications where galvanic isolation in not required, the INA1H94-SP can replace isolation amplifiers. The INA1H94-SP can help eliminate costly isolated input side power supplies, along with the associated ripple, noise, and quiescent current. The excellent 0.0005% typical nonlinearity, high common-mode, and 500kHz bandwidth of the INA1H94-SP makes for a compelling sensor readout device.

The INA1H94-SP is a radiation-hardened precision unity-gain difference amplifier with a very high input common-mode voltage range. The INA1H94-SP is a single, monolithic device that consists of a precision op amp and an integrated thin-film resistor network. The INA1H94-SP can accurately measure small differential voltages in the presence of common-mode signals up to ±150V.

In many applications where galvanic isolation in not required, the INA1H94-SP can replace isolation amplifiers. The INA1H94-SP can help eliminate costly isolated input side power supplies, along with the associated ripple, noise, and quiescent current. The excellent 0.0005% typical nonlinearity, high common-mode, and 500kHz bandwidth of the INA1H94-SP makes for a compelling sensor readout device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet INA1H94-SP Radiation-Hardened, High Common-Mode Voltage Difference Amplifier datasheet (Rev. B) PDF | HTML 07 Aug 2025
* Radiation & reliability report INA1H94-SP Single-Event Effects (SEE) Radiation Report PDF | HTML 23 Jul 2025
* Radiation & reliability report INA1H94-SP Neutron Displacement Damage (NDD) Characterization 17 Jul 2025
* Radiation & reliability report INA1H94-SP Radiation-Hardened, High Common-Mode Voltage Difference Amplifier TID Report 17 Jul 2025
Product overview GEO 및 LEO 플랫폼의 전압 및 고압측 전류 센싱을 위한 ±150V 공 통 모드 차동 증폭기 PDF | HTML 05 May 2026
Product overview ±150V Common-Mode Difference Amplifiers for Voltage and High-Side Current Sensing in GEO and LEO Platforms PDF | HTML 24 Apr 2026
Selection guide TI Space Products (Rev. L) 27 Mar 2026
Design guide Radiation-Hardened Space Battery Management System (BMS) Reference Design 30 Jul 2025
Certificate INA1H94EVM EU Declaration of Conformity (DoC) 04 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

INA1H94EVM — INA1H94 evaluation module

The INA1H94EVM is an evaluation module (EVM) to test the INA1H94-SP. The EVM is designed with populated circuits to quickly evaluate the functionality of the INA1H94 in 8-pin CFP package (HKX). The board offers flexibility with input and output connections through banana connectors, SMA/SMB (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

INAEVM — Universal Instrumentation Amplifier Evaluation Module

The universal INAEVM (Instrumentation Amplifier Evaluation Module) is available in two package options that simplify prototyping precision instrumentation amplifiers in either the SO-8 (D) package or the MSOP-8(DGK) package with the pinout shown.  See the chart in the user guide (...)

User guide: PDF | HTML
Simulation model

INA1H94-SP PSpice for TI Reference Design

SBOMCN7.ZIP (28 KB) - PSpice Model
Simulation model

INA1H94-SP TINA-TI Linear Operation Checker

SBOMCM8.TSC (38 KB) - TINA-TI Reference Design
Simulation model

INA1H94-SP TINA-TI Model

SBOMCN6.ZIP (4 KB) - TINA-TI Spice Model
Simulation model

INA1H94-SP TINA-TI Reference Design

SBOMCN8.TSC (83 KB) - TINA-TI Reference Design
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010931 — Radiation hardened space battery management system (BMS) reference design

This reference design demonstrates a space-grade battery management system. The circuit measures eight battery cells in series to monitor battery health, state of charge and temperature.
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HKX) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos