INA701

ACTIVE

Product details

Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.3 Continuous current (max) (A) 6.25 Input offset current (±) (max) (mA) 0.6 Input offset current drift (±) (typ) (µA/°C) 20 Gain error (%) 0.25 Iq (max) (mA) 1.1 Digital interface I2C Resolution (Bits) 16 Features Alert Function, Bidirectional, Digital Temp Monitor, Integrated Power Monitor, Integrated Shunt, Low-side Capable, Ultra precise Rating Catalog Operating temperature range (°C) -40 to 125
Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.3 Continuous current (max) (A) 6.25 Input offset current (±) (max) (mA) 0.6 Input offset current drift (±) (typ) (µA/°C) 20 Gain error (%) 0.25 Iq (max) (mA) 1.1 Digital interface I2C Resolution (Bits) 16 Features Alert Function, Bidirectional, Digital Temp Monitor, Integrated Power Monitor, Integrated Shunt, Low-side Capable, Ultra precise Rating Catalog Operating temperature range (°C) -40 to 125
POWERWCSP (YWF) 8 See data sheet
  • Low loss integrated shunt resistor
    • Internal resistance: 5mΩ at TA = 25°C
    • Current rating: ±6A at TA = 25°C
  • High-resolution, 16-bit delta-sigma ADC
    • Wide common-mode range: –0.3V to +40V
    • Reports current, bus voltage, power, internal temperature, energy, and charge
    • Programmable conversion time and averaging
  • Current monitoring accuracy:
    • Total Measurement Error: ±0.5% at 1A
    • Offset current: ±0.6mA (maximum)
    • Gain error: ±0.5% (maximum at 1A)
    • Gain error drift: ±50ppm/°C (maximum)
  • Power monitoring accuracy:
    • 0.85% accuracy at 1A
  • Energy and Charge accuracy:
    • 1.35% accuracy at 1A
  • Internal monitoring and fault detection
  • Precision oscillator: ±0.5% (maximum)
  • 2.94MHz High-Speed I2C interface with 4 pin-selectable addresses
  • Operates from a 2.7V to 5.5V supply
    • Operational current: 640µA (typical)
    • Shutdown current: 5µA (maximum)
  • Low loss integrated shunt resistor
    • Internal resistance: 5mΩ at TA = 25°C
    • Current rating: ±6A at TA = 25°C
  • High-resolution, 16-bit delta-sigma ADC
    • Wide common-mode range: –0.3V to +40V
    • Reports current, bus voltage, power, internal temperature, energy, and charge
    • Programmable conversion time and averaging
  • Current monitoring accuracy:
    • Total Measurement Error: ±0.5% at 1A
    • Offset current: ±0.6mA (maximum)
    • Gain error: ±0.5% (maximum at 1A)
    • Gain error drift: ±50ppm/°C (maximum)
  • Power monitoring accuracy:
    • 0.85% accuracy at 1A
  • Energy and Charge accuracy:
    • 1.35% accuracy at 1A
  • Internal monitoring and fault detection
  • Precision oscillator: ±0.5% (maximum)
  • 2.94MHz High-Speed I2C interface with 4 pin-selectable addresses
  • Operates from a 2.7V to 5.5V supply
    • Operational current: 640µA (typical)
    • Shutdown current: 5µA (maximum)

The INA701 is a digital power monitor with an integrated shunt resistor along with a 16-bit delta-sigma ADC specifically designed for current sensing applications. The device can measure full-scale currents up to ±6.225A, over the common-mode voltage range of –0.3V to +40V.

The INA701 reports current, bus voltage, die temperature, power, energy and charge accumulation with a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±3°C accurate over the junction temperature range.

The low offset and gain error drift of the INA701 allows use in systems that do not undergo temperature calibration during manufacturing.

The device features selectable ADC conversion times from 50µs to 4.12ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data and allows for optimization of overcurrent detection windows.

The device is available in a tiny PowerWCSP (DSBGA) package to minimize the solution size and maximize thermal performance.

The INA701 is a digital power monitor with an integrated shunt resistor along with a 16-bit delta-sigma ADC specifically designed for current sensing applications. The device can measure full-scale currents up to ±6.225A, over the common-mode voltage range of –0.3V to +40V.

The INA701 reports current, bus voltage, die temperature, power, energy and charge accumulation with a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±3°C accurate over the junction temperature range.

The low offset and gain error drift of the INA701 allows use in systems that do not undergo temperature calibration during manufacturing.

The device features selectable ADC conversion times from 50µs to 4.12ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data and allows for optimization of overcurrent detection windows.

The device is available in a tiny PowerWCSP (DSBGA) package to minimize the solution size and maximize thermal performance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet INA701 40V, 16-Bit, I2 C Output Digital Power Monitor in WCSP With 5mΩ EZShunt Technology datasheet PDF | HTML Aug 4, 2025
Certificate INA701EVM EU Declaration of Conformity (DoC) May 15, 2025
Application note How EZShunt Technology Simplifies and Reduces Error in Shunt-Based Designs PDF | HTML Jun 27, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA700-701EVM — INA700 or INA701 evaluation module

The INA700-701EVM is an easy-to-use platform that can evaluate the main features and performance of the INA700 or INA701 device. The evaluation module (EVM) comes with graphical user interface (GUI) support to read and write to device registers.
User guide: PDF | HTML
Supported products & hardware
Driver or library

INA-WINDOWS-11-E3-DRIVER — Energy Estimation Engine (E3) Driver for Windows 11

Energy Estimation Engine (E3) is a software framework that tracks and attributes power consumption to specific hardware components and software processes. It leverages the EMI (Energy Metering Interface) to report the energy consumption of various power rails.
Supported products & hardware
Support software

E3-CONSOLE-APPLICATION-SW — Energy Estimation Engine (E3) driver evaluation software

The E3 Console application uses the Energy Meter Interface (EMI) IOCTLs defined by Microsoft to extract power rail data and measurement. This application can be used to evaluate TI's E3 drivers.
Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current sense amplifier comparison and error tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
POWERWCSP (YWF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos