Digital power monitors

Optimize your system with power monitoring and improved accuracy all with a wide common-mode range
View all products

Browse by category

Digital power monitors perform mathematical processing on chip, freeing up system processors to handle other tasks. Providing higher bit-depth with additional features such as ALERTs, energy accumulation and ambient temperature sensing, our portfolio of digital power monitors helps address the needs of various application types, especially those that need multidecade current sensing from 1000A to 100mA.

Select by parametric specification


Common-mode voltage

Select the common-mode voltage requirement for your current-sensing application.


Accuracy

Minimize current measurement error with highly accurate current-sense amplifiers.


Resolution

Select your desired resolution of the integrated analog-to-digital converter (ADC).


Device features

Optimize your current, voltage or power monitoring system with additional device features.

Technical Resources

TI Precision Labs - Current Sense Amplifiers

View this series of short training videos covering the basics of current-sense amplifiers, tips for applications, debugging, key specifications and more.
E-book

An Engineer's Guide to Current Sensing (Rev. B)

Explore a comprehensive library of application-specific current-sensing design challenges and how to solve them.
Selection guide

Current Sense Amplifiers (Rev. E)

Find featured reference designs and current-sense amplifier products.

Design & development resources

Calculation tool

Current sense amplifier comparison and error tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
IDE, configuration, compiler or debugger

System configuration tool

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Evaluation board

INA232, INA234 and INA236 evaluation module for current/voltage/power monitors

This evaluation module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA232, INA234 or INA236. The EVM comes with GUI support to read and write to device registers.